NXOpen .NET Reference
12.0.0
|
This is a manager to the NXOpen.CAE.ResponseSimulation.StrengthResultsEvaluationSetting class. More...
Public Member Functions | |
unsafe NXOpen.CAE.FEElement[] | GetDestinationElements () |
Returns the destination elements More... | |
unsafe void | SetDestinationElements (NXOpen.CAE.FEElement[] destinationElement) |
Sets the destination elements More... | |
Public Member Functions inherited from NXOpen.CAE.ResponseSimulation.DynamicResultEvaluationSettingBuilder | |
unsafe string[] | GetDescriptionString () |
Returns the description. More... | |
unsafe void | SetDescriptionString (string[] description) |
Sets the description More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.ResponseSimulation.CombinationEvaluationOptions | CombinationOptionsBuilder [get] |
Returns the setting of combination evaluation More... | |
unsafe NXOpen.CAE.ResponseSimulation.DataLocation | DataLocation [get] |
Returns the setting of combination evaluation More... | |
unsafe NXOpen.CAE.ResponseSimulation.StrengthStressMaterialDefinitionMethod | MaterialDefinitionType [get, set] |
Returns or sets the definition method of material More... | |
unsafe bool | MaterialOverrideOption [get, set] |
Returns or sets the choice of override material property or not. More... | |
unsafe double | MaterialSafetyFactor [get, set] |
Returns or sets the customized material safety factor More... | |
unsafe double | StandardDeviation [get, set] |
Returns or sets the customized standard deviation for random event More... | |
unsafe NXOpen.CAE.ResponseSimulation.StrengthStressCriteria | StressCriteriaType [get, set] |
Returns or sets the stress criteria type More... | |
unsafe NXOpen.CAE.ResponseSimulation.StrengthStressOption | StressOptionType [get, set] |
Returns or sets the stress option type More... | |
This is a manager to the NXOpen.CAE.ResponseSimulation.StrengthResultsEvaluationSetting class.
Object of type NXOpen.CAE.ResponseSimulation.StrengthResultsEvaluationSetting can be created and edited only through this class
To create a new instance of this class, use NXOpen.CAE.ResponseSimulation.EvaluationSettingManager.CreateStrengthResultsEvaluationSettingBuilder
Created in NX5.0.0
unsafe NXOpen.CAE.FEElement [] NXOpen.CAE.ResponseSimulation.StrengthResultsEvaluationSettingBuilder.GetDestinationElements | ( | ) |
Returns the destination elements
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
unsafe void NXOpen.CAE.ResponseSimulation.StrengthResultsEvaluationSettingBuilder.SetDestinationElements | ( | NXOpen.CAE.FEElement[] | destinationElement | ) |
Sets the destination elements
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
destinationElement |
|
get |
Returns the setting of combination evaluation
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
|
get |
Returns the setting of combination evaluation
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the definition method of material
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the choice of override material property or not.
If false, the material safty factor will be read from destination element selected, else a customized value will be used
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the customized material safety factor
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the customized standard deviation for random event
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the stress criteria type
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the stress option type
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")