NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ResponseSimulation.SensorBuilder More...
Public Member Functions | |
unsafe NXOpen.CAE.FENode[] | GetSelectedNodes () |
Returns the destination nodes More... | |
unsafe void | SetSelectedNodes (NXOpen.CAE.FENode[] destinationNodes) |
Sets the destination nodes More... | |
Properties | |
unsafe bool | ReverseNormalDirection [get, set] |
Returns or sets the option for reverse the normal direction. More... | |
unsafe NXOpen.CAE.ResponseSimulation.SensorCoordinateType | SensorCoordinateType [get, set] |
Returns or sets the sensor's coordinate type More... | |
unsafe bool | SensorDirectionX [get, set] |
Returns or sets the setting for x direction compontent of sensor. More... | |
unsafe bool | SensorDirectionY [get, set] |
Returns or sets the setting for y direction compontent of sensor. More... | |
unsafe bool | SensorDirectionZ [get, set] |
Returns or sets the setting for z direction compontent of sensor. More... | |
unsafe NXOpen.CAE.ResponseSimulation.SensorResultType | SensorResultType [get, set] |
Returns or sets the sensor's result type More... | |
unsafe bool | SensorRotationX [get, set] |
Returns or sets the setting for x rotation compontent of sensor. More... | |
unsafe bool | SensorRotationY [get, set] |
Returns or sets the setting for y rotation compontent of sensor. More... | |
unsafe bool | SensorRotationZ [get, set] |
Returns or sets the setting for z rotation compontent of sensor. More... | |
unsafe NXOpen.CAE.ResponseSimulation.SensorType | SensorType [get, set] |
Returns or sets the sensor's type More... | |
unsafe NXOpen.Direction | SensorVector [get, set] |
Returns or sets the user defined direction. More... | |
Properties inherited from NXOpen.CAE.ResponseSimulation.BaseBuilder | |
unsafe NXOpen.CAE.ResponseSimulation.ObjectLabel | ObjectLabel [get] |
Returns the object label More... | |
Represents a NXOpen.CAE.ResponseSimulation.SensorBuilder
To create a new instance of this class, use NXOpen.CAE.ResponseSimulation.SensorCollection.CreateSensorBuilder
Created in NX5.0.0
unsafe NXOpen.CAE.FENode [] NXOpen.CAE.ResponseSimulation.SensorBuilder.GetSelectedNodes | ( | ) |
Returns the destination nodes
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
unsafe void NXOpen.CAE.ResponseSimulation.SensorBuilder.SetSelectedNodes | ( | NXOpen.CAE.FENode[] | destinationNodes | ) |
Sets the destination nodes
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
destinationNodes |
|
getset |
Returns or sets the option for reverse the normal direction.
Only available when the sensor type is CAE.ResponseSimulation.SensorType.Normal
Created in NX6.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the sensor's coordinate type
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the setting for x direction compontent of sensor.
If true, the response on direction x will be calculated. Only available when the sensor type is CAE.ResponseSimulation.SensorType.Component
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the setting for y direction compontent of sensor.
If true, the response on direction y will be calculated. Only available when the sensor type is CAE.ResponseSimulation.SensorType.Component
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the setting for z direction compontent of sensor.
If true, the response on direction z will be calculated. Only available when the sensor type is CAE.ResponseSimulation.SensorType.Component
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the sensor's result type
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the setting for x rotation compontent of sensor.
If true, the response on rotation x will be calculated. Only available when the sensor type is CAE.ResponseSimulation.SensorType.Component
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the setting for y rotation compontent of sensor.
If true, the response on rotation y will be calculated. Only available when the sensor type is CAE.ResponseSimulation.SensorType.Component
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the setting for z rotation compontent of sensor.
If true, the response on rotation z will be calculated. Only available when the sensor type is CAE.ResponseSimulation.SensorType.Component
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the sensor's type
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the user defined direction.
Only available when the sensor type is CAE.ResponseSimulation.SensorType.Direction
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")