NXOpen .NET Reference
12.0.0
|
Represents a collection of response analysis sensor More...
Public Member Functions | |
NXOpen.CAE.ResponseSimulation.Sensor[] | ToArray () |
Returns an array of NXOpen.CAE.ResponseSimulation.Sensor objects. More... | |
unsafe NXOpen.CAE.ResponseSimulation.SensorBuilder | CreateSensorBuilder (NXOpen.CAE.ResponseSimulation.Sensor rsSensor) |
Creates a sensor buider More... | |
unsafe void | DeleteSensor (NXOpen.CAE.ResponseSimulation.Sensor rsSensor) |
Deletes an sensor More... | |
unsafe NXOpen.CAE.ResponseSimulation.Sensor | FindObject (string name) |
Finds an sensor with specified event name More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of response analysis sensor
To obtain an instance of this class, refer to NXOpen.CAE.ResponseSimulation.Manager
Created in NX5.0.0
unsafe NXOpen.CAE.ResponseSimulation.SensorBuilder NXOpen.CAE.ResponseSimulation.SensorCollection.CreateSensorBuilder | ( | NXOpen.CAE.ResponseSimulation.Sensor | rsSensor | ) |
Creates a sensor buider
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
rsSensor |
unsafe void NXOpen.CAE.ResponseSimulation.SensorCollection.DeleteSensor | ( | NXOpen.CAE.ResponseSimulation.Sensor | rsSensor | ) |
Deletes an sensor
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
rsSensor |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.ResponseSimulation.Sensor NXOpen.CAE.ResponseSimulation.SensorCollection.FindObject | ( | string | name | ) |
Finds an sensor with specified event name
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
name |
NXOpen.CAE.ResponseSimulation.Sensor [] NXOpen.CAE.ResponseSimulation.SensorCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.ResponseSimulation.Sensor objects.
|
get |
Returns the tag of this object.