NXOpen .NET Reference
12.0.0
|
This is a manager to the NXOpen.CAE.ResponseSimulation.ResponseResultsEvaluationSetting class. More...
Public Member Functions | |
unsafe NXOpen.CAE.FENode[] | GetDestinationNodes () |
Returns the destination nodes More... | |
unsafe void | SetDestinationNodes (NXOpen.CAE.FENode[] destinationNodes) |
Sets the destination nodes More... | |
unsafe NXOpen.CAE.FEElement[] | GetDestinationElements () |
Returns the destination elements More... | |
unsafe void | SetDestinationElements (NXOpen.CAE.FEElement[] destinationElement) |
Sets the destination elements More... | |
unsafe NXOpen.CAE.ResponseSimulation.EvaluationResultType[] | GetOutputOptions () |
Returns the output options More... | |
unsafe void | SetOutputOptions (NXOpen.CAE.ResponseSimulation.EvaluationResultType[] outputOptions) |
Sets the output options More... | |
unsafe double[] | GetPointsValueList () |
Returns the points value list More... | |
unsafe void | SetPointsValueList (double[] pointsValueList) |
Sets the points value list More... | |
Public Member Functions inherited from NXOpen.CAE.ResponseSimulation.DynamicResultEvaluationSettingBuilder | |
unsafe string[] | GetDescriptionString () |
Returns the description. More... | |
unsafe void | SetDescriptionString (string[] description) |
Sets the description More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | DecimationOrder [get, set] |
Returns or sets the decimation order of domain setting. More... | |
unsafe double | EndPoint [get, set] |
Returns or sets the end value of domain setting. More... | |
unsafe double | PointValue [get, set] |
Returns or sets the method choosed to define select point value. More... | |
unsafe NXOpen.CAE.ResponseSimulation.ResponseDomainDefinitionMethod | ResponseDomainDefinitionOption [get, set] |
Returns or sets the method choosed to define response domain More... | |
unsafe double | StartPoint [get, set] |
Returns or sets the start value of domain setting. More... | |
This is a manager to the NXOpen.CAE.ResponseSimulation.ResponseResultsEvaluationSetting class.
Object of type NXOpen.CAE.ResponseSimulation.ResponseResultsEvaluationSetting can be created and edited only through this class
To create a new instance of this class, use NXOpen.CAE.ResponseSimulation.EvaluationSettingManager.CreateResponseResultsEvaluationSettingBuilder
Created in NX5.0.0
unsafe NXOpen.CAE.FEElement [] NXOpen.CAE.ResponseSimulation.ResponseResultsEvaluationSettingBuilder.GetDestinationElements | ( | ) |
Returns the destination elements
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
unsafe NXOpen.CAE.FENode [] NXOpen.CAE.ResponseSimulation.ResponseResultsEvaluationSettingBuilder.GetDestinationNodes | ( | ) |
Returns the destination nodes
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
unsafe NXOpen.CAE.ResponseSimulation.EvaluationResultType [] NXOpen.CAE.ResponseSimulation.ResponseResultsEvaluationSettingBuilder.GetOutputOptions | ( | ) |
Returns the output options
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
unsafe double [] NXOpen.CAE.ResponseSimulation.ResponseResultsEvaluationSettingBuilder.GetPointsValueList | ( | ) |
Returns the points value list
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
unsafe void NXOpen.CAE.ResponseSimulation.ResponseResultsEvaluationSettingBuilder.SetDestinationElements | ( | NXOpen.CAE.FEElement[] | destinationElement | ) |
Sets the destination elements
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
destinationElement |
unsafe void NXOpen.CAE.ResponseSimulation.ResponseResultsEvaluationSettingBuilder.SetDestinationNodes | ( | NXOpen.CAE.FENode[] | destinationNodes | ) |
Sets the destination nodes
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
destinationNodes |
unsafe void NXOpen.CAE.ResponseSimulation.ResponseResultsEvaluationSettingBuilder.SetOutputOptions | ( | NXOpen.CAE.ResponseSimulation.EvaluationResultType[] | outputOptions | ) |
Sets the output options
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
outputOptions |
unsafe void NXOpen.CAE.ResponseSimulation.ResponseResultsEvaluationSettingBuilder.SetPointsValueList | ( | double[] | pointsValueList | ) |
Sets the points value list
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
pointsValueList |
|
getset |
Returns or sets the decimation order of domain setting.
Only available when response domain is CAE.ResponseSimulation.ResponseDomainDefinitionMethod.StartEndPoint
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the end value of domain setting.
Only available when response domain is CAE.ResponseSimulation.ResponseDomainDefinitionMethod.StartEndPoint
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the method choosed to define select point value.
Only available when response domain is CAE.ResponseSimulation.ResponseDomainDefinitionMethod.KeyIn
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the method choosed to define response domain
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the start value of domain setting.
Only available when response domain is CAE.ResponseSimulation.ResponseDomainDefinitionMethod.StartEndPoint
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")