NXOpen .NET Reference
12.0.0
|
Represents the manager of CAE. More...
Properties | |
unsafe NXOpen.CAE.ResponseSimulation.RSEventAttributes | Attributes [get] |
Returns the attributes setting More... | |
unsafe NXOpen.CAE.ResponseSimulation.RSEvent.Type | EventType [get, set] |
Returns or sets the event type More... | |
unsafe NXOpen.CAE.ResponseSimulation.InitialConditions | InitialConditions [get] |
Returns the initial condition setting. More... | |
unsafe NXOpen.CAE.ResponseSimulation.RSEventOutputSetting | OutputSetting [get] |
Returns the output setting More... | |
unsafe NXOpen.CAE.ResponseSimulation.Solution | ResponseSimulationSolution [get] |
Returns the parent response simulation solution More... | |
Properties inherited from NXOpen.CAE.ResponseSimulation.BaseBuilder | |
unsafe NXOpen.CAE.ResponseSimulation.ObjectLabel | ObjectLabel [get] |
Returns the object label More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents the manager of CAE.
ResponseSimulation.RSEvent. The object of type NXOpen.CAE.ResponseSimulation.RSEvent can be created or deleted only through this class.
To create a new instance of this class, use NXOpen.CAE.ResponseSimulation.RSEventCollection.CreateEventBuilder
Created in NX5.0.0
|
get |
Returns the attributes setting
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the event type
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
get |
Returns the initial condition setting.
Only available when event type is NXOpen.CAE.ResponseSimulation.RSEvent.Type.Transient
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
|
get |
Returns the output setting
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
|
get |
Returns the parent response simulation solution
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")