NXOpen .NET Reference
12.0.0
|
Represents a collection of response analysis event More...
Public Member Functions | |
NXOpen.CAE.ResponseSimulation.RSEvent[] | ToArray () |
Returns an array of NXOpen.CAE.ResponseSimulation.RSEvent objects. More... | |
unsafe NXOpen.CAE.ResponseSimulation.RSEventBuilder | CreateEventBuilder (NXOpen.CAE.ResponseSimulation.RSEvent raEvent) |
Creates a event buider More... | |
unsafe void | DeleteEvent (NXOpen.CAE.ResponseSimulation.RSEvent raEvent) |
Deletes an event More... | |
unsafe NXOpen.CAE.ResponseSimulation.RSEvent | FindObject (string name) |
Finds an event with specified event name More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of response analysis event
To obtain an instance of this class, refer to NXOpen.CAE.ResponseSimulation.Manager
Created in NX5.0.0
unsafe NXOpen.CAE.ResponseSimulation.RSEventBuilder NXOpen.CAE.ResponseSimulation.RSEventCollection.CreateEventBuilder | ( | NXOpen.CAE.ResponseSimulation.RSEvent | raEvent | ) |
Creates a event buider
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
raEvent |
unsafe void NXOpen.CAE.ResponseSimulation.RSEventCollection.DeleteEvent | ( | NXOpen.CAE.ResponseSimulation.RSEvent | raEvent | ) |
Deletes an event
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
raEvent |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.ResponseSimulation.RSEvent NXOpen.CAE.ResponseSimulation.RSEventCollection.FindObject | ( | string | name | ) |
Finds an event with specified event name
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
name |
NXOpen.CAE.ResponseSimulation.RSEvent [] NXOpen.CAE.ResponseSimulation.RSEventCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.ResponseSimulation.RSEvent objects.
|
get |
Returns the tag of this object.