NXOpen .NET Reference
12.0.0
|
Represents all possible attributes setting for response analysis event More...
Properties | |
unsafe NXOpen.CAE.ResponseSimulation.RSEvent.AnalysisType | AnalysisType [get, set] |
Returns or sets the analysis type. More... | |
unsafe NXOpen.CAE.ResponseSimulation.DDAMExcitation.CoefficientDefinitionType | CoefficientDefinitionMethod [get, set] |
Returns or sets the DDAM coefficient definition method More... | |
unsafe string | CoefficientFile [get, set] |
Returns or sets the DDAM coefficients definition file. More... | |
unsafe double | Duration [get, set] |
Returns or sets the time duration in second for transient event More... | |
unsafe NXOpen.CAE.ResponseSimulation.RSEvent.DurationOption | DurationOption [get, set] |
Returns or sets the time duration optionin option for transient event More... | |
unsafe bool | FastRmsMethod [get, set] |
Returns or sets the Use Fast RMS Method. More... | |
unsafe NXOpen.CAE.ResponseSimulation.RSEvent.DdamFormulationType | Formulation [get, set] |
Returns or sets the DDAM formulation type More... | |
unsafe NXOpen.CAE.ResponseSimulation.InterpolationMethod | InterpolationMethod [get, set] |
Returns or sets the interpolation method. More... | |
unsafe double | MinimumGValue [get, set] |
Returns or sets the Minimum G value More... | |
unsafe NXOpen.CAE.ResponseSimulation.DDAMExcitation.MountingType | MountingType [get, set] |
Returns or sets the ship type More... | |
unsafe NXOpen.CAE.ResponseSimulation.DDAMExcitation.ResponseType | ResponseType [get, set] |
Returns or sets the DDAM response type More... | |
unsafe NXOpen.CAE.ResponseSimulation.DDAMExcitation.ShipType | ShipType [get, set] |
Returns or sets the ship type More... | |
unsafe NXOpen.CAE.ResponseSimulation.RSEvent.SpacingType | Spacing [get, set] |
Returns or sets the spacing type More... | |
unsafe int | SpectralLines [get, set] |
Returns or sets the spectral lines setting. More... | |
Represents all possible attributes setting for response analysis event
Created in NX5.0.0
|
getset |
Returns or sets the analysis type.
Only available for transient event and frequency event
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the DDAM coefficient definition method
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the DDAM coefficients definition file.
Only available when event type is CAE.ResponseSimulation.DDAMExcitation.CoefficientDefinitionType.ByFile .
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the time duration in second for transient event
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the time duration optionin option for transient event
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Use Fast RMS Method.
Only available when event type is CAE.ResponseSimulation.RSEvent.Type.Random >,
Created in NX11.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the DDAM formulation type
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the interpolation method.
only available when event type is CAE.ResponseSimulation.RSEvent.Type.Frequency , CAE.ResponseSimulation.RSEvent.Type.Random , CAE.ResponseSimulation.RSEvent.Type.ResponseSpectrum ,
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the Minimum G value
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the ship type
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the DDAM response type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the ship type
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the spacing type
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the spectral lines setting.
Only available when event type is CAE.ResponseSimulation.RSEvent.Type.Frequency , CAE.ResponseSimulation.RSEvent.Type.Random , CAE.ResponseSimulation.RSEvent.Type.ResponseSpectrum ,
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")