NXOpen .NET Reference
12.0.0
|
This is a manager to the NXOpen.CAE.ResponseSimulation.PeakValueEvaluationSetting class. More...
Properties | |
unsafe NXOpen.CAE.ResponseSimulation.CombinationEvaluationOptions | CombinationOptions [get] |
Returns the setting of combination evaluation. More... | |
Properties inherited from NXOpen.CAE.ResponseSimulation.PrlResultsEvaluationSettingBuilder | |
unsafe NXOpen.CAE.ResponseSimulation.CoordinateSystem | CoordinateSystem [get, set] |
Returns or sets the coordinate system. More... | |
unsafe NXOpen.CAE.FENode | ObservationNode [get, set] |
Returns or sets the relative node. More... | |
unsafe bool | Relative [get, set] |
Returns or sets the option of using the observation node in evaluation More... | |
unsafe NXOpen.CAE.ResponseSimulation.EvaluationResultType | ResultType [get, set] |
Returns or sets the result type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAE.ResponseSimulation.PrlResultsEvaluationSettingBuilder | |
unsafe NXOpen.CAE.FENode[] | GetOutputNodes () |
Returns the destination nodes. More... | |
unsafe void | SetOutputNodes (NXOpen.CAE.FENode[] destinationNodes) |
Sets the destination nodes More... | |
unsafe NXOpen.CAE.FEElement[] | GetOutputElements () |
Returns the destination elements. More... | |
unsafe void | SetOutputElements (NXOpen.CAE.FEElement[] destinationElements) |
Sets the destination elements More... | |
unsafe NXOpen.CAE.ResponseSimulation.DirectionDataComponent[] | GetDataComponents () |
Returns the direction data components. More... | |
unsafe void | SetDataComponents (NXOpen.CAE.ResponseSimulation.DirectionDataComponent[] dataComponent) |
Sets the direction data components. More... | |
This is a manager to the NXOpen.CAE.ResponseSimulation.PeakValueEvaluationSetting class.
Object of type NXOpen.CAE.ResponseSimulation.PeakValueEvaluationSetting can be created and edited only through this class
To create a new instance of this class, use NXOpen.CAE.ResponseSimulation.EvaluationSettingManager.CreatePeakValueEvaluationSettingBuilder
Created in NX5.0.0
|
get |
Returns the setting of combination evaluation.
Only available when event type is NXOpen.CAE.ResponseSimulation.RSEvent.Type.Random or NXOpen.CAE.ResponseSimulation.RSEvent.Type.ResponseSpectrum
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")