NXOpen .NET Reference
12.0.0
|
Represents the CSD build More...
Public Member Functions | |
unsafe NXOpen.CAE.FENode[] | GetResponseNodes () |
Get the response nodes. More... | |
unsafe void | SetResponseNodes (NXOpen.CAE.FENode[] responseNode) |
Set the response nodes. More... | |
unsafe NXOpen.CAE.FEElement[] | GetResponseElements () |
Get the response elments. More... | |
unsafe void | SetResponseElements (NXOpen.CAE.FEElement[] responseElements) |
Set the response elments. More... | |
Properties | |
unsafe NXOpen.CAE.ResponseSimulation.CoordinateSystem | ReferenceCoordinateSystem [get, set] |
Returns or sets the coordinate system of reference element. More... | |
unsafe NXOpen.CAE.ResponseSimulation.DataLocation | ReferenceDataLocation [get] |
Returns the reference element location of reference element. More... | |
unsafe NXOpen.CAE.FEElement | ReferenceElement [get, set] |
Returns or sets the reference element. More... | |
unsafe NXOpen.CAE.ResponseSimulation.DirectionDataComponent | ReferenceElementDataComponent [get, set] |
Returns or sets the direction data component of reference element. More... | |
unsafe NXOpen.CAE.FENode | ReferenceNode [get, set] |
Returns or sets the reference node. More... | |
unsafe NXOpen.CAE.ResponseSimulation.DirectionDataComponent | ReferenceNodeDataComponent [get, set] |
Returns or sets the direction data component of reference node. More... | |
unsafe NXOpen.Direction | ReferenceUserDefinedDirection [get, set] |
Returns or sets the user defined direction of reference node. More... | |
unsafe NXOpen.CAE.ResponseSimulation.NodalFunctionEvalRequest | ReferenceUsingUserDefinedDirection [get, set] |
Returns or sets the option of using user defined direction of the reference node. More... | |
unsafe NXOpen.CAE.ResponseSimulation.CoordinateSystem | ResponseCoordinateSystem [get, set] |
Returns or sets the coordinate system of response elements. More... | |
unsafe NXOpen.CAE.ResponseSimulation.DataLocation | ResponseDataLocation [get] |
Returns the response element location. More... | |
unsafe NXOpen.CAE.ResponseSimulation.DirectionDataComponent | ResponseElementDataComponent [get, set] |
Returns or sets the direction data component of response elements. More... | |
unsafe NXOpen.CAE.ResponseSimulation.DirectionDataComponent | ResponseNodeDataComponent [get, set] |
Returns or sets the direction data component of response node. More... | |
unsafe NXOpen.Direction | ResponseUserDefinedDirection [get, set] |
Returns or sets the user defined direction of response nodes. More... | |
unsafe NXOpen.CAE.ResponseSimulation.NodalFunctionEvalRequest | ResponseUsingUserDefinedDirection [get, set] |
Returns or sets the option of using user defined direction of response nodes. More... | |
Properties inherited from NXOpen.CAE.ResponseSimulation.FunctionEvaluationSettingBuilder | |
unsafe NXOpen.CAE.ResponseSimulation.FunctionEvaluationOutputSettings | OutputSettings [get] |
Returns the output setting. More... | |
unsafe NXOpen.CAE.ResponseSimulation.EvaluationResultType | ResultType [get, set] |
Returns or sets the result type More... | |
Represents the CSD build
To create a new instance of this class, use NXOpen.CAE.ResponseSimulation.EvaluationSettingManager.CreateCsdEvaluationSettingBuilder
Created in NX6.0.0
unsafe NXOpen.CAE.FEElement [] NXOpen.CAE.ResponseSimulation.CsdEvaluationSettingBuilder.GetResponseElements | ( | ) |
Get the response elments.
Available if the result type is CAE.ResponseSimulation.EvaluationResultType.Stress CAE.ResponseSimulation.EvaluationResultType.Strain CAE.ResponseSimulation.EvaluationResultType.ShellStressResultant CAE.ResponseSimulation.EvaluationResultType.ElementForce CAE.ResponseSimulation.EvaluationResultType.BeamElementForce
Created in NX6.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
unsafe NXOpen.CAE.FENode [] NXOpen.CAE.ResponseSimulation.CsdEvaluationSettingBuilder.GetResponseNodes | ( | ) |
Get the response nodes.
Available if the result type is CAE.ResponseSimulation.EvaluationResultType.Displacement CAE.ResponseSimulation.EvaluationResultType.Velocity CAE.ResponseSimulation.EvaluationResultType.Acceleration CAE.ResponseSimulation.EvaluationResultType.ReactionForce
Created in NX6.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
unsafe void NXOpen.CAE.ResponseSimulation.CsdEvaluationSettingBuilder.SetResponseElements | ( | NXOpen.CAE.FEElement[] | responseElements | ) |
Set the response elments.
Available if the result type is CAE.ResponseSimulation.EvaluationResultType.Stress CAE.ResponseSimulation.EvaluationResultType.Strain CAE.ResponseSimulation.EvaluationResultType.ShellStressResultant CAE.ResponseSimulation.EvaluationResultType.ElementForce CAE.ResponseSimulation.EvaluationResultType.BeamElementForce
Created in NX6.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
responseElements |
unsafe void NXOpen.CAE.ResponseSimulation.CsdEvaluationSettingBuilder.SetResponseNodes | ( | NXOpen.CAE.FENode[] | responseNode | ) |
Set the response nodes.
Available if the result type is CAE.ResponseSimulation.EvaluationResultType.Displacement CAE.ResponseSimulation.EvaluationResultType.Velocity CAE.ResponseSimulation.EvaluationResultType.Acceleration CAE.ResponseSimulation.EvaluationResultType.ReactionForce
Created in NX6.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
responseNode |
|
getset |
Returns or sets the coordinate system of reference element.
Available if the result type is CAE.ResponseSimulation.EvaluationResultType.Stress CAE.ResponseSimulation.EvaluationResultType.Strain CAE.ResponseSimulation.EvaluationResultType.ShellStressResultant CAE.ResponseSimulation.EvaluationResultType.ElementForce CAE.ResponseSimulation.EvaluationResultType.BeamElementForce
Created in NX6.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
get |
Returns the reference element location of reference element.
Available if the result type is CAE.ResponseSimulation.EvaluationResultType.Stress CAE.ResponseSimulation.EvaluationResultType.Strain
Created in NX6.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the reference element.
Available if the result type is CAE.ResponseSimulation.EvaluationResultType.Stress CAE.ResponseSimulation.EvaluationResultType.Strain CAE.ResponseSimulation.EvaluationResultType.ShellStressResultant CAE.ResponseSimulation.EvaluationResultType.ElementForce CAE.ResponseSimulation.EvaluationResultType.BeamElementForce
Created in NX6.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the direction data component of reference element.
Available if the result type is CAE.ResponseSimulation.EvaluationResultType.Stress CAE.ResponseSimulation.EvaluationResultType.Strain CAE.ResponseSimulation.EvaluationResultType.ShellStressResultant CAE.ResponseSimulation.EvaluationResultType.ElementForce CAE.ResponseSimulation.EvaluationResultType.BeamElementForce
Created in NX6.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the reference node.
Available if the result type is CAE.ResponseSimulation.EvaluationResultType.Displacement CAE.ResponseSimulation.EvaluationResultType.Velocity CAE.ResponseSimulation.EvaluationResultType.Acceleration CAE.ResponseSimulation.EvaluationResultType.ReactionForce
Created in NX6.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the direction data component of reference node.
Available if the result type is CAE.ResponseSimulation.EvaluationResultType.Displacement CAE.ResponseSimulation.EvaluationResultType.Velocity CAE.ResponseSimulation.EvaluationResultType.Acceleration CAE.ResponseSimulation.EvaluationResultType.ReactionForce
Created in NX6.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the user defined direction of reference node.
Available if the result type is CAE.ResponseSimulation.EvaluationResultType.Displacement CAE.ResponseSimulation.EvaluationResultType.Velocity CAE.ResponseSimulation.EvaluationResultType.Acceleration CAE.ResponseSimulation.EvaluationResultType.ReactionForce
Created in NX6.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the option of using user defined direction of the reference node.
Available if the result type is CAE.ResponseSimulation.EvaluationResultType.Displacement CAE.ResponseSimulation.EvaluationResultType.Velocity CAE.ResponseSimulation.EvaluationResultType.Acceleration CAE.ResponseSimulation.EvaluationResultType.ReactionForce
Created in NX6.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the coordinate system of response elements.
Available if the result type is CAE.ResponseSimulation.EvaluationResultType.Stress CAE.ResponseSimulation.EvaluationResultType.Strain CAE.ResponseSimulation.EvaluationResultType.ShellStressResultant CAE.ResponseSimulation.EvaluationResultType.ElementForce CAE.ResponseSimulation.EvaluationResultType.BeamElementForce
Created in NX6.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
get |
Returns the response element location.
Available if the result type is CAE.ResponseSimulation.EvaluationResultType.Stress CAE.ResponseSimulation.EvaluationResultType.Strain
Created in NX6.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the direction data component of response elements.
Available if the result type is CAE.ResponseSimulation.EvaluationResultType.Stress CAE.ResponseSimulation.EvaluationResultType.Strain CAE.ResponseSimulation.EvaluationResultType.ShellStressResultant CAE.ResponseSimulation.EvaluationResultType.ElementForce CAE.ResponseSimulation.EvaluationResultType.BeamElementForce
Created in NX6.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the direction data component of response node.
Available if the result type is CAE.ResponseSimulation.EvaluationResultType.Displacement CAE.ResponseSimulation.EvaluationResultType.Velocity CAE.ResponseSimulation.EvaluationResultType.Acceleration CAE.ResponseSimulation.EvaluationResultType.ReactionForce
Created in NX6.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the user defined direction of response nodes.
Available if the result type is CAE.ResponseSimulation.EvaluationResultType.Displacement CAE.ResponseSimulation.EvaluationResultType.Velocity CAE.ResponseSimulation.EvaluationResultType.Acceleration CAE.ResponseSimulation.EvaluationResultType.ReactionForce
Created in NX6.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the option of using user defined direction of response nodes.
Available if the result type is CAE.ResponseSimulation.EvaluationResultType.Displacement CAE.ResponseSimulation.EvaluationResultType.Velocity CAE.ResponseSimulation.EvaluationResultType.Acceleration CAE.ResponseSimulation.EvaluationResultType.ReactionForce
Created in NX6.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")