NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.MultipleElementCreateBuilder which can be used to create mutiple elements in one efficient opertation. More...
Public Member Functions | |
unsafe void | AddElement (NXOpen.CAE.FENode[] nodes) |
Adds new element definition defined by the list of input NXOpen.CAE.FENode objects. More... | |
unsafe void | AddElement (NXOpen.CAE.FENode[] nodes, int label) |
Adds new element definition defined by the list of input NXOpen.CAE.FENode objects. More... | |
unsafe NXOpen.CAE.FEElement[] | CommitElements () |
Commits the Builder, which creates elements as they were defined and returns the newly create elements. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.ElementTypeBuilder | ElementType [get] |
Returns the element type builder. More... | |
unsafe int | LabelIncrement [get, set] |
Returns or sets the label increment used when calculating next element label when assigning element labels More... | |
unsafe int | StartLabel [get, set] |
Returns or sets the starting label used to assign element labels, if no explicit labels were defined. More... | |
Represents a NXOpen.CAE.MultipleElementCreateBuilder which can be used to create mutiple elements in one efficient opertation.
The general procedure for creating elements is to:
The
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateMultipleElementCreateBuilder
Created in NX7.5.2
unsafe void NXOpen.CAE.MultipleElementCreateBuilder.AddElement | ( | NXOpen.CAE.FENode[] | nodes | ) |
Adds new element definition defined by the list of input NXOpen.CAE.FENode objects.
New element will be created only after NXOpen.CAE.MultipleElementCreateBuilder.CommitElements is done. Since element labels weren't specified, the builder will assign them automatically based on the setting of NXOpen.CAE.MultipleElementCreateBuilder.StartLabel and NXOpen.CAE.MultipleElementCreateBuilder.LabelIncrement
Created in NX7.5.2
License requirements: nx_masterfem ("Finite Element Modeling")
nodes | input list of nodes |
unsafe void NXOpen.CAE.MultipleElementCreateBuilder.AddElement | ( | NXOpen.CAE.FENode[] | nodes, |
int | label | ||
) |
Adds new element definition defined by the list of input NXOpen.CAE.FENode objects.
New element will be created only after NXOpen.CAE.MultipleElementCreateBuilder.CommitElements is done.
Created in NX7.5.2
License requirements: nx_masterfem ("Finite Element Modeling")
nodes | input list of nodes, The number of nodes and the order of the nodes must be consistent with the defined element type. |
label | new FEElement label. If the specified label is less than or equal to 0 then the builder will automatically assign a valid label based on the builders labeling rules. If a label is specified it must be unique in this part. |
unsafe NXOpen.CAE.FEElement [] NXOpen.CAE.MultipleElementCreateBuilder.CommitElements | ( | ) |
Commits the Builder, which creates elements as they were defined and returns the newly create elements.
The method Builder.Commit will also do the same thing except instead of returning elements, it will return the newly created NXOpen.CAE.Mesh which contains the new elements. Builder.GetCommittedObjects can't be used to return elements since they are not of type NXOpen.NXObject . It will however return the newly created NXOpen.CAE.Mesh
Created in NX7.5.2
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the element type builder.
Through the NXOpen.CAE.ElementTypeBuilder you can specify both the type of element to create as well as the destination NXOpen.CAE.MeshCollector the new elements will be placed in.
Created in NX7.5.2
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the label increment used when calculating next element label when assigning element labels
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the starting label used to assign element labels, if no explicit labels were defined.
If no start label is specified, the next available element for this part.
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")