NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ModelCheck.ElementQualityCheckBuilder to perform quality checking on the candidate elements. More...
Public Types | |
enum | ReportFormat { None, Failed, Warning, FailedAndWarning, All } |
indicates how to generate report More... | |
enum | OutputElements { None, Failed, Warning, FailedAndWarning } |
indicates how to create output group More... | |
Public Member Functions | |
unsafe NXOpen.CAE.ModelCheck.ElementQualityCheckResults | ExecuteCheck () |
Execute element quality checking for NXOpen.CAE.ModelCheck.ElementQualityCheckBuilder.SelectionList and returns the check results. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.ModelCheck.ElementQualityCheckBuilder.ReportFormat | ElementReportFormat [get, set] |
Returns or sets the report style More... | |
unsafe NXOpen.CAE.ModelCheck.ElementQualityCheckBuilder.OutputElements | ElementsOutputOption [get, set] |
Returns or sets the element output options More... | |
unsafe NXOpen.NXColor | FailedElementsColor [get, set] |
Returns or sets the display color of failed elements More... | |
unsafe NXOpen.CAE.NumberFormat | NumberFormat [get] |
Returns the number format option More... | |
unsafe NXOpen.SelectTaggedObjectList | SelectionList [get] |
Returns the selected objects to be checked. More... | |
unsafe bool | ShowFailedElementsLabel [get, set] |
Returns or sets the value indicating whether to show label for those failed elements More... | |
unsafe NXOpen.NXColor | WarningElementsColor [get, set] |
Returns or sets the display color of warning elements More... | |
unsafe NXOpen.CAE.ModelCheck.CheckScope | CheckScopeOption [get, set] |
Returns or sets the check scope setting More... | |
Properties inherited from NXOpen.CAE.ModelCheck.ISelectionBuilder | |
NXOpen.CAE.ModelCheck.CheckScope | CheckScopeOption [get, set] |
Returns or sets the check scope setting More... | |
Represents a NXOpen.CAE.ModelCheck.ElementQualityCheckBuilder to perform quality checking on the candidate elements.
Set the properties of the NXOpen.CAE.ModelCheck.ElementQualitySetting instance for the current solver language in the CAE part to define the specific quality checks to perform.
Those elements with failed quality check results will be displayed according to the display setting NXOpen.CAE.ModelCheck.ElementQualityCheckBuilder.ShowFailedElementsLabel and NXOpen.CAE.ModelCheck.ElementQualityCheckBuilder.FailedElementsColor .
The report will be generated according to NXOpen.CAE.ModelCheck.ElementQualityCheckBuilder.ElementReportFormat
You can do element quality check by Builder.Commit and NXOpen.CAE.ModelCheck.ElementQualityCheckBuilder.ExecuteCheck . Builder.Commit performs the check, displays the failed elements and generates the report in a listing window. But NXOpen.CAE.ModelCheck.ElementQualityCheckBuilder just performs the check and returns the check result NXOpen.CAE.ModelCheck.ElementQualityCheckResults
To create a new instance of this class, use NXOpen.CAE.ModelCheckManager.CreateElementQualityCheckBuilder
Created in NX8.5.0
indicates how to generate report
unsafe NXOpen.CAE.ModelCheck.ElementQualityCheckResults NXOpen.CAE.ModelCheck.ElementQualityCheckBuilder.ExecuteCheck | ( | ) |
Execute element quality checking for NXOpen.CAE.ModelCheck.ElementQualityCheckBuilder.SelectionList and returns the check results.
You could also use Builder.Commit to do the checking. Builder.Commit only executes the checking, displaying failed elements and generating report, but does not return the results
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the check scope setting
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the report style
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the element output options
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the display color of failed elements
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the number format option
Created in NX11.0.2
License requirements: None.
|
get |
Returns the selected objects to be checked.
The objects must be NXOpen.CAE.Mesh or NXOpen.CAE.FEElement
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the value indicating whether to show label for those failed elements
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the display color of warning elements
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")