NXOpen .NET Reference
12.0.0
|
Represents the element quality checking result of NXOpen.CAE.ModelCheck.ElementQualityCheckBuilder More...
Classes | |
struct | TestSummary |
Reprents the summary data of a specified quality checking test type More... | |
Public Member Functions | |
unsafe NXOpen.CAE.ModelCheck.ElementQualityCheckResults.TestSummary[] | GetTestSummary () |
Returns summary data of tests executed by NXOpen.CAE.ModelCheck.ElementQualityCheckBuilder More... | |
unsafe NXOpen.CAE.ModelCheck.ElementTestResult | GetElementTestResultByIndex (int index) |
Returns test results of each element More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe int | ElementTestCount [get] |
Returns the total number of element tested during a test session More... | |
Represents the element quality checking result of NXOpen.CAE.ModelCheck.ElementQualityCheckBuilder
To obtain an instance of this class use CAE.ModelCheck.ElementQualityCheckBuilder
Created in NX8.5.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX8.5.0
License requirements: None.
unsafe NXOpen.CAE.ModelCheck.ElementTestResult NXOpen.CAE.ModelCheck.ElementQualityCheckResults.GetElementTestResultByIndex | ( | int | index | ) |
Returns test results of each element
Created in NX8.5.0
License requirements: None.
index |
unsafe NXOpen.CAE.ModelCheck.ElementQualityCheckResults.TestSummary [] NXOpen.CAE.ModelCheck.ElementQualityCheckResults.GetTestSummary | ( | ) |
Returns summary data of tests executed by NXOpen.CAE.ModelCheck.ElementQualityCheckBuilder
Created in NX8.5.0
License requirements: None.
|
get |
Returns the total number of element tested during a test session
Created in NX8.5.0
License requirements: None.