NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.LaminateSineEvent builder More...
Public Types | |
enum | NaturalFrequeciesEnum { All, Select } |
The reference enum. More... | |
enum | IntermediateFrequeciesEnum { IncrementLinear, IncrementLogarithmic, BetweenFrequencies } |
The intermediate frequencies options More... | |
enum | IntermediateFrequeciesBetweenEnum { Linear, Logarithmic } |
The intermediate in between frequencies increment option More... | |
enum | AdditionalFrequeciesUnitsEnum { Hz, KHz, MHz, GHz } |
The additional frequencies units More... | |
Public Types inherited from NXOpen.CAE.LaminateDynamicEventBuilder | |
enum | ReferenceTypeEnum { Relative, Absolute } |
The reference enum. More... | |
enum | ExcitationSelectedAxisEnum { X, Y, Z } |
The excitation axis enum. More... | |
Public Member Functions | |
unsafe void | SelectModes (NXOpen.CAE.LaminateModeProperty[] selectedModes) |
Sets the a mode property selection More... | |
unsafe void | SetAdditionalFrequencies (double[] additionalFrequencies) |
Sets the additional frequencies values More... | |
Public Member Functions inherited from NXOpen.CAE.LaminateDynamicEventBuilder | |
unsafe NXOpen.CAE.ModelingObjectPropertyTable | GetOutputRequestObject () |
Get the output request. More... | |
unsafe void | SetOutputRequestObject (NXOpen.CAE.ModelingObjectPropertyTable ssmo) |
Set the output request. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AdditionalFrequenciesBreakPoints [get, set] |
Returns or sets the option to consider break points More... | |
unsafe NXOpen.CAE.LaminateSineEventBuilder.AdditionalFrequeciesUnitsEnum | AdditionalFrequenciesUnits [get, set] |
Returns or sets the option to consider break points More... | |
unsafe NXOpen.CAE.LaminateSineEventBuilder.IntermediateFrequeciesBetweenEnum | IntermediateFrequenciesBetweenOption [get, set] |
Returns or sets the intermediate in between frequencies option More... | |
unsafe double | IntermediateFrequenciesCluster [get, set] |
Returns or sets the intermediate in between frequencies number of excitations More... | |
unsafe bool | IntermediateFrequenciesEnable [get, set] |
Returns or sets the intermediate frequencies control More... | |
unsafe bool | IntermediateFrequenciesIncludeNatFreq [get, set] |
Returns or sets the option to include the natural frequencis in the intermediate frequencies with the linear and logarithmic options More... | |
unsafe int | IntermediateFrequenciesNumExcitations [get, set] |
Returns or sets the intermediate in between frequencies number of excitations More... | |
unsafe int | IntermediateFrequenciesNumIncrements [get, set] |
Returns or sets the intermediate frequencies number of increments for linear and logarithmic options More... | |
unsafe NXOpen.CAE.LaminateSineEventBuilder.IntermediateFrequeciesEnum | IntermediateFrequenciesOption [get, set] |
Returns or sets the intermediate frequencies option More... | |
unsafe NXOpen.CAE.LaminateSineEventBuilder.NaturalFrequeciesEnum | NaturalFrequenciesChoice [get, set] |
Returns or sets the natural frequencies selection option More... | |
unsafe bool | NaturalFrequenciesEnable [get, set] |
Returns or sets the natural frequencies option More... | |
Properties inherited from NXOpen.CAE.LaminateDynamicEventBuilder | |
unsafe string | DynamicEventName [get, set] |
Returns or sets the event name More... | |
unsafe NXOpen.CoordinateSystem | ExcitationCsys [get, set] |
Returns or sets the excitation coordinate system More... | |
unsafe NXOpen.CAE.LaminateDynamicEventBuilder.ExcitationSelectedAxisEnum | ExcitationSelectedAxis [get, set] |
Returns or sets the excitation axis More... | |
unsafe double | LowerBoundFrequency [get, set] |
Returns or sets the lower bound freq More... | |
unsafe bool | NastranBasicCsys [get, set] |
Returns or sets the nastran basic More... | |
unsafe NXOpen.CAE.LaminateDynamicEventBuilder.ReferenceTypeEnum | ReferenceType [get, set] |
Returns or sets the reference type More... | |
unsafe double | UpperBoundFrequency [get, set] |
Returns or sets the upper bound freq More... | |
unsafe NXOpen.TaggedObject | UserFunction [get, set] |
Returns or sets the function. More... | |
Represents a NXOpen.CAE.LaminateSineEvent builder
To create a new instance of this class, use NXOpen.CAE.LaminateDynamicEventCollection.CreateSineEventBuilder
Created in NX10.0.0
unsafe void NXOpen.CAE.LaminateSineEventBuilder.SelectModes | ( | NXOpen.CAE.LaminateModeProperty[] | selectedModes | ) |
Sets the a mode property selection
Created in NX10.0.0
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
selectedModes |
unsafe void NXOpen.CAE.LaminateSineEventBuilder.SetAdditionalFrequencies | ( | double[] | additionalFrequencies | ) |
Sets the additional frequencies values
Created in NX10.0.0
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
additionalFrequencies |
|
getset |
Returns or sets the option to consider break points
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the option to consider break points
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the intermediate in between frequencies option
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the intermediate in between frequencies number of excitations
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the intermediate frequencies control
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the option to include the natural frequencis in the intermediate frequencies with the linear and logarithmic options
Created in NX10.0.0
Deprecated in NX11.0.0. This function has no replacement. The IntermediateFrequenciesIncludeNatFreq property is simply not supported by the Sine Event solver and has never been. This parameter is useless.
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the intermediate in between frequencies number of excitations
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the intermediate frequencies number of increments for linear and logarithmic options
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the intermediate frequencies option
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the natural frequencies selection option
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the natural frequencies option
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")