NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.LaminateDynamicEvent builder More...
Public Types | |
enum | ReferenceTypeEnum { Relative, Absolute } |
The reference enum. More... | |
enum | ExcitationSelectedAxisEnum { X, Y, Z } |
The excitation axis enum. More... | |
Public Member Functions | |
unsafe NXOpen.CAE.ModelingObjectPropertyTable | GetOutputRequestObject () |
Get the output request. More... | |
unsafe void | SetOutputRequestObject (NXOpen.CAE.ModelingObjectPropertyTable ssmo) |
Set the output request. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | DynamicEventName [get, set] |
Returns or sets the event name More... | |
unsafe NXOpen.CoordinateSystem | ExcitationCsys [get, set] |
Returns or sets the excitation coordinate system More... | |
unsafe NXOpen.CAE.LaminateDynamicEventBuilder.ExcitationSelectedAxisEnum | ExcitationSelectedAxis [get, set] |
Returns or sets the excitation axis More... | |
unsafe double | LowerBoundFrequency [get, set] |
Returns or sets the lower bound freq More... | |
unsafe bool | NastranBasicCsys [get, set] |
Returns or sets the nastran basic More... | |
unsafe NXOpen.CAE.LaminateDynamicEventBuilder.ReferenceTypeEnum | ReferenceType [get, set] |
Returns or sets the reference type More... | |
unsafe double | UpperBoundFrequency [get, set] |
Returns or sets the upper bound freq More... | |
unsafe NXOpen.TaggedObject | UserFunction [get, set] |
Returns or sets the function. More... | |
unsafe NXOpen.CAE.ModelingObjectPropertyTable NXOpen.CAE.LaminateDynamicEventBuilder.GetOutputRequestObject | ( | ) |
Get the output request.
Created in NX10.0.0
License requirements: None.
unsafe void NXOpen.CAE.LaminateDynamicEventBuilder.SetOutputRequestObject | ( | NXOpen.CAE.ModelingObjectPropertyTable | ssmo | ) |
Set the output request.
Created in NX10.0.0
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
ssmo |
|
getset |
Returns or sets the event name
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the excitation coordinate system
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the excitation axis
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the lower bound freq
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the nastran basic
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the reference type
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the upper bound freq
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the function.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")