NXOpen .NET Reference
12.0.0
|
Represents a collection of laminate dynamic events More...
Public Member Functions | |
NXOpen.CAE.LaminateDynamicEvent[] | ToArray () |
Returns an array of NXOpen.CAE.LaminateDynamicEvent objects. More... | |
unsafe NXOpen.CAE.LaminateDynamicEvent | FindObject (string name) |
Finds a laminate dynamic event with the specified name More... | |
unsafe void | Delete (NXOpen.CAE.LaminateDynamicEvent dynamicEvent) |
Deletes the laminate dynamic event More... | |
unsafe void | CloneDynamicEvent (NXOpen.CAE.LaminateDynamicEvent dynamicEvent) |
Clones the laminate dynamic event More... | |
unsafe NXOpen.CAE.LaminateRandomEventBuilder | CreateRandomEventBuilder (NXOpen.CAE.LaminateRandomEvent laminateRandomEventTag) |
Creates a builder for the laminate random event. More... | |
unsafe NXOpen.CAE.LaminateSineEventBuilder | CreateSineEventBuilder (NXOpen.CAE.LaminateSineEvent laminateSineEventTag) |
Creates a builder for the laminate sine event. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of laminate dynamic events
To obtain an instance of this class, refer to NXOpen.CAE.LaminateDynamicSim
Created in NX9.0.0
unsafe void NXOpen.CAE.LaminateDynamicEventCollection.CloneDynamicEvent | ( | NXOpen.CAE.LaminateDynamicEvent | dynamicEvent | ) |
Clones the laminate dynamic event
Created in NX9.0.0
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
dynamicEvent | Laminate dynamic event to be cloned |
unsafe NXOpen.CAE.LaminateRandomEventBuilder NXOpen.CAE.LaminateDynamicEventCollection.CreateRandomEventBuilder | ( | NXOpen.CAE.LaminateRandomEvent | laminateRandomEventTag | ) |
Creates a builder for the laminate random event.
Created in NX9.0.0
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
laminateRandomEventTag | The event. |
unsafe NXOpen.CAE.LaminateSineEventBuilder NXOpen.CAE.LaminateDynamicEventCollection.CreateSineEventBuilder | ( | NXOpen.CAE.LaminateSineEvent | laminateSineEventTag | ) |
Creates a builder for the laminate sine event.
Created in NX10.0.0
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
laminateSineEventTag | The event. |
unsafe void NXOpen.CAE.LaminateDynamicEventCollection.Delete | ( | NXOpen.CAE.LaminateDynamicEvent | dynamicEvent | ) |
Deletes the laminate dynamic event
Created in NX9.0.0
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
dynamicEvent | Laminate dynamic event to be deleted |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.LaminateDynamicEvent NXOpen.CAE.LaminateDynamicEventCollection.FindObject | ( | string | name | ) |
Finds a laminate dynamic event with the specified name
Created in NX9.0.0
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
name | Laminate Dynamic Event name to be found |
NXOpen.CAE.LaminateDynamicEvent [] NXOpen.CAE.LaminateDynamicEventCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.LaminateDynamicEvent objects.
|
get |
Returns the tag of this object.