NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.LaminateRandomEvent builder More...
Public Types | |
enum | ReferenceEnum { Relative, Absolute } |
The reference enum. More... | |
enum | ExcitationAxisEnum { X, Y, Z } |
The excitation axis enum. More... | |
enum | ConfidenceLevelOptionEnum { UserDef, StandardDev } |
The confidence level option. More... | |
Public Types inherited from NXOpen.CAE.LaminateDynamicEventBuilder | |
enum | ReferenceTypeEnum { Relative, Absolute } |
The reference enum. More... | |
enum | ExcitationSelectedAxisEnum { X, Y, Z } |
The excitation axis enum. More... | |
Public Member Functions | |
unsafe NXOpen.CAE.ModelingObjectPropertyTable | GetOutputRequest () |
Get the output request. More... | |
unsafe void | SetOutputRequest (NXOpen.CAE.ModelingObjectPropertyTable ssmo) |
Set the output request. More... | |
Public Member Functions inherited from NXOpen.CAE.LaminateDynamicEventBuilder | |
unsafe NXOpen.CAE.ModelingObjectPropertyTable | GetOutputRequestObject () |
Get the output request. More... | |
unsafe void | SetOutputRequestObject (NXOpen.CAE.ModelingObjectPropertyTable ssmo) |
Set the output request. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | ConfidenceLevel [get, set] |
Returns or sets the confidence level (in %) More... | |
unsafe NXOpen.CAE.LaminateRandomEventBuilder.ConfidenceLevelOptionEnum | ConfidenceLevelOption [get, set] |
Returns or sets the confidence level option More... | |
unsafe string | EventName [get, set] |
Returns or sets the event name More... | |
unsafe NXOpen.CAE.LaminateRandomEventBuilder.ExcitationAxisEnum | ExcitationAxis [get, set] |
Returns or sets the excitation axis More... | |
unsafe NXOpen.CoordinateSystem | ExcitationCoordinateSystem [get, set] |
Returns or sets the excitation coordinate system More... | |
unsafe NXOpen.TaggedObject | Function [get, set] |
Returns or sets the function. More... | |
unsafe double | LowerBoundFreq [get, set] |
Returns or sets the lower bound freq More... | |
unsafe bool | NastranBasic [get, set] |
Returns or sets the nastran basic More... | |
unsafe NXOpen.CAE.LaminateRandomEventBuilder.ReferenceEnum | Reference [get, set] |
Returns or sets the reference More... | |
unsafe double | StandardDeviation [get, set] |
Returns or sets the number of standard deviations used to calculate the confidence level More... | |
unsafe double | UpperBoundFreq [get, set] |
Returns or sets the upper bound freq More... | |
Properties inherited from NXOpen.CAE.LaminateDynamicEventBuilder | |
unsafe string | DynamicEventName [get, set] |
Returns or sets the event name More... | |
unsafe NXOpen.CoordinateSystem | ExcitationCsys [get, set] |
Returns or sets the excitation coordinate system More... | |
unsafe NXOpen.CAE.LaminateDynamicEventBuilder.ExcitationSelectedAxisEnum | ExcitationSelectedAxis [get, set] |
Returns or sets the excitation axis More... | |
unsafe double | LowerBoundFrequency [get, set] |
Returns or sets the lower bound freq More... | |
unsafe bool | NastranBasicCsys [get, set] |
Returns or sets the nastran basic More... | |
unsafe NXOpen.CAE.LaminateDynamicEventBuilder.ReferenceTypeEnum | ReferenceType [get, set] |
Returns or sets the reference type More... | |
unsafe double | UpperBoundFrequency [get, set] |
Returns or sets the upper bound freq More... | |
unsafe NXOpen.TaggedObject | UserFunction [get, set] |
Returns or sets the function. More... | |
Represents a NXOpen.CAE.LaminateRandomEvent builder
To create a new instance of this class, use NXOpen.CAE.LaminateDynamicEventCollection.CreateRandomEventBuilder
Created in NX9.0.0
unsafe NXOpen.CAE.ModelingObjectPropertyTable NXOpen.CAE.LaminateRandomEventBuilder.GetOutputRequest | ( | ) |
Get the output request.
Created in NX9.0.0
Deprecated in NX10.0.0. Use NXOpen.CAE.LaminateDynamicEventBuilder.GetOutputRequestObject instead.
License requirements: None.
unsafe void NXOpen.CAE.LaminateRandomEventBuilder.SetOutputRequest | ( | NXOpen.CAE.ModelingObjectPropertyTable | ssmo | ) |
Set the output request.
Created in NX9.0.0
Deprecated in NX10.0.0. Use NXOpen.CAE.LaminateDynamicEventBuilder.SetOutputRequestObject instead.
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
ssmo |
|
getset |
Returns or sets the confidence level (in %)
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the confidence level option
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the event name
Created in NX9.0.0
Deprecated in NX10.0.0. Use NXOpen.CAE.LaminateDynamicEventBuilder.DynamicEventName instead.
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the excitation axis
Created in NX9.0.0
Deprecated in NX10.0.0. Use NXOpen.CAE.LaminateDynamicEventBuilder.ExcitationSelectedAxis instead.
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the excitation coordinate system
Created in NX9.0.0
Deprecated in NX10.0.0. Use NXOpen.CAE.LaminateDynamicEventBuilder.ExcitationCsys instead.
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the function.
Created in NX9.0.0
Deprecated in NX10.0.0. Use NXOpen.CAE.LaminateDynamicEventBuilder.UserFunction instead.
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the lower bound freq
Created in NX9.0.0
Deprecated in NX10.0.0. Use NXOpen.CAE.LaminateDynamicEventBuilder.LowerBoundFrequency instead.
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the nastran basic
Created in NX9.0.0
Deprecated in NX10.0.0. Use NXOpen.CAE.LaminateDynamicEventBuilder.NastranBasicCsys instead.
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the reference
Created in NX9.0.0
Deprecated in NX10.0.0. Use NXOpen.CAE.LaminateDynamicEventBuilder.ReferenceType instead.
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the number of standard deviations used to calculate the confidence level
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the upper bound freq
Created in NX9.0.0
Deprecated in NX10.0.0. Use NXOpen.CAE.LaminateDynamicEventBuilder.UpperBoundFrequency instead.
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")