NXOpen .NET Reference
12.0.0
|
Damper connection. More...
Public Member Functions | |
unsafe NXOpen.CAE.Connections.CsysType[] | GetSupportedCsysTypes () |
Gets supported csys types of connection. More... | |
unsafe void | SetTargetType (int index, NXOpen.CAE.Connections.NodalTargetType type) |
Set the target type More... | |
unsafe NXOpen.CAE.Connections.NodalTarget | GetTarget (int index) |
Get target More... | |
Properties | |
unsafe NXOpen.Expression | RxViscousDampingConstant [get] |
Returns the RX viscous damping constant More... | |
unsafe NXOpen.Expression | RyViscousDampingConstant [get] |
Returns the RY viscous damping constant More... | |
unsafe NXOpen.Expression | RzViscousDampingConstant [get] |
Returns the RZ viscous damping constant More... | |
unsafe NXOpen.Expression | XViscousDampingConstant [get] |
Returns the X viscous damping constant More... | |
unsafe NXOpen.Expression | YViscousDampingConstant [get] |
Returns the Y viscous damping constant More... | |
unsafe NXOpen.Expression | ZViscousDampingConstant [get] |
Returns the Z viscous damping constant More... | |
unsafe NXOpen.CoordinateSystem | Csys [get, set] |
Returns or sets the csys More... | |
unsafe NXOpen.CAE.Connections.CsysType | CsysType [get, set] |
Returns or sets the csys type More... | |
unsafe NXOpen.CAE.Connections.NodalPairingMethod | PairingMethod [get, set] |
Returns or sets the pairing method of targets More... | |
unsafe NXOpen.Expression | SearchConeAngle [get] |
Returns the search cone angle More... | |
unsafe NXOpen.Direction | SearchOrientation [get, set] |
Returns or sets the pairing search orientation More... | |
unsafe NXOpen.Expression | SearchRange [get] |
Returns the search range More... | |
Properties inherited from NXOpen.CAE.Connections.IConnection | |
unsafe string | UserDescription [get, set] |
Returns or sets the connection user description More... | |
Properties inherited from NXOpen.DisplayableObject | |
unsafe int | Color [get, set] |
Returns or sets the color of the object. More... | |
unsafe bool | IsBlanked [get] |
Returns the blank status of this object. More... | |
unsafe int | Layer [get, set] |
Returns or sets the layer that the object is in. More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | LineFont [get, set] |
Returns or sets the line font of the object. More... | |
unsafe NXOpen.DisplayableObject.ObjectWidth | LineWidth [get, set] |
Returns or sets the line width of the object. More... | |
unsafe NXOpen.Point3d | NameLocation [get] |
Returns the location of the object's name. More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.CAE.Connections.IViscousDamping | |
NXOpen.Expression | RxViscousDampingConstant [get] |
Returns the RX viscous damping constant More... | |
NXOpen.Expression | RyViscousDampingConstant [get] |
Returns the RY viscous damping constant More... | |
NXOpen.Expression | RzViscousDampingConstant [get] |
Returns the RZ viscous damping constant More... | |
NXOpen.Expression | XViscousDampingConstant [get] |
Returns the X viscous damping constant More... | |
NXOpen.Expression | YViscousDampingConstant [get] |
Returns the Y viscous damping constant More... | |
NXOpen.Expression | ZViscousDampingConstant [get] |
Returns the Z viscous damping constant More... | |
Properties inherited from NXOpen.CAE.Connections.ICsys | |
NXOpen.CoordinateSystem | Csys [get, set] |
Returns or sets the csys More... | |
NXOpen.CAE.Connections.CsysType | CsysType [get, set] |
Returns or sets the csys type More... | |
Properties inherited from NXOpen.CAE.Connections.INodalTargetsPairing | |
NXOpen.CAE.Connections.NodalPairingMethod | PairingMethod [get, set] |
Returns or sets the pairing method of targets More... | |
NXOpen.Expression | SearchConeAngle [get] |
Returns the search cone angle More... | |
NXOpen.Direction | SearchOrientation [get, set] |
Returns or sets the pairing search orientation More... | |
NXOpen.Expression | SearchRange [get] |
Returns the search range More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.DisplayableObject | |
enum | ObjectWidth { Normal, Thick, Thin, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies object width for objects such as lines and text More... | |
enum | ObjectFont { Solid = 1, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
specifies the object font for objects such as lines More... | |
Damper connection.
Use this interface to set/get properties and parameters of the Damper connection.
Created in NX12.0.0
unsafe NXOpen.CAE.Connections.CsysType [] NXOpen.CAE.Connections.Damper.GetSupportedCsysTypes | ( | ) |
Gets supported csys types of connection.
Created in NX12.0.0
License requirements: None.
Implements NXOpen.CAE.Connections.ICsys.
unsafe NXOpen.CAE.Connections.NodalTarget NXOpen.CAE.Connections.Damper.GetTarget | ( | int | index | ) |
Get target
Created in NX12.0.0
License requirements: None.
index |
Implements NXOpen.CAE.Connections.INodalTargetsContainer.
unsafe void NXOpen.CAE.Connections.Damper.SetTargetType | ( | int | index, |
NXOpen.CAE.Connections.NodalTargetType | type | ||
) |
Set the target type
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
index | |
type |
Implements NXOpen.CAE.Connections.INodalTargetsContainer.
|
getset |
Returns or sets the csys
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the csys type
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the pairing method of targets
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the RX viscous damping constant
Created in NX12.0.0
License requirements: None.
|
get |
Returns the RY viscous damping constant
Created in NX12.0.0
License requirements: None.
|
get |
Returns the RZ viscous damping constant
Created in NX12.0.0
License requirements: None.
|
get |
Returns the search cone angle
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the pairing search orientation
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the search range
Created in NX12.0.0
License requirements: None.
|
get |
Returns the X viscous damping constant
Created in NX12.0.0
License requirements: None.
|
get |
Returns the Y viscous damping constant
Created in NX12.0.0
License requirements: None.
|
get |
Returns the Z viscous damping constant
Created in NX12.0.0
License requirements: None.