NXOpen .NET Reference
12.0.0
|
This class represents an Interface to the Connection Csys. More...
Public Member Functions | |
NXOpen.CAE.Connections.CsysType[] | GetSupportedCsysTypes () |
Gets supported csys types of connection. More... | |
Public Member Functions inherited from NXOpen.INXObject | |
NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
void | Print () |
Prints a representation of this object to the system log file. More... | |
void | SetName (string name) |
Sets the custom name of the object. More... | |
Properties | |
NXOpen.CoordinateSystem | Csys [get, set] |
Returns or sets the csys More... | |
NXOpen.CAE.Connections.CsysType | CsysType [get, set] |
Returns or sets the csys type More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
This class represents an Interface to the Connection Csys.
Created in NX12.0.0
NXOpen.CAE.Connections.CsysType [] NXOpen.CAE.Connections.ICsys.GetSupportedCsysTypes | ( | ) |
Gets supported csys types of connection.
Created in NX12.0.0
License requirements: None.
Implemented in NXOpen.CAE.Connections.Sealing, NXOpen.CAE.Connections.Kinematic, NXOpen.CAE.Connections.Rigid, NXOpen.CAE.Connections.Bushing, NXOpen.CAE.Connections.Damper, and NXOpen.CAE.Connections.Spring.
|
getset |
Returns or sets the csys
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the csys type
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")