NXOpen .NET Reference
12.0.0
|
This class represents an Interface to the Connection Target Container. More...
Public Member Functions | |
void | SetTargetType (int index, NXOpen.CAE.Connections.NodalTargetType type) |
Set the target type More... | |
NXOpen.CAE.Connections.NodalTarget | GetTarget (int index) |
Get target More... | |
Public Member Functions inherited from NXOpen.INXObject | |
NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
void | Print () |
Prints a representation of this object to the system log file. More... | |
void | SetName (string name) |
Sets the custom name of the object. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
This class represents an Interface to the Connection Target Container.
Created in NX12.0.0
NXOpen.CAE.Connections.NodalTarget NXOpen.CAE.Connections.INodalTargetsContainer.GetTarget | ( | int | index | ) |
Get target
Created in NX12.0.0
License requirements: None.
index |
Implemented in NXOpen.CAE.Connections.Kinematic, NXOpen.CAE.Connections.Rigid, NXOpen.CAE.Connections.Bushing, NXOpen.CAE.Connections.Damper, and NXOpen.CAE.Connections.Spring.
void NXOpen.CAE.Connections.INodalTargetsContainer.SetTargetType | ( | int | index, |
NXOpen.CAE.Connections.NodalTargetType | type | ||
) |
Set the target type
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
index | |
type |
Implemented in NXOpen.CAE.Connections.Kinematic, NXOpen.CAE.Connections.Rigid, NXOpen.CAE.Connections.Bushing, NXOpen.CAE.Connections.Damper, and NXOpen.CAE.Connections.Spring.