NXOpen .NET Reference
12.0.0
|
represent a load input parameter More...
Public Types | |
enum | LoadSupportType { None, Node, Element } |
the support type More... | |
Public Member Functions | |
unsafe void | GetNodes (out NXOpen.CAE.FENode[] nodeArray) |
Get support nodes More... | |
unsafe void | GetElements (out NXOpen.CAE.FEElement[] elementArray) |
Get support elements More... | |
unsafe NXOpen.GeneralScalarTable | GetValues (NXOpen.Unit unitType) |
Get value using a specific unit type. More... | |
Properties | |
unsafe NXOpen.CAE.Result.Quantity | Quantity [get] |
Returns the quantity More... | |
unsafe NXOpen.CAE.AeroStructures.Author.InputLoad.LoadSupportType | SupportType [get] |
Returns the support type More... | |
unsafe NXOpen.Unit | Unit [get] |
Returns the unit type. More... | |
unsafe NXOpen.GeneralScalarTable | Values [get] |
Returns the values More... | |
Properties inherited from NXOpen.CAE.AeroStructures.Author.InputParameter | |
unsafe string | Name [get] |
Returns the name. More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
represent a load input parameter
No support for KF
Created in NX12.0.0
the support type
unsafe void NXOpen.CAE.AeroStructures.Author.InputLoad.GetElements | ( | out NXOpen.CAE.FEElement[] | elementArray | ) |
Get support elements
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
elementArray | the list of support element if available |
unsafe void NXOpen.CAE.AeroStructures.Author.InputLoad.GetNodes | ( | out NXOpen.CAE.FENode[] | nodeArray | ) |
Get support nodes
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
nodeArray | the list of support nodes if available |
unsafe NXOpen.GeneralScalarTable NXOpen.CAE.AeroStructures.Author.InputLoad.GetValues | ( | NXOpen.Unit | unitType | ) |
Get value using a specific unit type.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unitType | the unit in which the value must be converted if necessary |
|
get |
Returns the quantity
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the support type
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the unit type.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the values
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")