NXOpen .NET Reference
12.0.0
|
Represents a PMI Surface Finish More...
Additional Inherited Members | |
Public Types inherited from NXOpen.DisplayableObject | |
enum | ObjectWidth { Normal, Thick, Thin, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies object width for objects such as lines and text More... | |
enum | ObjectFont { Solid = 1, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
specifies the object font for objects such as lines More... | |
Public Member Functions inherited from NXOpen.Annotations.BaseSurfaceFinish | |
unsafe NXOpen.Annotations.UnitsFormatPreferences | GetUnitsFormatPrefs () |
Returns the unit format preferences More... | |
unsafe void | SetUnitsFormatPrefs (NXOpen.Annotations.UnitsFormatPreferences unitsFormat) |
Sets the unit format preferences. More... | |
unsafe bool | GetInvertSymbol () |
Return the invert symbol flag for symbol having flag type leader More... | |
unsafe void | SetInvertSymbol (bool invertSymbol) |
Set the invert symbol flag for symbol having flag type leader. More... | |
unsafe NXOpen.Annotations.LinearTolerance | GetTolerance () |
Returns the tolerance More... | |
unsafe void | SetTolerance (NXOpen.Annotations.LinearTolerance tolerance) |
Sets the tolerance. More... | |
Properties inherited from NXOpen.Annotations.Annotation | |
unsafe NXOpen.Point3d | AnnotationOrigin [get, set] |
Returns or sets the origin (location) of the annotation. More... | |
unsafe NXOpen.Xform | AnnotationPlane [get, set] |
Returns or sets the annotation plane. More... | |
unsafe bool | HasAssociativeOrigin [get] |
Returns a flag indicating whether the origin is associative More... | |
unsafe bool | IsRetained [get] |
Returns a flag indicating whether the annotation is retained More... | |
unsafe NXOpen.Annotations.LeaderOrientation | LeaderOrientation [get, set] |
Returns or sets the leader orientation for the annotation. More... | |
unsafe int | NumberOfAssociativities [get] |
Returns the number of associativities for the annotation. More... | |
unsafe bool | ParallelToScreen [get, set] |
Returns or sets the PMI parallel to screen setting More... | |
unsafe bool | Suppressed [get] |
Returns the flag indicating whether the annotation is suppressed More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Represents a PMI Surface Finish
To create or edit an instance of this class, use NXOpen.Annotations.SurfaceFinishBuilder
Created in NX6.0.0