NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.SurfaceFinish builder More...
Public Types | |
enum | StandardType { Ansi, Iso, Jis, Din, Iso2002, Din2002, Gb, Eskd } |
the valid types for pmi surface finish standards More... | |
enum | FinishType { Basic, Modifier, ModifierAllAround, MaterialRemovalRequired, ModifierMaterialRemovalRequired, ModifierMaterialRemovalRequiredAllAround, MaterialRemovalProhibited, ModifierMaterialRemovalProhibited, ModifierMaterialRemovalProhibitedAllAround } |
the valid types for pmi finish type More... | |
Public Types inherited from NXOpen.Annotations.BaseSurfaceFinishBuilder | |
enum | ToleranceOption { None, EqualBilateral, Bilateral, UnilateralPlus, UnilateralMinus, PlusLimitTwoLines, MinusLimitTwoLines, PlusLimitOneLine, MinusLimitOneLine } |
the valid surface finish tolerance types More... | |
enum | ParanthesesType { None, Left, Right, Both } |
the valid parantheses types. More... | |
enum | ParenthesesType { None, Left, Right, Both } |
the valid parentheses types More... | |
Public Member Functions | |
unsafe void | InheritFrom (NXOpen.Annotations.SurfaceFinish inheritTag) |
The surface finish is inherited form existing surface finish. More... | |
Properties | |
unsafe string | A1 [get, set] |
Returns or sets the a1 More... | |
unsafe string | A2 [get, set] |
Returns or sets the a2 More... | |
unsafe double | Angle [get, set] |
Returns or sets the angle More... | |
unsafe string | B [get, set] |
Returns or sets the b More... | |
unsafe string | C [get, set] |
Returns or sets the c More... | |
unsafe string | D [get, set] |
Returns or sets the d More... | |
unsafe string | E [get, set] |
Returns or sets the e More... | |
unsafe string | F1 [get, set] |
Returns or sets the f1 More... | |
unsafe string | F2 [get, set] |
Returns or sets the f2 More... | |
unsafe NXOpen.Annotations.SurfaceFinishBuilder.FinishType | Finish [get, set] |
Returns or sets the finish More... | |
unsafe bool | InvertSymbol [get, set] |
Returns or sets the invert symbol More... | |
unsafe bool | InvertText [get, set] |
Returns or sets the invert text flag More... | |
unsafe double | LowerTolerance [get, set] |
Returns or sets the lower tolerance applicable for all the tolerance types other than Bilateral More... | |
unsafe NXOpen.Annotations.BaseSurfaceFinishBuilder.ParanthesesType | Parantheses [get, set] |
Returns or sets the parantheses. More... | |
unsafe NXOpen.Annotations.BaseSurfaceFinishBuilder.ParenthesesType | Parentheses [get, set] |
Returns or sets the parentheses More... | |
unsafe bool | SingleRoughnessValue [get, set] |
Returns or sets the single roughness value More... | |
unsafe NXOpen.Annotations.SurfaceFinishBuilder.StandardType | Standard [get, set] |
Returns or sets the standard More... | |
unsafe string | Title [get, set] |
Returns or sets the title More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance in case of bilateral tolerance type otherwise upper tolerance More... | |
unsafe NXOpen.Annotations.BaseSurfaceFinishBuilder.ToleranceOption | ToleranceType [get, set] |
Returns or sets the tolerance type is applicable only where Material Removal is required More... | |
Represents a NXOpen.Annotations.SurfaceFinish builder
To create a new instance of this class, use NXOpen.Annotations.PmiAttributeCollection.CreateSurfaceFinishBuilder
Created in NX6.0.0
the valid types for pmi finish type
unsafe void NXOpen.Annotations.SurfaceFinishBuilder.InheritFrom | ( | NXOpen.Annotations.SurfaceFinish | inheritTag | ) |
The surface finish is inherited form existing surface finish.
Created in NX8.5.0
License requirements: None.
inheritTag |
|
getset |
Returns or sets the a1
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the a2
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the angle
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the b
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the c
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the d
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the e
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the f1
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the f2
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the finish
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the invert symbol
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the invert text flag
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the lower tolerance applicable for all the tolerance types other than Bilateral
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the parantheses.
This method is deprecated.
Created in NX7.5.0
Deprecated in NX8.0.0. Use NXOpen.Annotations.SurfaceFinishBuilder.Parentheses instead.
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the parentheses
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the single roughness value
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the standard
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the title
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tolerance in case of bilateral tolerance type otherwise upper tolerance
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tolerance type is applicable only where Material Removal is required
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.