NXOpen .NET Reference
12.0.0
|
Represents linear tolerance More...
Public Member Functions | |
unsafe NXOpen.Annotations.Value | GetUpperToleranceInches () |
Returns the upper tolerance in inches More... | |
unsafe void | SetUpperToleranceInches (NXOpen.Annotations.Value upperToleranceInches) |
Sets the upper tolerance in inches More... | |
unsafe NXOpen.Annotations.Value | GetLowerToleranceInches () |
Returns the lower tolerance value in inches More... | |
unsafe void | SetLowerToleranceInches (NXOpen.Annotations.Value lowerToleranceInches) |
Sets the lower tolerance value in inches More... | |
unsafe NXOpen.Annotations.Value | GetUpperToleranceMm () |
Returns the upper tolerance in millimeters(MM) More... | |
unsafe void | SetUpperToleranceMm (NXOpen.Annotations.Value upperToleranceMm) |
Sets the upper tolerance in millimeters(MM) More... | |
unsafe NXOpen.Annotations.Value | GetLowerToleranceMm () |
Returns the lower tolerance in millimeters(MM) More... | |
unsafe void | SetLowerToleranceMm (NXOpen.Annotations.Value lowerToleranceMm) |
Sets the lower tolerance in millimeters(MM) More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe int | DualDimensionDecimalPlaces [get, set] |
Returns or sets the number of decimal places for dual dimension More... | |
unsafe int | DualToleranceDecimalPlaces [get, set] |
Returns or sets the number of decimal places for dual tolerance More... | |
unsafe NXOpen.Annotations.FitAnsiHoleType | LimitFitAnsiHoleType [get, set] |
Returns or sets the tolerance limit fit ansi hole type More... | |
unsafe string | LimitFitDeviation [get, set] |
Returns or sets the tolerance limit fit deviation More... | |
unsafe NXOpen.Annotations.FitDisplayStyle | LimitFitDisplayStyle [get, set] |
Returns or sets the tolerance limit fit display style More... | |
unsafe int | LimitFitGrade [get, set] |
Returns or sets the tolerance limit fit grade More... | |
unsafe int | PrimaryDimensionDecimalPlaces [get, set] |
Returns or sets the number of decimal places for primary dimension More... | |
unsafe NXOpen.Annotations.ToleranceType | ToleranceType [get, set] |
Returns or sets the tolerance type More... | |
unsafe NXOpen.Annotations.ZeroToleranceDisplayStyle | ZeroToleranceDisplayStyle [get, set] |
Returns or sets the zero tolerance display style More... | |
Represents linear tolerance
Created in NX4.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
unsafe NXOpen.Annotations.Value NXOpen.Annotations.LinearTolerance.GetLowerToleranceInches | ( | ) |
Returns the lower tolerance value in inches
Created in NX4.0.0
License requirements: None.
unsafe NXOpen.Annotations.Value NXOpen.Annotations.LinearTolerance.GetLowerToleranceMm | ( | ) |
Returns the lower tolerance in millimeters(MM)
Created in NX4.0.0
License requirements: None.
unsafe NXOpen.Annotations.Value NXOpen.Annotations.LinearTolerance.GetUpperToleranceInches | ( | ) |
Returns the upper tolerance in inches
Created in NX4.0.0
License requirements: None.
unsafe NXOpen.Annotations.Value NXOpen.Annotations.LinearTolerance.GetUpperToleranceMm | ( | ) |
Returns the upper tolerance in millimeters(MM)
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.Annotations.LinearTolerance.SetLowerToleranceInches | ( | NXOpen.Annotations.Value | lowerToleranceInches | ) |
Sets the lower tolerance value in inches
Created in NX4.0.0
License requirements: None.
lowerToleranceInches | New lower tolerance in inches |
unsafe void NXOpen.Annotations.LinearTolerance.SetLowerToleranceMm | ( | NXOpen.Annotations.Value | lowerToleranceMm | ) |
Sets the lower tolerance in millimeters(MM)
Created in NX4.0.0
License requirements: None.
lowerToleranceMm | New lower tolerance in millimeters |
unsafe void NXOpen.Annotations.LinearTolerance.SetUpperToleranceInches | ( | NXOpen.Annotations.Value | upperToleranceInches | ) |
Sets the upper tolerance in inches
Created in NX4.0.0
License requirements: None.
upperToleranceInches | New upper tolerance in inches |
unsafe void NXOpen.Annotations.LinearTolerance.SetUpperToleranceMm | ( | NXOpen.Annotations.Value | upperToleranceMm | ) |
Sets the upper tolerance in millimeters(MM)
Created in NX4.0.0
License requirements: None.
upperToleranceMm | New upper tolerance in millimeters |
|
getset |
Returns or sets the number of decimal places for dual dimension
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the number of decimal places for dual tolerance
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tolerance limit fit ansi hole type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the tolerance limit fit deviation
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the tolerance limit fit display style
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the tolerance limit fit grade
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the number of decimal places for primary dimension
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tolerance type
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the zero tolerance display style
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.