NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.RegionBuilder builder More...
Public Types | |
enum | Types { RectangularRegion, CircularRegion, AnnularRegion, CylindricalRegion, ArbitraryRegion } |
Specifies the region type More... | |
enum | AlignmentPosition { TopLeft, TopCenter, TopRight, MiddleLeft, MiddleCenter, MiddleRight, BottomLeft, BottomCenter, BottomRight } |
Specifies the anchor location of the region More... | |
enum | CrosshatchPatterns { None, GeneralUse } |
Specifies the crosshatch pattern More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Annotations.RegionBuilder builder
To create a new instance of this class, use NXOpen.Annotations.PmiRegionCollection.CreateRegionBuilder
Default values.
Property | Value |
---|---|
ConformToSurface |
0 |
Created in NX6.0.0
|
getset |
Returns or sets the anchor Only available when region type is NXOpen.Annotations.RegionBuilder.Types.RectangularRegion , NXOpen.Annotations.RegionBuilder.Types.CircularRegion , NXOpen.Annotations.RegionBuilder.Types.AnnularRegion
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT")
|
get |
Returns the arbitrary area list Only available when the region type is NXOpen.Annotations.RegionBuilder.Types.ArbitraryRegion
Created in NX6.0.0
License requirements: None.
|
get |
Returns the boundary curve settings block
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the conform to surface toggle Only available when region type is NXOpen.Annotations.RegionBuilder.Types.RectangularRegion , NXOpen.Annotations.RegionBuilder.Types.CircularRegion , NXOpen.Annotations.RegionBuilder.Types.AnnularRegion
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT")
|
get |
Returns the crosshatch angle.
Use NXOpen.Annotations.RegionBuilder.CrosshatchSettings instead.
Created in NX6.0.0
Deprecated in NX8.5.0. Use NXOpen.Annotations.RegionBuilder.CrosshatchSettings instead.
License requirements: None.
|
getset |
Returns or sets the crosshatch color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT")
|
get |
Returns the crosshatch distance.
Use NXOpen.Annotations.RegionBuilder.CrosshatchSettings instead.
Created in NX6.0.0
Deprecated in NX8.5.0. Use NXOpen.Annotations.RegionBuilder.CrosshatchSettings instead.
License requirements: None.
|
getset |
Returns or sets the crosshatch pattern enum.
Use NXOpen.Annotations.RegionBuilder.CrosshatchSettings instead.
Created in NX6.0.0
Deprecated in NX8.5.0. Use NXOpen.Annotations.RegionBuilder.CrosshatchSettings instead.
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT")
|
get |
Returns the crosshatch settings block
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the display crosshatch toggle
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT")
|
getset |
Returns or sets the end point Only available when the region type is NXOpen.Annotations.RegionBuilder.Types.CylindricalRegion
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT")
|
get |
Returns the height Only available when region type is NXOpen.Annotations.RegionBuilder.Types.RectangularRegion
Created in NX6.0.0
License requirements: None.
|
get |
Returns the inner diameter Only available when region type is NXOpen.Annotations.RegionBuilder.Types.AnnularRegion
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the origin Only available when region type is NXOpen.Annotations.RegionBuilder.Types.RectangularRegion , NXOpen.Annotations.RegionBuilder.Types.CircularRegion , NXOpen.Annotations.RegionBuilder.Types.AnnularRegion
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT")
|
get |
Returns the outer diameter Only available when region type is NXOpen.Annotations.RegionBuilder.Types.CircularRegion , NXOpen.Annotations.RegionBuilder.Types.AnnularRegion
Created in NX6.0.0
License requirements: None.
|
get |
Returns the plane
Created in NX6.0.0
License requirements: None.
|
get |
Returns the select cylindrical face Only available when region type is NXOpen.Annotations.RegionBuilder.Types.CylindricalRegion
Created in NX6.0.0
License requirements: None.
|
get |
Returns the select face Only available when region type is NXOpen.Annotations.RegionBuilder.Types.RectangularRegion , NXOpen.Annotations.RegionBuilder.Types.CircularRegion , NXOpen.Annotations.RegionBuilder.Types.AnnularRegion
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the start point Only available when the region type is NXOpen.Annotations.RegionBuilder.Types.CylindricalRegion
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT")
|
getset |
Returns or sets the type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT")
|
get |
Returns the width Only available when region type is NXOpen.Annotations.RegionBuilder.Types.RectangularRegion
Created in NX6.0.0
License requirements: None.