NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Annotations.Region objects More...
Public Member Functions | |
NXOpen.Annotations.Region[] | ToArray () |
Returns an array of NXOpen.Annotations.Region objects. More... | |
unsafe NXOpen.Annotations.RegionBuilder | CreateRegionBuilder (NXOpen.Annotations.Region region) |
Creates a NXOpen.Annotations.RegionBuilder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Annotations.Region objects
To obtain an instance of this class, refer to NXOpen.Annotations.PmiManager
Created in NX6.0.2
unsafe NXOpen.Annotations.RegionBuilder NXOpen.Annotations.PmiRegionCollection.CreateRegionBuilder | ( | NXOpen.Annotations.Region | region | ) |
Creates a NXOpen.Annotations.RegionBuilder
Created in NX6.0.0
License requirements: None.
region | the region to be edited, if a null reference (Nothing in Visual Basic), then create a region |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Annotations.Region [] NXOpen.Annotations.PmiRegionCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.Region objects.
|
get |
Returns the tag of this object.