NXOpen .NET Reference
12.0.0
|
This class is used to construct the Crosshatch and area Fill setting block . More...
Public Types | |
enum | AnnotationTypes { Crosshatch, AreaFill } |
the valid types of hatch objects More... | |
Public Member Functions | |
unsafe string | FindCrosshatchFile (string identifier) |
Finds the crosshatch file from pattern. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | Angle [get, set] |
Returns or sets the angle More... | |
unsafe NXOpen.Annotations.HatchFillSettingsBuilder.AnnotationTypes | AnnotationType [get, set] |
Returns or sets the type of hatch object More... | |
unsafe bool | ApplyToAllFromSameComp [get, set] |
Returns or sets the state to set this crosshatch settings to all same component crosshatches. More... | |
unsafe double | AreafillAngle [get, set] |
Returns or sets the areafill angle More... | |
unsafe NXOpen.NXColor | Color [get, set] |
Returns or sets the color More... | |
unsafe string | CrosshatchFile [get, set] |
Returns or sets the crosshatch file More... | |
unsafe double | Distance [get, set] |
Returns or sets the distance More... | |
unsafe NXOpen.Annotations.AreaFillMaterial | Material [get, set] |
Returns or sets the area fill material More... | |
unsafe string | Pattern [get, set] |
Returns or sets the pattern More... | |
unsafe double | Scale [get, set] |
Returns or sets the scale More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance More... | |
unsafe NXOpen.Annotations.LineWidth | Width [get, set] |
Returns or sets the width More... | |
This class is used to construct the Crosshatch and area Fill setting block .
Created in NX7.5.0
unsafe string NXOpen.Annotations.HatchFillSettingsBuilder.FindCrosshatchFile | ( | string | identifier | ) |
Finds the crosshatch file from pattern.
May be blank if not found
Created in NX8.5.0
License requirements: None.
identifier |
unsafe bool NXOpen.Annotations.HatchFillSettingsBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the angle
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the type of hatch object
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the state to set this crosshatch settings to all same component crosshatches.
If true, it applies crosshatch settings on all of the current cut faces from the same component in all section views. If false, it applies crosshatch settings on selected crosshatch.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the areafill angle
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the color
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the crosshatch file
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the distance
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the area fill material
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the pattern
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the scale
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the tolerance
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the width
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")