NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.Dimension builder More...
Properties | |
unsafe NXOpen.Annotations.AssociatedObjectsBuilder | AssociatedObjects [get] |
Returns the associated objects More... | |
Properties inherited from NXOpen.Annotations.BaseRadialDimensionBuilder | |
unsafe NXOpen.Annotations.AppendedTextBuilder | AppendedText [get] |
Returns the appended text More... | |
unsafe double | DiameterDimensionDimLineAngle [get, set] |
Returns or sets the diameter dimension's dimension-line-angle More... | |
unsafe NXOpen.SelectNXObject | FirstAssociativity [get] |
Returns the first associativity. More... | |
unsafe NXOpen.SelectDisplayableObject | FoldLocation [get] |
Returns the fold location More... | |
unsafe NXOpen.SelectDisplayableObject | Inherit [get] |
Returns the inherit More... | |
unsafe bool | IsFoldedRadius [get, set] |
Returns or sets the is folded radius More... | |
unsafe bool | IsHoleStyle [get, set] |
Returns or sets the is hole style dimension More... | |
unsafe bool | IsRadiusToCenter [get, set] |
Returns or sets the is radius to center More... | |
unsafe NXOpen.Annotations.DimensionMeasurementBuilder | Measurement [get] |
Returns the measurement More... | |
unsafe NXOpen.SelectDisplayableObject | OffsetCenterPoint [get] |
Returns the offset center point More... | |
unsafe NXOpen.Annotations.OriginBuilder | Origin [get] |
Returns the origin More... | |
unsafe NXOpen.Annotations.StyleBuilder | Style [get] |
Returns the style More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Annotations.Dimension builder
To create a new instance of this class, use NXOpen.Annotations.DimensionCollection.CreatePmiRadialDimensionBuilder
Created in NX9.0.0
|
get |
Returns the associated objects
Created in NX9.0.0
License requirements: None.