NXOpen .NET Reference
12.0.0
|
Represents a Material Specification More...
Additional Inherited Members | |
Public Types inherited from NXOpen.DisplayableObject | |
enum | ObjectWidth { Normal, Thick, Thin, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies object width for objects such as lines and text More... | |
enum | ObjectFont { Solid = 1, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
specifies the object font for objects such as lines More... | |
Public Member Functions inherited from NXOpen.Annotations.Annotation | |
unsafe NXOpen.Annotations.Annotation.AssociativeOriginData | GetAssociativeOrigin (out NXOpen.Point3d origin) |
Gets data that specifies the origin's associativity More... | |
unsafe void | SetAssociativeOrigin (NXOpen.Annotations.Annotation.AssociativeOriginData assocOrigin, NXOpen.Point3d origin) |
Associates the annotation's origin to the specified geometry. More... | |
unsafe NXOpen.Annotations.LetteringPreferences | GetLetteringPreferences () |
Returns the lettering preferences for the annotation More... | |
unsafe void | SetLetteringPreferences (NXOpen.Annotations.LetteringPreferences letteringPrefs) |
Sets the lettering preferences for the annotation. More... | |
unsafe NXOpen.Annotations.LineAndArrowPreferences | GetLineAndArrowPreferences () |
Returns the line and arrow preferences for the annotation More... | |
unsafe void | SetLineAndArrowPreferences (NXOpen.Annotations.LineAndArrowPreferences lineArrowPrefs) |
Sets the line and arrow preferences for the annotation. More... | |
unsafe NXOpen.Annotations.SymbolPreferences | GetSymbolPreferences () |
Returns the symbol preferences for the annotation More... | |
unsafe void | SetSymbolPreferences (NXOpen.Annotations.SymbolPreferences symbolPrefs) |
Sets the symbol preferences for the annotation. More... | |
unsafe NXOpen.Annotations.Associativity | GetAssociativity (int associativityIndex) |
Returns the associativity at specified index. More... | |
unsafe void | SetAssociativity (int associativityIndex, NXOpen.Annotations.Associativity associativity) |
Sets the associativity at specified index. More... | |
unsafe NXOpen.Xform | GetInferredAnnotationPlane (NXOpen.Annotations.PmiDefaultPlane jaDefaultPlane) |
Returns the inferred annotation plane More... | |
unsafe NXOpen.View[] | GetViews () |
Returns the views that the PMI display instance object is displayed in NOTE: This method is only valid for PMI display instance objects. More... | |
unsafe void | SetViews (NXOpen.View[] modelViews) |
Sets the views that the PMI display instance object is displayed in. More... | |
unsafe void | InsertIntoStack (NXOpen.Annotations.Annotation stack, NXOpen.Annotations.StackAlignmentPosition position) |
Inserts the annotation into a stack. More... | |
unsafe void | RemoveFromStack () |
Removes the annotation from a stack. More... | |
Properties inherited from NXOpen.Annotations.Annotation | |
unsafe NXOpen.Point3d | AnnotationOrigin [get, set] |
Returns or sets the origin (location) of the annotation. More... | |
unsafe NXOpen.Xform | AnnotationPlane [get, set] |
Returns or sets the annotation plane. More... | |
unsafe bool | HasAssociativeOrigin [get] |
Returns a flag indicating whether the origin is associative More... | |
unsafe bool | IsRetained [get] |
Returns a flag indicating whether the annotation is retained More... | |
unsafe NXOpen.Annotations.LeaderOrientation | LeaderOrientation [get, set] |
Returns or sets the leader orientation for the annotation. More... | |
unsafe int | NumberOfAssociativities [get] |
Returns the number of associativities for the annotation. More... | |
unsafe bool | ParallelToScreen [get, set] |
Returns or sets the PMI parallel to screen setting More... | |
unsafe bool | Suppressed [get] |
Returns the flag indicating whether the annotation is suppressed More... | |
Represents a Material Specification
To create or edit an instance of this class, use NXOpen.Annotations.MaterialSpecificationBuilder
Created in NX6.0.0