NXOpen .NET Reference
12.0.0
|
Represents symbol preferences More...
Public Member Functions | |
unsafe NXOpen.Annotations.LineCfw | GetIdSymbolCfw () |
Returns the id symbol color, font, and width More... | |
unsafe void | SetIdSymbolCfw (NXOpen.Annotations.LineCfw idSymbolCfw) |
Sets the id symbol color, font, and width More... | |
unsafe NXOpen.Annotations.LineCfw | GetUserDefinedSymbolCfw () |
Returns the user defined symbol color, font, and width More... | |
unsafe void | SetUserDefinedSymbolCfw (NXOpen.Annotations.LineCfw userDefinedSymbolCfw) |
Sets the user defined symbol color, font, and width More... | |
unsafe NXOpen.Annotations.LineCfw | GetCenterlineSymbolCfw () |
Returns the centerline symbol color, font, and width More... | |
unsafe void | SetCenterlineSymbolCfw (NXOpen.Annotations.LineCfw centerlineSymbolCfw) |
Sets the centerline symbol color, font, and width More... | |
unsafe NXOpen.Annotations.LineCfw | GetIntersectionSymbolCfw () |
Returns the intersection symbol color, font, and width More... | |
unsafe void | SetIntersectionSymbolCfw (NXOpen.Annotations.LineCfw intersectionSymbolCfw) |
Sets the intersection symbol color, font, and width More... | |
unsafe NXOpen.Annotations.LineCfw | GetTargetSymbolCfw () |
Returns the target symbol color, font, and width More... | |
unsafe void | SetTargetSymbolCfw (NXOpen.Annotations.LineCfw targetSymbolCfw) |
Sets the target symbol color, font, and width More... | |
unsafe NXOpen.Annotations.LineCfw | GetGdtSymbolCfw () |
Returns the gdt symbol color, font, and width More... | |
unsafe void | SetGdtSymbolCfw (NXOpen.Annotations.LineCfw gdtSymbolCfw) |
Sets the gdt symbol color, font, and width More... | |
unsafe NXOpen.Annotations.LineCfw | GetWeldSymbolCfw () |
Returns the weld symbol color, font, and width More... | |
unsafe void | SetWeldSymbolCfw (NXOpen.Annotations.LineCfw weldSymbolCfw) |
Sets the weld symbol color, font, and width More... | |
unsafe double | GetWeldLineGap () |
Returns the weld line gap More... | |
unsafe void | SetWeldLineGap (double lineGap) |
Sets the weld symbol line gap More... | |
unsafe NXOpen.Annotations.LineCfw | GetSurfaceFinishCfw () |
Returns the surface finish symbol color, font, and width More... | |
unsafe void | SetSurfaceFinishCfw (NXOpen.Annotations.LineCfw surfaceFinishCfw) |
Sets the surface finish symbol color, font, and width More... | |
unsafe double | GetWeldSpaceFactor () |
Returns the weld space factor More... | |
unsafe void | SetWeldSpaceFactor (double spaceFactor) |
Sets the weld symbol space factor More... | |
unsafe double | GetWeldSymbolSizeFactor () |
The character size factor that controls the weld symbol size. More... | |
unsafe void | SetWeldSymbolSizeFactor (double symbolSizeFactor) |
More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe NXOpen.Annotations.SurfaceFinishStandard | DraftingSurfaceFinishStandard [get, set] |
Returns or sets the drafting surface finish standard More... | |
unsafe double | IdSymbolSize [get, set] |
Returns or sets the id symbol size More... | |
unsafe NXOpen.Annotations.WeldStandard | WeldSymbolStandard [get, set] |
Returns or sets the weld symbol standard More... | |
Represents symbol preferences
Created in NX3.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX3.0.0
License requirements: None.
unsafe NXOpen.Annotations.LineCfw NXOpen.Annotations.SymbolPreferences.GetCenterlineSymbolCfw | ( | ) |
Returns the centerline symbol color, font, and width
Created in NX3.0.0
License requirements: None.
unsafe NXOpen.Annotations.LineCfw NXOpen.Annotations.SymbolPreferences.GetGdtSymbolCfw | ( | ) |
Returns the gdt symbol color, font, and width
Created in NX3.0.0
License requirements: None.
unsafe NXOpen.Annotations.LineCfw NXOpen.Annotations.SymbolPreferences.GetIdSymbolCfw | ( | ) |
Returns the id symbol color, font, and width
Created in NX3.0.0
License requirements: None.
unsafe NXOpen.Annotations.LineCfw NXOpen.Annotations.SymbolPreferences.GetIntersectionSymbolCfw | ( | ) |
Returns the intersection symbol color, font, and width
Created in NX3.0.0
License requirements: None.
unsafe NXOpen.Annotations.LineCfw NXOpen.Annotations.SymbolPreferences.GetSurfaceFinishCfw | ( | ) |
Returns the surface finish symbol color, font, and width
Created in NX7.5.0
License requirements: None.
unsafe NXOpen.Annotations.LineCfw NXOpen.Annotations.SymbolPreferences.GetTargetSymbolCfw | ( | ) |
Returns the target symbol color, font, and width
Created in NX3.0.0
License requirements: None.
unsafe NXOpen.Annotations.LineCfw NXOpen.Annotations.SymbolPreferences.GetUserDefinedSymbolCfw | ( | ) |
Returns the user defined symbol color, font, and width
Created in NX3.0.0
License requirements: None.
unsafe double NXOpen.Annotations.SymbolPreferences.GetWeldLineGap | ( | ) |
Returns the weld line gap
Created in NX6.0.0
License requirements: None.
unsafe double NXOpen.Annotations.SymbolPreferences.GetWeldSpaceFactor | ( | ) |
Returns the weld space factor
Created in NX6.0.0
License requirements: None.
unsafe NXOpen.Annotations.LineCfw NXOpen.Annotations.SymbolPreferences.GetWeldSymbolCfw | ( | ) |
Returns the weld symbol color, font, and width
Created in NX6.0.0
License requirements: None.
unsafe double NXOpen.Annotations.SymbolPreferences.GetWeldSymbolSizeFactor | ( | ) |
The character size factor that controls the weld symbol size.
The value is greater than zero.
Created in NX8.5.0
License requirements: None.
unsafe void NXOpen.Annotations.SymbolPreferences.SetCenterlineSymbolCfw | ( | NXOpen.Annotations.LineCfw | centerlineSymbolCfw | ) |
Sets the centerline symbol color, font, and width
Created in NX3.0.0
License requirements: None.
centerlineSymbolCfw |
unsafe void NXOpen.Annotations.SymbolPreferences.SetGdtSymbolCfw | ( | NXOpen.Annotations.LineCfw | gdtSymbolCfw | ) |
Sets the gdt symbol color, font, and width
Created in NX3.0.0
License requirements: None.
gdtSymbolCfw |
unsafe void NXOpen.Annotations.SymbolPreferences.SetIdSymbolCfw | ( | NXOpen.Annotations.LineCfw | idSymbolCfw | ) |
Sets the id symbol color, font, and width
Created in NX3.0.0
License requirements: None.
idSymbolCfw |
unsafe void NXOpen.Annotations.SymbolPreferences.SetIntersectionSymbolCfw | ( | NXOpen.Annotations.LineCfw | intersectionSymbolCfw | ) |
Sets the intersection symbol color, font, and width
Created in NX3.0.0
License requirements: None.
intersectionSymbolCfw |
unsafe void NXOpen.Annotations.SymbolPreferences.SetSurfaceFinishCfw | ( | NXOpen.Annotations.LineCfw | surfaceFinishCfw | ) |
Sets the surface finish symbol color, font, and width
Created in NX7.5.0
License requirements: None.
surfaceFinishCfw |
unsafe void NXOpen.Annotations.SymbolPreferences.SetTargetSymbolCfw | ( | NXOpen.Annotations.LineCfw | targetSymbolCfw | ) |
Sets the target symbol color, font, and width
Created in NX3.0.0
License requirements: None.
targetSymbolCfw |
unsafe void NXOpen.Annotations.SymbolPreferences.SetUserDefinedSymbolCfw | ( | NXOpen.Annotations.LineCfw | userDefinedSymbolCfw | ) |
Sets the user defined symbol color, font, and width
Created in NX3.0.0
License requirements: None.
userDefinedSymbolCfw |
unsafe void NXOpen.Annotations.SymbolPreferences.SetWeldLineGap | ( | double | lineGap | ) |
Sets the weld symbol line gap
Created in NX6.0.0
License requirements: None.
lineGap |
unsafe void NXOpen.Annotations.SymbolPreferences.SetWeldSpaceFactor | ( | double | spaceFactor | ) |
Sets the weld symbol space factor
Created in NX6.0.0
License requirements: None.
spaceFactor |
unsafe void NXOpen.Annotations.SymbolPreferences.SetWeldSymbolCfw | ( | NXOpen.Annotations.LineCfw | weldSymbolCfw | ) |
Sets the weld symbol color, font, and width
Created in NX6.0.0
License requirements: None.
weldSymbolCfw |
unsafe void NXOpen.Annotations.SymbolPreferences.SetWeldSymbolSizeFactor | ( | double | symbolSizeFactor | ) |
Created in NX8.5.0
License requirements: None.
symbolSizeFactor |
|
getset |
Returns or sets the drafting surface finish standard
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the id symbol size
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the weld symbol standard
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.