NXOpen .NET Reference
12.0.0
|
Represents line and arrow preferences More...
Public Member Functions | |
unsafe NXOpen.Annotations.LineCfw | GetFirstExtensionLineCfw () |
Returns the first extension line color, font, and width More... | |
unsafe void | SetFirstExtensionLineCfw (NXOpen.Annotations.LineCfw firstExtensionLineCfw) |
Sets the first extension line color, font, and width More... | |
unsafe NXOpen.Annotations.LineCfw | GetFirstArrowheadCfw () |
Returns the first arrowhead color, font, and width More... | |
unsafe void | SetFirstArrowheadCfw (NXOpen.Annotations.LineCfw firstArrowheadCfw) |
Sets the first arrowhead color, font, and width More... | |
unsafe NXOpen.Annotations.LineCfw | GetFirstArrowLineCfw () |
Returns the first arrow line color, font, and width More... | |
unsafe void | SetFirstArrowLineCfw (NXOpen.Annotations.LineCfw firstArrowLineCfw) |
Sets the first arrow line color, font, and width More... | |
unsafe NXOpen.Annotations.LineCfw | GetSecondExtensionLineCfw () |
Returns the second extension line color, font, and width More... | |
unsafe void | SetSecondExtensionLineCfw (NXOpen.Annotations.LineCfw secondExtensionLineCfw) |
Sets the second extension line color, font, and width More... | |
unsafe NXOpen.Annotations.LineCfw | GetSecondArrowheadCfw () |
Returns the second arrowhead color, font, and width More... | |
unsafe void | SetSecondArrowheadCfw (NXOpen.Annotations.LineCfw secondArrowheadCfw) |
Sets the second arrowhead color, font, and width More... | |
unsafe NXOpen.Annotations.LineCfw | GetSecondArrowLineCfw () |
Returns the second arrow line color, font, and width More... | |
unsafe void | SetSecondArrowLineCfw (NXOpen.Annotations.LineCfw secondArrowLineCfw) |
Sets the second arrow line color, font, and width More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe double | AllAroundSymbol [get, set] |
Returns or sets the size of all around symbol. More... | |
unsafe double | ArrowheadIncludedAngle [get, set] |
Returns or sets the arrowhead included angle More... | |
unsafe double | ArrowheadLength [get, set] |
Returns or sets the arrowhead length More... | |
unsafe bool | ClipOrdinateDimensionLine [get, set] |
Returns or sets the clipping of the dimension line to the ordinate origin at the view border More... | |
unsafe double | DatumLengthPastArrow [get, set] |
Returns or sets the datum extension line past the arrow distance More... | |
unsafe double | DotArrowheadDiameter [get, set] |
Returns or sets the dot arrowhead diameter More... | |
unsafe NXOpen.Annotations.ArrowheadType | FirstArrowType [get, set] |
Returns or sets the first arrow type More... | |
unsafe double | FirstPosToExtLineDist [get, set] |
Returns or sets the first position to extension line distance More... | |
unsafe NXOpen.Annotations.VerticalTextJustification | LeaderLocation [get, set] |
Returns or sets the leader location More... | |
unsafe double | LinePastArrowDistance [get, set] |
Returns or sets the line past arrow distance More... | |
unsafe double | LinePastArrowDistance2 [get, set] |
Returns or sets the 2nd line past arrow distance More... | |
unsafe double | ObliqueExtensionLineAngle [get, set] |
Returns or sets the oblique extension line angle More... | |
unsafe NXOpen.Annotations.ArrowheadType | SecondArrowType [get, set] |
Returns or sets the second arrow type More... | |
unsafe double | SecondPosToExtLineDist [get, set] |
Returns or sets the second position to extension line distance More... | |
unsafe double | StubLength [get, set] |
Returns or sets the stub length More... | |
unsafe double | TextOverLeaderGapFactor [get, set] |
Returns or sets the character size factor that controls the gap between text and the leader More... | |
unsafe double | TextOverStubSpaceFactor [get, set] |
Returns or sets the text to stub spacing factor More... | |
unsafe double | TextToLineDistance [get, set] |
Returns or sets the text to line distance More... | |
Represents line and arrow preferences
Created in NX3.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX3.0.0
License requirements: None.
unsafe NXOpen.Annotations.LineCfw NXOpen.Annotations.LineAndArrowPreferences.GetFirstArrowheadCfw | ( | ) |
Returns the first arrowhead color, font, and width
Created in NX3.0.0
License requirements: None.
unsafe NXOpen.Annotations.LineCfw NXOpen.Annotations.LineAndArrowPreferences.GetFirstArrowLineCfw | ( | ) |
Returns the first arrow line color, font, and width
Created in NX3.0.0
License requirements: None.
unsafe NXOpen.Annotations.LineCfw NXOpen.Annotations.LineAndArrowPreferences.GetFirstExtensionLineCfw | ( | ) |
Returns the first extension line color, font, and width
Created in NX3.0.0
License requirements: None.
unsafe NXOpen.Annotations.LineCfw NXOpen.Annotations.LineAndArrowPreferences.GetSecondArrowheadCfw | ( | ) |
Returns the second arrowhead color, font, and width
Created in NX3.0.0
License requirements: None.
unsafe NXOpen.Annotations.LineCfw NXOpen.Annotations.LineAndArrowPreferences.GetSecondArrowLineCfw | ( | ) |
Returns the second arrow line color, font, and width
Created in NX3.0.0
License requirements: None.
unsafe NXOpen.Annotations.LineCfw NXOpen.Annotations.LineAndArrowPreferences.GetSecondExtensionLineCfw | ( | ) |
Returns the second extension line color, font, and width
Created in NX3.0.0
License requirements: None.
unsafe void NXOpen.Annotations.LineAndArrowPreferences.SetFirstArrowheadCfw | ( | NXOpen.Annotations.LineCfw | firstArrowheadCfw | ) |
Sets the first arrowhead color, font, and width
Created in NX3.0.0
License requirements: None.
firstArrowheadCfw |
unsafe void NXOpen.Annotations.LineAndArrowPreferences.SetFirstArrowLineCfw | ( | NXOpen.Annotations.LineCfw | firstArrowLineCfw | ) |
Sets the first arrow line color, font, and width
Created in NX3.0.0
License requirements: None.
firstArrowLineCfw |
unsafe void NXOpen.Annotations.LineAndArrowPreferences.SetFirstExtensionLineCfw | ( | NXOpen.Annotations.LineCfw | firstExtensionLineCfw | ) |
Sets the first extension line color, font, and width
Created in NX3.0.0
License requirements: None.
firstExtensionLineCfw |
unsafe void NXOpen.Annotations.LineAndArrowPreferences.SetSecondArrowheadCfw | ( | NXOpen.Annotations.LineCfw | secondArrowheadCfw | ) |
Sets the second arrowhead color, font, and width
Created in NX3.0.0
License requirements: None.
secondArrowheadCfw |
unsafe void NXOpen.Annotations.LineAndArrowPreferences.SetSecondArrowLineCfw | ( | NXOpen.Annotations.LineCfw | secondArrowLineCfw | ) |
Sets the second arrow line color, font, and width
Created in NX3.0.0
License requirements: None.
secondArrowLineCfw |
unsafe void NXOpen.Annotations.LineAndArrowPreferences.SetSecondExtensionLineCfw | ( | NXOpen.Annotations.LineCfw | secondExtensionLineCfw | ) |
Sets the second extension line color, font, and width
Created in NX3.0.0
License requirements: None.
secondExtensionLineCfw |
|
getset |
Returns or sets the size of all around symbol.
This is also used for inner diameter of all over symbol
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the arrowhead included angle
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the arrowhead length
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the clipping of the dimension line to the ordinate origin at the view border
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the datum extension line past the arrow distance
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dot arrowhead diameter
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the first arrow type
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the first position to extension line distance
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the leader location
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the line past arrow distance
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 2nd line past arrow distance
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the oblique extension line angle
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the second arrow type
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the second position to extension line distance
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the stub length
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the character size factor that controls the gap between text and the leader
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the text to stub spacing factor
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the text to line distance
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.