NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.HoleTableBuilder . More...
Public Member Functions | |
unsafe void | ResetHoletableOrdinateOrigin () |
Reset the Ordinate Origin of the hole table More... | |
unsafe void | ResetLabelPosition () |
Reset all the hole label's position of hole table More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Annotations.OrdinateBaselineBuilder | Baseline [get] |
Returns the ordinate baseline More... | |
unsafe NXOpen.SelectDisplayableObject | Inherit [get] |
Returns the inherit hole table More... | |
unsafe NXOpen.SelectDisplayableObject | OrdinateOrigin [get] |
Returns the Ordinate Origin of the hole table More... | |
unsafe NXOpen.Annotations.OriginBuilder | Origin [get] |
Returns the hole table origin More... | |
unsafe NXOpen.SelectNXObjectList | SelectedObjects [get] |
Returns the list of selected objects. More... | |
unsafe NXOpen.Annotations.TableStyleBuilder | Style [get] |
Returns the hole table style More... | |
Represents a NXOpen.Annotations.HoleTableBuilder .
This class queries and sets settings specific to holes when creating or editing hole table.
To create a new instance of this class, use NXOpen.Annotations.HoleTableCollection.CreateHoleTableBuilder
Created in NX9.0.0
unsafe void NXOpen.Annotations.HoleTableBuilder.ResetHoletableOrdinateOrigin | ( | ) |
Reset the Ordinate Origin of the hole table
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.Annotations.HoleTableBuilder.ResetLabelPosition | ( | ) |
Reset all the hole label's position of hole table
Created in NX9.0.0
License requirements: None.
|
get |
Returns the ordinate baseline
Created in NX9.0.0
License requirements: None.
|
get |
Returns the inherit hole table
Created in NX9.0.0
License requirements: None.
|
get |
Returns the Ordinate Origin of the hole table
Created in NX9.0.0
License requirements: None.
|
get |
Returns the hole table origin
Created in NX9.0.0
License requirements: None.
|
get |
Returns the list of selected objects.
These object can be of type view, solid_body and/or holes
Created in NX9.0.0
License requirements: None.
|
get |
Returns the hole table style
Created in NX9.0.0
License requirements: None.