NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Annotations.HoleTable objects More...
Public Member Functions | |
NXOpen.Annotations.HoleTable[] | ToArray () |
Returns an array of NXOpen.Annotations.HoleTable objects. More... | |
unsafe NXOpen.Annotations.HoleTableBuilder | CreateHoleTableBuilder (NXOpen.Annotations.Table holeTable) |
If a null reference (Nothing in Visual Basic) create a new hole table, otherwise edit existing new hole table More... | |
unsafe NXOpen.Annotations.HoleTable | FindObject (string journalIdentifier) |
Finds the hole table with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Annotations.HoleTable objects
To obtain an instance of this class, refer to NXOpen.Annotations.AnnotationManager
Created in NX9.0.0
unsafe NXOpen.Annotations.HoleTableBuilder NXOpen.Annotations.HoleTableCollection.CreateHoleTableBuilder | ( | NXOpen.Annotations.Table | holeTable | ) |
If a null reference (Nothing in Visual Basic) create a new hole table, otherwise edit existing new hole table
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
holeTable | hole table |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Annotations.HoleTable NXOpen.Annotations.HoleTableCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the hole table with the given name.
An exception will be thrown if no object can be found with given name
Created in NX9.0.0
License requirements: None.
journalIdentifier | Identifier of the hole table to be found |
NXOpen.Annotations.HoleTable [] NXOpen.Annotations.HoleTableCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.HoleTable objects.
|
get |
Returns the tag of this object.