NXOpen .NET Reference
12.0.0
|
This class is used to construct the crosshatching that lies within a boundary. More...
Public Types | |
enum | AnnotationTypes { Crosshatch, AreaFill } |
Represents types of hatch objects. More... | |
Public Member Functions | |
unsafe double | GetMarginPercent (NXOpen.NXObject annotation) |
Get margin percent of a annotation More... | |
unsafe void | SetMarginPercent (NXOpen.NXObject annotation, double marginpercent) |
Set margin percent to a annotation More... | |
unsafe void | SetNumCurrentDirectionMapElements (int numCurrentDirectionMapElement) |
Set number of direction map elements to the annotation More... | |
unsafe void | SetCurveDirection (NXOpen.NXObject curveTag, int curveDirection) |
Set direction of a curve to the annotation The number of diection map elements need to specify before to the direction of the curve elements to the annotation More... | |
unsafe void | SetSectionCurveDirections (NXOpen.NXObject section, NXOpen.NXObject curve, int[] curveDirections) |
Set directions of a curve to the annotation The number of diection map elements need to specify before to the direction of the curve elements to the annotation More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | Angle [get, set] |
Returns or sets the angle. More... | |
unsafe NXOpen.SelectDisplayableObjectList | AnnotationToExclude [get] |
Returns the select annotation to exclude More... | |
unsafe NXOpen.Annotations.HatchBuilder.AnnotationTypes | AnnotationType [get, set] |
Returns or sets the type of hatch object More... | |
unsafe double | AreafillAngle [get, set] |
Returns or sets the areafill angle. More... | |
unsafe bool | AutomaticallyExcludeText [get, set] |
Returns or sets the exclude text. More... | |
unsafe NXOpen.Annotations.BoundaryBuilder | Boundary [get] |
Returns the boundary More... | |
unsafe NXOpen.NXColor | Color [get, set] |
Returns or sets the color. More... | |
unsafe string | CrosshatchFile [get, set] |
Returns or sets the crosshatch file. More... | |
unsafe double | Distance [get, set] |
Returns or sets the distance. More... | |
unsafe NXOpen.Annotations.HatchFillSettingsBuilder | HatchFillSettings [get] |
Returns the HatchFillSetting More... | |
unsafe NXOpen.Annotations.AreaFillMaterial | Material [get, set] |
Returns or sets the area fill material. More... | |
unsafe string | Pattern [get, set] |
Returns or sets the pattern. More... | |
unsafe double | Scale [get, set] |
Returns or sets the scale. More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance. More... | |
unsafe NXOpen.Annotations.LineWidth | Width [get, set] |
Returns or sets the width. More... | |
This class is used to construct the crosshatching that lies within a boundary.
To create a new instance of this class, use NXOpen.Annotations.HatchCollection.CreateHatchBuilder
Created in NX6.0.0
Represents types of hatch objects.
Use NXOpen.Annotations.HatchBuilder.HatchFillSettings instead..
Enumerator | |
---|---|
Crosshatch |
Crosshatch |
AreaFill |
Area Fill |
unsafe double NXOpen.Annotations.HatchBuilder.GetMarginPercent | ( | NXOpen.NXObject | annotation | ) |
Get margin percent of a annotation
Created in NX7.5.0
License requirements: None.
annotation | annotation or DraftingCombinedInstance |
unsafe void NXOpen.Annotations.HatchBuilder.SetCurveDirection | ( | NXOpen.NXObject | curveTag, |
int | curveDirection | ||
) |
Set direction of a curve to the annotation The number of diection map elements need to specify before to the direction of the curve elements to the annotation
Created in NX8.0.0
License requirements: drafting ("DRAFTING")
curveTag | |
curveDirection |
unsafe void NXOpen.Annotations.HatchBuilder.SetMarginPercent | ( | NXOpen.NXObject | annotation, |
double | marginpercent | ||
) |
Set margin percent to a annotation
Created in NX7.5.0
License requirements: drafting ("DRAFTING")
annotation | annotation or DraftingCombinedInstance |
marginpercent | text islands value |
unsafe void NXOpen.Annotations.HatchBuilder.SetNumCurrentDirectionMapElements | ( | int | numCurrentDirectionMapElement | ) |
Set number of direction map elements to the annotation
Created in NX8.0.0
License requirements: drafting ("DRAFTING")
numCurrentDirectionMapElement |
unsafe void NXOpen.Annotations.HatchBuilder.SetSectionCurveDirections | ( | NXOpen.NXObject | section, |
NXOpen.NXObject | curve, | ||
int[] | curveDirections | ||
) |
Set directions of a curve to the annotation The number of diection map elements need to specify before to the direction of the curve elements to the annotation
Created in NX8.5.0
License requirements: drafting ("DRAFTING")
section | |
curve | |
curveDirections | array of directions for the curve |
|
getset |
Returns or sets the angle.
Created in NX6.0.0
Deprecated in NX7.5.0. Use NXOpen.Annotations.HatchFillSettingsBuilder instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the select annotation to exclude
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the type of hatch object
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the areafill angle.
Created in NX6.0.1
Deprecated in NX7.5.0. Use NXOpen.Annotations.HatchFillSettingsBuilder instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the exclude text.
This is not used if NXOpen.Annotations.BoundaryBuilder.SelectionMethod.Curves is set.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the boundary
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the color.
Created in NX6.0.0
Deprecated in NX7.5.0. Use NXOpen.Annotations.HatchFillSettingsBuilder instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the crosshatch file.
Created in NX6.0.0
Deprecated in NX7.5.0. Use NXOpen.Annotations.HatchFillSettingsBuilder instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the distance.
Created in NX6.0.0
Deprecated in NX7.5.0. Use NXOpen.Annotations.HatchFillSettingsBuilder instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the HatchFillSetting
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the area fill material.
Created in NX6.0.0
Deprecated in NX7.5.0. Use NXOpen.Annotations.HatchFillSettingsBuilder instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the pattern.
Created in NX6.0.0
Deprecated in NX7.5.0. Use NXOpen.Annotations.HatchFillSettingsBuilder instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the scale.
Created in NX6.0.0
Deprecated in NX7.5.0. Use NXOpen.Annotations.HatchFillSettingsBuilder instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the tolerance.
Created in NX6.0.0
Deprecated in NX7.5.0. Use NXOpen.Annotations.HatchFillSettingsBuilder instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the width.
Created in NX6.0.0
Deprecated in NX7.5.0. Use NXOpen.Annotations.HatchFillSettingsBuilder instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")