NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Annotations.Hatch objects More...
Public Member Functions | |
NXOpen.Annotations.Hatch[] | ToArray () |
Returns an array of NXOpen.Annotations.Hatch objects. More... | |
unsafe NXOpen.Annotations.HatchBuilder | CreateHatchBuilder (NXOpen.Annotations.Hatch hatch) |
Creates the HatchBuilder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Annotations.Hatch objects
To obtain an instance of this class, refer to NXOpen.Annotations.AnnotationManager
Created in NX6.0.0
unsafe NXOpen.Annotations.HatchBuilder NXOpen.Annotations.HatchCollection.CreateHatchBuilder | ( | NXOpen.Annotations.Hatch | hatch | ) |
Creates the HatchBuilder
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
hatch | NXOpen.Annotations.Hatch to be edited |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Annotations.Hatch [] NXOpen.Annotations.HatchCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.Hatch objects.
|
get |
Returns the tag of this object.