NXOpen .NET Reference
12.0.0
|
This builder contains the boundaries that define a crosshatch pattern More...
Public Types | |
enum | SelectionMethod { Curves, Location } |
This enum represents the methods for selecting boundaries More... | |
Public Member Functions | |
unsafe NXOpen.View | GetView () |
The boundary view More... | |
unsafe void | SetView (NXOpen.View view) |
The boundary view More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SectionList | CurveBoundaries [get] |
Returns the curve boundaries More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance More... | |
unsafe NXOpen.Annotations.BoundaryBuilder.SelectionMethod | SelectionType [get, set] |
Returns or sets the selection type More... | |
This builder contains the boundaries that define a crosshatch pattern
Created in NX6.0.0
unsafe NXOpen.View NXOpen.Annotations.BoundaryBuilder.GetView | ( | ) |
The boundary view
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Annotations.BoundaryBuilder.SetView | ( | NXOpen.View | view | ) |
The boundary view
Created in NX6.0.0
License requirements: None.
view | Drafting view |
unsafe bool NXOpen.Annotations.BoundaryBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the curve boundaries
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the selection type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")