NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.Dimension builder More...
Properties | |
unsafe NXOpen.Annotations.DrivingValueBuilder | Driving [get] |
Returns the driving value builder, which manages driving dimension values More... | |
unsafe NXOpen.Annotations.DimensionMeasurementBuilder | Measurement [get] |
Returns the measurement More... | |
unsafe NXOpen.SelectPoint | MeasurementPoint [get] |
Returns the measurement point More... | |
unsafe NXOpen.Annotations.OriginBuilder | Origin [get] |
Returns the origin More... | |
unsafe NXOpen.SelectEdge | OriginCurve [get] |
Returns the curves or edges to dimension from More... | |
unsafe NXOpen.Annotations.StyleBuilder | Style [get] |
Returns the style More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Annotations.Dimension builder
To create a new instance of this class, use NXOpen.Annotations.DimensionCollection.CreateGeodesicDimensionBuilder
Created in NX10.0.0
|
get |
Returns the driving value builder, which manages driving dimension values
Created in NX10.0.0
License requirements: None.
|
get |
Returns the measurement
Created in NX10.0.0
License requirements: None.
|
get |
Returns the measurement point
Created in NX10.0.0
License requirements: None.
|
get |
Returns the origin
Created in NX10.0.0
License requirements: None.
|
get |
Returns the curves or edges to dimension from
Created in NX10.0.0
License requirements: None.
|
get |
Returns the style
Created in NX10.0.0
License requirements: None.