NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.FrameBarBuilder . More...
Additional Inherited Members | |
Public Types inherited from NXOpen.Annotations.BaseFrameBarBuilder | |
enum | AxisType { X, Y, Z } |
Enum for Ship Axis This is used by NXOpen.Annotations.BaseFrameBarBuilder.Axis and NXOpen.Annotations.BaseFrameBarBuilder.Axis to get/set the axis for a frame bar More... | |
Public Member Functions inherited from NXOpen.Annotations.BaseFrameBarBuilder | |
unsafe void | UpdateFromConceptModel () |
This function is used to update framebar from Concept model More... | |
unsafe void | ReverseTics () |
This function is used to reverse tics on the framebar More... | |
unsafe void | CreateFrameBarObject () |
Creates frame bar object More... | |
unsafe NXOpen.Annotations.BaseFrameBar | GetFramebar () |
The frame bar More... | |
unsafe void | UpdateFrameBarFromStyle () |
Updates frame bar object as per style More... | |
Properties inherited from NXOpen.Annotations.BaseFrameBarBuilder | |
unsafe bool | AftPerpendicular [get, set] |
Returns or sets the aft perpendicular More... | |
unsafe NXOpen.Annotations.BaseFrameBarBuilder.AxisType | Axis [get, set] |
Returns or sets the axis More... | |
unsafe bool | Baseline [get, set] |
Returns or sets the baseline More... | |
unsafe bool | BulkHeads [get, set] |
Returns or sets the bulk heads More... | |
unsafe bool | Centerline [get, set] |
Returns or sets the centerline More... | |
unsafe bool | Decks [get, set] |
Returns or sets the decks More... | |
unsafe bool | ForwardPerpendicular [get, set] |
Returns or sets the forward perpendicular More... | |
unsafe bool | InterTransverseFrames [get, set] |
Returns or sets the inter transverse frames More... | |
unsafe bool | LongitudinalYFrames [get, set] |
Returns or sets the longitudinal yframes More... | |
unsafe bool | LongitudinalZFrames [get, set] |
Returns or sets the longitudinal zframes More... | |
unsafe NXOpen.Annotations.OriginBuilder | Origin [get] |
Returns the origin More... | |
unsafe NXOpen.Annotations.StyleBuilder | Style [get] |
Returns the style More... | |
unsafe bool | TransveralInsertArea [get, set] |
Returns or sets the transveral insert area More... | |
unsafe bool | TransverseFrames [get, set] |
Returns or sets the transverse frames More... | |
unsafe NXOpen.Drawings.SelectDraftingView | View [get] |
Returns the select view More... | |
unsafe bool | Waterline [get, set] |
Returns or sets the waterline More... | |
Represents a NXOpen.Annotations.FrameBarBuilder .
This class allows to create frame bar annotation
To create a new instance of this class, use NXOpen.Annotations.FrameBarCollection.CreateFrameBarBuilder
Default values.
Property | Value |
---|---|
AftPerpendicular |
0 |
Axis |
X |
Baseline |
0 |
BulkHeads |
0 |
Centerline |
0 |
Decks |
0 |
ForwardPerpendicular |
0 |
InterTransverseFrames |
0 |
LongitudinalYFrames |
0 |
LongitudinalZFrames |
0 |
TransveralInsertArea |
0 |
TransverseFrames |
0 |
Waterline |
0 |
Created in NX8.0.0