NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Annotations.FrameBar objects More...
Public Member Functions | |
NXOpen.Annotations.FrameBar[] | ToArray () |
Returns an array of NXOpen.Annotations.FrameBar objects. More... | |
unsafe NXOpen.Annotations.FrameBarBuilder | CreateFrameBarBuilder (NXOpen.Annotations.FrameBar framebar) |
If a null reference (Nothing in Visual Basic) create a new Frame bar, otherwise edit existing Frame bar Annotatation More... | |
unsafe NXOpen.Annotations.AddTicBuilder | CreateAddTicBuilder (NXOpen.Annotations.FrameBar framebar) |
Creates a NXOpen.Annotations.AddTicBuilder More... | |
unsafe NXOpen.Annotations.FrameBar | FindObject (string journalIdentifier) |
Finds the frame bar with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Annotations.FrameBar objects
To obtain an instance of this class, refer to NXOpen.Annotations.AnnotationManager
Created in NX8.0.0
unsafe NXOpen.Annotations.AddTicBuilder NXOpen.Annotations.FrameBarCollection.CreateAddTicBuilder | ( | NXOpen.Annotations.FrameBar | framebar | ) |
Creates a NXOpen.Annotations.AddTicBuilder
Created in NX8.0.0
License requirements: nx_ship_drafting ("Ship Drafting")
framebar | frame bar |
unsafe NXOpen.Annotations.FrameBarBuilder NXOpen.Annotations.FrameBarCollection.CreateFrameBarBuilder | ( | NXOpen.Annotations.FrameBar | framebar | ) |
If a null reference (Nothing in Visual Basic) create a new Frame bar, otherwise edit existing Frame bar Annotatation
Created in NX8.0.0
License requirements: nx_ship_drafting ("Ship Drafting")
framebar | frame bar |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Annotations.FrameBar NXOpen.Annotations.FrameBarCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the frame bar with the given name.
An exception will be thrown if no object can be found with given name
Created in NX8.0.0
License requirements: None.
journalIdentifier | Identifier of the frame bar to be found |
NXOpen.Annotations.FrameBar [] NXOpen.Annotations.FrameBarCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.FrameBar objects.
|
get |
Returns the tag of this object.