NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.BaseFrameBarBuilder . More...
Public Types | |
enum | AxisType { X, Y, Z } |
Enum for Ship Axis This is used by NXOpen.Annotations.BaseFrameBarBuilder.Axis and NXOpen.Annotations.BaseFrameBarBuilder.Axis to get/set the axis for a frame bar More... | |
Public Member Functions | |
unsafe void | UpdateFromConceptModel () |
This function is used to update framebar from Concept model More... | |
unsafe void | ReverseTics () |
This function is used to reverse tics on the framebar More... | |
unsafe void | CreateFrameBarObject () |
Creates frame bar object More... | |
unsafe NXOpen.Annotations.BaseFrameBar | GetFramebar () |
The frame bar More... | |
unsafe void | UpdateFrameBarFromStyle () |
Updates frame bar object as per style More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AftPerpendicular [get, set] |
Returns or sets the aft perpendicular More... | |
unsafe NXOpen.Annotations.BaseFrameBarBuilder.AxisType | Axis [get, set] |
Returns or sets the axis More... | |
unsafe bool | Baseline [get, set] |
Returns or sets the baseline More... | |
unsafe bool | BulkHeads [get, set] |
Returns or sets the bulk heads More... | |
unsafe bool | Centerline [get, set] |
Returns or sets the centerline More... | |
unsafe bool | Decks [get, set] |
Returns or sets the decks More... | |
unsafe bool | ForwardPerpendicular [get, set] |
Returns or sets the forward perpendicular More... | |
unsafe bool | InterTransverseFrames [get, set] |
Returns or sets the inter transverse frames More... | |
unsafe bool | LongitudinalYFrames [get, set] |
Returns or sets the longitudinal yframes More... | |
unsafe bool | LongitudinalZFrames [get, set] |
Returns or sets the longitudinal zframes More... | |
unsafe NXOpen.Annotations.OriginBuilder | Origin [get] |
Returns the origin More... | |
unsafe NXOpen.Annotations.StyleBuilder | Style [get] |
Returns the style More... | |
unsafe bool | TransveralInsertArea [get, set] |
Returns or sets the transveral insert area More... | |
unsafe bool | TransverseFrames [get, set] |
Returns or sets the transverse frames More... | |
unsafe NXOpen.Drawings.SelectDraftingView | View [get] |
Returns the select view More... | |
unsafe bool | Waterline [get, set] |
Returns or sets the waterline More... | |
Represents a NXOpen.Annotations.BaseFrameBarBuilder .
This class allows to create frame bar annotation
This is an abstract class, and cannot be instantiated.
Created in NX8.0.0
Enum for Ship Axis This is used by NXOpen.Annotations.BaseFrameBarBuilder.Axis and NXOpen.Annotations.BaseFrameBarBuilder.Axis to get/set the axis for a frame bar
Enumerator | |
---|---|
X |
Ship X Axis |
Y |
Ship Y Axis |
Z |
Ship Z Axis |
unsafe void NXOpen.Annotations.BaseFrameBarBuilder.CreateFrameBarObject | ( | ) |
Creates frame bar object
Created in NX8.0.0
License requirements: nx_ship_drafting ("Ship Drafting")
unsafe NXOpen.Annotations.BaseFrameBar NXOpen.Annotations.BaseFrameBarBuilder.GetFramebar | ( | ) |
The frame bar
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Annotations.BaseFrameBarBuilder.ReverseTics | ( | ) |
This function is used to reverse tics on the framebar
Created in NX8.0.0
License requirements: nx_ship_drafting ("Ship Drafting")
unsafe void NXOpen.Annotations.BaseFrameBarBuilder.UpdateFrameBarFromStyle | ( | ) |
Updates frame bar object as per style
Created in NX8.0.0
License requirements: nx_ship_drafting ("Ship Drafting")
unsafe void NXOpen.Annotations.BaseFrameBarBuilder.UpdateFromConceptModel | ( | ) |
This function is used to update framebar from Concept model
Created in NX8.0.0
License requirements: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the aft perpendicular
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the axis
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the baseline
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the bulk heads
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the centerline
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the decks
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the forward perpendicular
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the inter transverse frames
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the longitudinal yframes
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the longitudinal zframes
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
get |
Returns the origin
Created in NX8.0.0
License requirements: None.
|
get |
Returns the style
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the transveral insert area
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the transverse frames
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
get |
Returns the select view
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the waterline
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")