NXOpen .NET Reference
12.0.0
|
JA class for the call method rule dialog More...
Public Types | |
enum | CreationType { Port, Object, NoCreate } |
replace or insert rule Type More... | |
Public Member Functions | |
unsafe void | UpdateAllParameters () |
Update the selected parameter list More... | |
unsafe void | UpdateSelectedParameter (string paramOwnerId, string paramName) |
Update the selected parameter More... | |
unsafe void | RefreshContent (string paramOwnerId, string paramName) |
Update the builder of the reuse blocks More... | |
unsafe void | RefreshParameterDetail () |
Refresh the content of the detail builder More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.AME.ConditionsBuilder | Conditions [get] |
Returns the object condition ui block More... | |
unsafe NXOpen.AME.PlcRule.Type | CurrentParameterRuleType [get, set] |
Returns or sets the rule type of selected parameter More... | |
unsafe NXOpen.AME.CallMethodRuleBuilder.CreationType | IterativeMethodSelectionType [get, set] |
Returns or sets the iterative method selection type More... | |
unsafe NXOpen.AME.ObjectConnectionBuilder | IterativeObjectConnection [get] |
Returns the iterative object connection block More... | |
unsafe NXOpen.AME.SelectAMEPort | IterativeSelectedPort [get] |
Returns the eo any port selection More... | |
unsafe NXOpen.AME.ObjectConnectionBuilder | ObjectConnection [get] |
Returns the object connection ui block More... | |
unsafe NXOpen.AME.ObjectConnectionDetailBuilder | ObjectConnectionDetail [get] |
Returns the object connection detail ui block More... | |
unsafe NXOpen.AME.ObjectConnectionBuilder | ParameterObjectConnection [get] |
Returns the parameter object connection ui block More... | |
unsafe string | ParameterText [get, set] |
Returns or sets the constantText of a parameter More... | |
unsafe NXOpen.AME.CallMethodRuleBuilder.CreationType | RuleCreationType [get, set] |
Returns or sets the creation type by creating a position More... | |
unsafe string | RuleName [get, set] |
Returns or sets the rule name More... | |
unsafe NXOpen.AME.SelectAMEExtendedObject | SelectionPort [get] |
Returns the replacement port selection More... | |
JA class for the call method rule dialog
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateCallMethodRuleBuilder
Created in NX12.0.0
unsafe void NXOpen.AME.CallMethodRuleBuilder.RefreshContent | ( | string | paramOwnerId, |
string | paramName | ||
) |
Update the builder of the reuse blocks
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
paramOwnerId | |
paramName |
unsafe void NXOpen.AME.CallMethodRuleBuilder.RefreshParameterDetail | ( | ) |
Refresh the content of the detail builder
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
unsafe void NXOpen.AME.CallMethodRuleBuilder.UpdateAllParameters | ( | ) |
Update the selected parameter list
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
unsafe void NXOpen.AME.CallMethodRuleBuilder.UpdateSelectedParameter | ( | string | paramOwnerId, |
string | paramName | ||
) |
Update the selected parameter
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
paramOwnerId | |
paramName |
|
get |
Returns the object condition ui block
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the rule type of selected parameter
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the iterative method selection type
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the iterative object connection block
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the eo any port selection
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the object connection ui block
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the object connection detail ui block
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the parameter object connection ui block
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the constantText of a parameter
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the creation type by creating a position
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the rule name
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the replacement port selection
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")