NXOpen .NET Reference
12.0.0
|
PlcRule Journaling class More...
Public Types | |
enum | Type { SymbolicReference, ConstantValue, Variable, LocalValue, LocalVariable, ConstantText, Call, SystemGlobalCall, SystemLocalCall, SystemFunctionCall, UserLocalCall, Method, PlaceholderVariable, PlaceholderSymbolicReference, PlaceholderConstantValue, OperatorAnd, OperatorOr, None } |
replace or insert rule Type. More... | |
enum | RefObjectType { Statement, Compileunit, Operand, None } |
type which discribed the context object More... | |
enum | ReplacementType { Replace, Insert, None } |
type which defined wich object has to be replaced More... | |
Public Types inherited from NXOpen.AME.AMEBaseNode | |
enum | NodeType { Project, Aspect } |
Define the node type More... | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.AME.AMEBaseNode | |
unsafe NXOpen.AME.IEngObject | GetEngObject () |
Returns AME.IEngObject More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
PlcRule Journaling class
This object does not need a creator.
Created in NX11.0.0
replace or insert rule Type.
Do not edit this enum!