NXOpen .NET Reference
12.0.0
|
JA class for the reuse object connection detail block More...
Public Member Functions | |
unsafe void | ChangeEditObject (NXOpen.NXObject newObject) |
Change the edit object More... | |
unsafe void | Populate (string[] hierarchy) |
Populate selection More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | PropertyString [get, set] |
Returns or sets the selected property name More... | |
unsafe string | ResultString [get] |
Returns the result string text More... | |
JA class for the reuse object connection detail block
Created in NX12.0.0
unsafe void NXOpen.AME.ObjectConnectionDetailBuilder.ChangeEditObject | ( | NXOpen.NXObject | newObject | ) |
Change the edit object
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
newObject |
unsafe void NXOpen.AME.ObjectConnectionDetailBuilder.Populate | ( | string[] | hierarchy | ) |
Populate selection
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
hierarchy |
unsafe bool NXOpen.AME.ObjectConnectionDetailBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the selected property name
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the result string text
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")