NXOpen .NET Reference
12.0.0
|
JA class for the reuse object connection block More...
Public Member Functions | |
unsafe void | GetConnectedObjects (out NXOpen.NXObject[] connencedObjects) |
Get the actual connectedObjects More... | |
unsafe void | Disconnect () |
Disconnect the current connection More... | |
unsafe void | ConnectFix () |
Create a new fix connection More... | |
unsafe void | ConnectDynamic (NXOpen.Expression exp) |
Create a new dynamic connection More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | ResultString [get] |
Returns the result string text More... | |
unsafe NXOpen.SelectNXObjectList | TargetObjectSelection [get] |
Returns the selection of target objects More... | |
JA class for the reuse object connection block
Created in NX11.0.0
unsafe void NXOpen.AME.ObjectConnectionBuilder.ConnectDynamic | ( | NXOpen.Expression | exp | ) |
Create a new dynamic connection
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
exp |
unsafe void NXOpen.AME.ObjectConnectionBuilder.ConnectFix | ( | ) |
Create a new fix connection
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
unsafe void NXOpen.AME.ObjectConnectionBuilder.Disconnect | ( | ) |
Disconnect the current connection
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
unsafe void NXOpen.AME.ObjectConnectionBuilder.GetConnectedObjects | ( | out NXOpen.NXObject[] | connencedObjects | ) |
Get the actual connectedObjects
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
connencedObjects |
unsafe bool NXOpen.AME.ObjectConnectionBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the result string text
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the selection of target objects
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")