NX Open C++ Reference Guide
|
Represents a Features::StudioSurfaceEx builder
To create a new instance of this class, use NXOpen::Features::FreeformSurfaceCollection::CreateStudioSurfaceBuilderEx
Default values.
More...
Public Types | |
enum | TransitionOptions { TransitionOptionsNormalToEndSections, TransitionOptionsNormalToAllSections, TransitionOptionsCubic, TransitionOptionsLinearAndBlend, TransitionOptionsNoEndConstraint } |
the transition control options when using By Points alignment method More... | |
Public Member Functions | |
NXOpen::GeometricUtilities::AlignmentMethodBuilder * | AlignmentMethod () |
Returns the alignment method Created in NX8.5.0. More... | |
NXOpen::GeometricUtilities::FeatureOptions * | BodyPreference () |
Returns the body type options Created in NX8.5.0. More... | |
double | CurvatureTolerance () |
Returns the curvature tolerance Created in NX8.5.0. More... | |
NXOpen::GeometricUtilities::Continuity * | FirstGuideContinuity () |
Returns the first guide continuity Created in NX8.5.0. More... | |
NXOpen::GeometricUtilities::Continuity * | FirstSectionContinuity () |
Returns the first section continuity Created in NX8.5.0. More... | |
NXOpen::GeometricUtilities::FlowDirection * | FlowDirection () |
Returns the flow direction Created in NX8.5.0. More... | |
NXOpen::GeometricUtilities::CurveFitData * | GuideCurveFitData () |
Returns the guide curve fit Created in NX8.5.0. More... | |
NXOpen::SectionList * | GuideList () |
Returns the list of guides Created in NX8.5.0. More... | |
double | IntersectionTolerance () |
Returns the intersection tolerance Created in NX8.5.0. More... | |
NXOpen::GeometricUtilities::Continuity * | LastGuideContinuity () |
Returns the last guide continuity Created in NX8.5.0. More... | |
NXOpen::GeometricUtilities::Continuity * | LastSectionContinuity () |
Returns the last section continuity Created in NX8.5.0. More... | |
bool | LaydownCurve () |
Returns a value indicating whether to laydown the base curve to base faces Created in NX8.5.0. More... | |
double | PositionTolerance () |
Returns the position tolerance Created in NX8.5.0. More... | |
NXOpen::GeometricUtilities::CurveFitData * | SectionCurveFitData () |
Returns the section curve fit Created in NX8.5.0. More... | |
NXOpen::SectionList * | SectionList () |
Returns the list of sections Created in NX8.5.0. More... | |
void | SetCurvatureTolerance (double curvatureTolerance) |
Sets the curvature tolerance Created in NX8.5.0. More... | |
void | SetIntersectionTolerance (double intersectionTolerance) |
Sets the intersection tolerance Created in NX8.5.0. More... | |
void | SetLaydownCurve (bool laydownCurve) |
Sets a value indicating whether to laydown the base curve to base faces Created in NX8.5.0. More... | |
void | SetPositionTolerance (double positionTolerance) |
Sets the position tolerance Created in NX8.5.0. More... | |
void | SetSplitSurfaces (bool splitSurfaces) |
Sets a value indicating whether to split the surfaces along boundary curves Created in NX11.0.0. More... | |
void | SetTangentTolerance (double tangentTolerance) |
Sets the tangent tolerance Created in NX8.5.0. More... | |
void | SetTransition (NXOpen::Features::StudioSurfaceBuilderEx::TransitionOptions transition) |
Sets the transition control Created in NX8.5.0. More... | |
bool | SplitSurfaces () |
Returns a value indicating whether to split the surfaces along boundary curves Created in NX11.0.0. More... | |
double | TangentTolerance () |
Returns the tangent tolerance Created in NX8.5.0. More... | |
NXOpen::Features::StudioSurfaceBuilderEx::TransitionOptions | Transition () |
Returns the transition control Created in NX8.5.0. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Features::StudioSurfaceEx builder
To create a new instance of this class, use NXOpen::Features::FreeformSurfaceCollection::CreateStudioSurfaceBuilderEx
Default values.
Property | Value |
---|---|
GuideCurveFitData.CurveJoinMethod |
No |
GuideCurveFitData.Degree |
7 |
GuideCurveFitData.FitMethod |
DegreeAndSegments |
GuideCurveFitData.IsAdvancedFit |
0 |
GuideCurveFitData.IsAlignShape |
0 |
GuideCurveFitData.MaximumDegree |
7 |
GuideCurveFitData.MaximumSegments |
1 |
GuideCurveFitData.MinimumDegree |
5 |
GuideCurveFitData.Segments |
1 |
LaydownCurve |
1 |
SplitSurfaces |
0 |
Transition |
NormalToEndSections |
Created in NX8.5.0.
the transition control options when using By Points alignment method
NXOpen::GeometricUtilities::AlignmentMethodBuilder* NXOpen::Features::StudioSurfaceBuilderEx::AlignmentMethod | ( | ) |
Returns the alignment method
Created in NX8.5.0.
License requirements : None
NXOpen::GeometricUtilities::FeatureOptions* NXOpen::Features::StudioSurfaceBuilderEx::BodyPreference | ( | ) |
Returns the body type options
Created in NX8.5.0.
License requirements : None
double NXOpen::Features::StudioSurfaceBuilderEx::CurvatureTolerance | ( | ) |
Returns the curvature tolerance
Created in NX8.5.0.
License requirements : nx_freeform_1 ("basic freeform modeling") OR features_modeling ("FEATURES MODELING")
NXOpen::GeometricUtilities::Continuity* NXOpen::Features::StudioSurfaceBuilderEx::FirstGuideContinuity | ( | ) |
Returns the first guide continuity
Created in NX8.5.0.
License requirements : None
NXOpen::GeometricUtilities::Continuity* NXOpen::Features::StudioSurfaceBuilderEx::FirstSectionContinuity | ( | ) |
Returns the first section continuity
Created in NX8.5.0.
License requirements : None
NXOpen::GeometricUtilities::FlowDirection* NXOpen::Features::StudioSurfaceBuilderEx::FlowDirection | ( | ) |
Returns the flow direction
Created in NX8.5.0.
License requirements : None
NXOpen::GeometricUtilities::CurveFitData* NXOpen::Features::StudioSurfaceBuilderEx::GuideCurveFitData | ( | ) |
Returns the guide curve fit
Created in NX8.5.0.
License requirements : None
NXOpen::SectionList* NXOpen::Features::StudioSurfaceBuilderEx::GuideList | ( | ) |
Returns the list of guides
Created in NX8.5.0.
License requirements : None
double NXOpen::Features::StudioSurfaceBuilderEx::IntersectionTolerance | ( | ) |
Returns the intersection tolerance
Created in NX8.5.0.
License requirements : nx_freeform_1 ("basic freeform modeling") OR features_modeling ("FEATURES MODELING")
NXOpen::GeometricUtilities::Continuity* NXOpen::Features::StudioSurfaceBuilderEx::LastGuideContinuity | ( | ) |
Returns the last guide continuity
Created in NX8.5.0.
License requirements : None
NXOpen::GeometricUtilities::Continuity* NXOpen::Features::StudioSurfaceBuilderEx::LastSectionContinuity | ( | ) |
Returns the last section continuity
Created in NX8.5.0.
License requirements : None
bool NXOpen::Features::StudioSurfaceBuilderEx::LaydownCurve | ( | ) |
Returns a value indicating whether to laydown the base curve to base faces
Created in NX8.5.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR free_form_modeling ("FREE-FORM MODELING")
double NXOpen::Features::StudioSurfaceBuilderEx::PositionTolerance | ( | ) |
Returns the position tolerance
Created in NX8.5.0.
License requirements : nx_freeform_1 ("basic freeform modeling") OR features_modeling ("FEATURES MODELING")
NXOpen::GeometricUtilities::CurveFitData* NXOpen::Features::StudioSurfaceBuilderEx::SectionCurveFitData | ( | ) |
Returns the section curve fit
Created in NX8.5.0.
License requirements : None
NXOpen::SectionList* NXOpen::Features::StudioSurfaceBuilderEx::SectionList | ( | ) |
Returns the list of sections
Created in NX8.5.0.
License requirements : None
void NXOpen::Features::StudioSurfaceBuilderEx::SetCurvatureTolerance | ( | double | curvatureTolerance | ) |
Sets the curvature tolerance
Created in NX8.5.0.
License requirements : nx_freeform_1 ("basic freeform modeling") OR features_modeling ("FEATURES MODELING")
curvatureTolerance | curvaturetolerance |
void NXOpen::Features::StudioSurfaceBuilderEx::SetIntersectionTolerance | ( | double | intersectionTolerance | ) |
Sets the intersection tolerance
Created in NX8.5.0.
License requirements : nx_freeform_1 ("basic freeform modeling") OR features_modeling ("FEATURES MODELING")
intersectionTolerance | intersectiontolerance |
void NXOpen::Features::StudioSurfaceBuilderEx::SetLaydownCurve | ( | bool | laydownCurve | ) |
Sets a value indicating whether to laydown the base curve to base faces
Created in NX8.5.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR free_form_modeling ("FREE-FORM MODELING")
laydownCurve | laydowncurve |
void NXOpen::Features::StudioSurfaceBuilderEx::SetPositionTolerance | ( | double | positionTolerance | ) |
Sets the position tolerance
Created in NX8.5.0.
License requirements : nx_freeform_1 ("basic freeform modeling") OR features_modeling ("FEATURES MODELING")
positionTolerance | positiontolerance |
void NXOpen::Features::StudioSurfaceBuilderEx::SetSplitSurfaces | ( | bool | splitSurfaces | ) |
Sets a value indicating whether to split the surfaces along boundary curves
Created in NX11.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR free_form_modeling ("FREE-FORM MODELING")
splitSurfaces | splitsurfaces |
void NXOpen::Features::StudioSurfaceBuilderEx::SetTangentTolerance | ( | double | tangentTolerance | ) |
Sets the tangent tolerance
Created in NX8.5.0.
License requirements : nx_freeform_1 ("basic freeform modeling") OR features_modeling ("FEATURES MODELING")
tangentTolerance | tangenttolerance |
void NXOpen::Features::StudioSurfaceBuilderEx::SetTransition | ( | NXOpen::Features::StudioSurfaceBuilderEx::TransitionOptions | transition | ) |
Sets the transition control
Created in NX8.5.0.
License requirements : nx_freeform_1 ("basic freeform modeling") OR features_modeling ("FEATURES MODELING")
transition | transition |
bool NXOpen::Features::StudioSurfaceBuilderEx::SplitSurfaces | ( | ) |
Returns a value indicating whether to split the surfaces along boundary curves
Created in NX11.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR free_form_modeling ("FREE-FORM MODELING")
double NXOpen::Features::StudioSurfaceBuilderEx::TangentTolerance | ( | ) |
Returns the tangent tolerance
Created in NX8.5.0.
License requirements : nx_freeform_1 ("basic freeform modeling") OR features_modeling ("FEATURES MODELING")
NXOpen::Features::StudioSurfaceBuilderEx::TransitionOptions NXOpen::Features::StudioSurfaceBuilderEx::Transition | ( | ) |
Returns the transition control
Created in NX8.5.0.
License requirements : None