NX Open C++ Reference Guide
|
Represents a NXOpen::GeometricUtilities::AlignmentMethodBuilder. More...
Public Types | |
enum | AlignFillerSurfaceType { AlignFillerSurfaceTypeNoFiller, AlignFillerSurfaceTypeCone, AlignFillerSurfaceTypeCylinder, AlignFillerSurfaceTypeTrimmed } |
Filler surface types. More... | |
enum | Type { TypeParameter, TypeArcLength, TypePoints, TypeDistance, TypeAngle, TypeSpineCurve, TypeSplinePoints, TypeSegments, TypeDevelopable } |
Alignment types supported. More... | |
Public Member Functions | |
int | AddPoint (NXOpen::GeometricUtilities::OnPathDimensionBuilder *alignPoint) |
Insert a given point, and create corresponding points on other sections. More... | |
void | AddSection (int sectionIndex, NXOpen::Section *sec) |
Add a section at the given index among existing sections. More... | |
NXOpen::Axis * | AlignAxis () |
Returns the alignment axis Created in NX5.0.0. More... | |
NXOpen::Section * | AlignCurve () |
Returns the align curve Created in NX5.0.0. More... | |
NXOpen::GeometricUtilities::AlignmentMethodBuilder::Type | AlignType () |
Returns the alignment type Created in NX5.0.0. More... | |
NXOpen::Direction * | AlignVector () |
Returns the alignment vector Created in NX5.0.0. More... | |
void | ComputeDefaultPoints () |
Calculate default alignment points on existing sections. More... | |
NXOpen::GeometricUtilities::OnPathDimensionBuilder * | CreateOnPathDimBuilder (NXOpen::Section *sec, const NXOpen::Point3d &pnt) |
Set the sections. More... | |
NXOpen::GeometricUtilities::AlignmentMethodBuilder::AlignFillerSurfaceType | EndAlignFillerSurfaceOption () |
Returns the end align filler surface option Created in NX8.0.0. More... | |
std::vector < NXOpen::GeometricUtilities::OnPathDimensionBuilder * > | GetAllPoints (int *numSection) |
Get all of the alignment points, returns as a single dimension array. More... | |
NXOpen::GeometricUtilities::OnPathDimensionBuilder * | GetPoint (int sectionIndex, int pointIndex) |
Gets an alignment point for a section. More... | |
int | NumberOfPointsPerSection () |
Returns the number of alignment points in each section. More... | |
int | NumberOfSections () |
Returns the number of section in the alignment point block Created in NX5.0.1. More... | |
void | RemoveAllPoints () |
Remove all alignment points. More... | |
void | RemovePoint (NXOpen::GeometricUtilities::OnPathDimensionBuilder *alignPoint) |
Remove given point, also remove corresponding points on other sections Created in NX5.0.0. More... | |
void | RemoveSection (NXOpen::Section *sec) |
Find and delete the section Created in NX5.0.0. More... | |
void | RemoveSectionAtIndex (int secIndex) |
Remove section at given index Created in NX5.0.0. More... | |
void | SetAlignAxis (NXOpen::Axis *alignAxis) |
Sets the alignment axis Created in NX5.0.0. More... | |
void | SetAlignPoints (const std::vector< NXOpen::GeometricUtilities::OnPathDimensionBuilder * > &alignPoints) |
Set the Alignment Points when sections have been set up. More... | |
void | SetAlignType (NXOpen::GeometricUtilities::AlignmentMethodBuilder::Type alignType) |
Sets the alignment type Created in NX5.0.0. More... | |
void | SetAlignVector (NXOpen::Direction *alignVector) |
Sets the alignment vector Created in NX5.0.0. More... | |
void | SetEndAlignFillerSurfaceOption (NXOpen::GeometricUtilities::AlignmentMethodBuilder::AlignFillerSurfaceType fillerSurfaceType) |
Sets the end align filler surface option Created in NX8.0.0. More... | |
void | SetSections (const std::vector< NXOpen::Section * > §ions) |
Set the sections. More... | |
void | SetStartAlignFillerSurfaceOption (NXOpen::GeometricUtilities::AlignmentMethodBuilder::AlignFillerSurfaceType fillerSurfaceType) |
Sets the start align filler surface option Created in NX8.0.0. More... | |
NXOpen::GeometricUtilities::AlignmentMethodBuilder::AlignFillerSurfaceType | StartAlignFillerSurfaceOption () |
Returns the start align filler surface option Created in NX8.0.0. More... | |
void | UnloadSections () |
Unload sections held by the builder Created in NX5.0.0. More... | |
void | UpdateSectionAtIndex (int secIndex) |
Update section at given index Created in NX5.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::GeometricUtilities::AlignmentMethodBuilder.
Created in NX5.0.0.
int NXOpen::GeometricUtilities::AlignmentMethodBuilder::AddPoint | ( | NXOpen::GeometricUtilities::OnPathDimensionBuilder * | alignPoint | ) |
Insert a given point, and create corresponding points on other sections.
The points on other sections are computed based on existing alignment points
alignPoint | Pt to insert |
void NXOpen::GeometricUtilities::AlignmentMethodBuilder::AddSection | ( | int | sectionIndex, |
NXOpen::Section * | sec | ||
) |
Add a section at the given index among existing sections.
Computes points for other sections
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
sectionIndex | Where to insert. New section will have this index |
sec | The New section |
NXOpen::Axis* NXOpen::GeometricUtilities::AlignmentMethodBuilder::AlignAxis | ( | ) |
Returns the alignment axis
Created in NX5.0.0.
License requirements : None
NXOpen::Section* NXOpen::GeometricUtilities::AlignmentMethodBuilder::AlignCurve | ( | ) |
Returns the align curve
Created in NX5.0.0.
License requirements : None
NXOpen::GeometricUtilities::AlignmentMethodBuilder::Type NXOpen::GeometricUtilities::AlignmentMethodBuilder::AlignType | ( | ) |
Returns the alignment type
Created in NX5.0.0.
License requirements : None
NXOpen::Direction* NXOpen::GeometricUtilities::AlignmentMethodBuilder::AlignVector | ( | ) |
Returns the alignment vector
Created in NX5.0.0.
License requirements : None
void NXOpen::GeometricUtilities::AlignmentMethodBuilder::ComputeDefaultPoints | ( | ) |
Calculate default alignment points on existing sections.
Pre-existing alignment points destroyed
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
NXOpen::GeometricUtilities::OnPathDimensionBuilder* NXOpen::GeometricUtilities::AlignmentMethodBuilder::CreateOnPathDimBuilder | ( | NXOpen::Section * | sec, |
const NXOpen::Point3d & | pnt | ||
) |
Set the sections.
Does not compute default alignment
sec | The section on which to create the builder |
pnt | The point on the section |
NXOpen::GeometricUtilities::AlignmentMethodBuilder::AlignFillerSurfaceType NXOpen::GeometricUtilities::AlignmentMethodBuilder::EndAlignFillerSurfaceOption | ( | ) |
Returns the end align filler surface option
Created in NX8.0.0.
License requirements : None
std::vector<NXOpen::GeometricUtilities::OnPathDimensionBuilder *> NXOpen::GeometricUtilities::AlignmentMethodBuilder::GetAllPoints | ( | int * | numSection | ) |
Get all of the alignment points, returns as a single dimension array.
numSection | Number of sections returned |
NXOpen::GeometricUtilities::OnPathDimensionBuilder* NXOpen::GeometricUtilities::AlignmentMethodBuilder::GetPoint | ( | int | sectionIndex, |
int | pointIndex | ||
) |
Gets an alignment point for a section.
sectionIndex | Section on which to query the alignment point |
pointIndex | Alignment point index |
int NXOpen::GeometricUtilities::AlignmentMethodBuilder::NumberOfPointsPerSection | ( | ) |
Returns the number of alignment points in each section.
All the sections always have same number of alignment points
Created in NX5.0.1.
License requirements : None
int NXOpen::GeometricUtilities::AlignmentMethodBuilder::NumberOfSections | ( | ) |
Returns the number of section in the alignment point block
Created in NX5.0.1.
License requirements : None
void NXOpen::GeometricUtilities::AlignmentMethodBuilder::RemoveAllPoints | ( | ) |
Remove all alignment points.
Keeps the sections
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
void NXOpen::GeometricUtilities::AlignmentMethodBuilder::RemovePoint | ( | NXOpen::GeometricUtilities::OnPathDimensionBuilder * | alignPoint | ) |
Remove given point, also remove corresponding points on other sections
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
alignPoint | Pt do delete |
void NXOpen::GeometricUtilities::AlignmentMethodBuilder::RemoveSection | ( | NXOpen::Section * | sec | ) |
Find and delete the section
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
sec | Existing section within the Alignment |
void NXOpen::GeometricUtilities::AlignmentMethodBuilder::RemoveSectionAtIndex | ( | int | secIndex | ) |
Remove section at given index
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
secIndex | The index of the section to remove |
void NXOpen::GeometricUtilities::AlignmentMethodBuilder::SetAlignAxis | ( | NXOpen::Axis * | alignAxis | ) |
Sets the alignment axis
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
alignAxis | alignaxis |
void NXOpen::GeometricUtilities::AlignmentMethodBuilder::SetAlignPoints | ( | const std::vector< NXOpen::GeometricUtilities::OnPathDimensionBuilder * > & | alignPoints | ) |
Set the Alignment Points when sections have been set up.
The incoming points are organized section by section. The points parent section match the pre-existing sections held by this object
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
alignPoints | Sets the points on the section, numPoints is total number of points for all sections |
void NXOpen::GeometricUtilities::AlignmentMethodBuilder::SetAlignType | ( | NXOpen::GeometricUtilities::AlignmentMethodBuilder::Type | alignType | ) |
Sets the alignment type
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
alignType | aligntype |
void NXOpen::GeometricUtilities::AlignmentMethodBuilder::SetAlignVector | ( | NXOpen::Direction * | alignVector | ) |
Sets the alignment vector
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
alignVector | alignvector |
void NXOpen::GeometricUtilities::AlignmentMethodBuilder::SetEndAlignFillerSurfaceOption | ( | NXOpen::GeometricUtilities::AlignmentMethodBuilder::AlignFillerSurfaceType | fillerSurfaceType | ) |
Sets the end align filler surface option
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
fillerSurfaceType | fillersurfacetype |
void NXOpen::GeometricUtilities::AlignmentMethodBuilder::SetSections | ( | const std::vector< NXOpen::Section * > & | sections | ) |
Set the sections.
Does not compute default alignment
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
sections | Array of sections |
void NXOpen::GeometricUtilities::AlignmentMethodBuilder::SetStartAlignFillerSurfaceOption | ( | NXOpen::GeometricUtilities::AlignmentMethodBuilder::AlignFillerSurfaceType | fillerSurfaceType | ) |
Sets the start align filler surface option
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
fillerSurfaceType | fillersurfacetype |
NXOpen::GeometricUtilities::AlignmentMethodBuilder::AlignFillerSurfaceType NXOpen::GeometricUtilities::AlignmentMethodBuilder::StartAlignFillerSurfaceOption | ( | ) |
Returns the start align filler surface option
Created in NX8.0.0.
License requirements : None
void NXOpen::GeometricUtilities::AlignmentMethodBuilder::UnloadSections | ( | ) |
Unload sections held by the builder
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
void NXOpen::GeometricUtilities::AlignmentMethodBuilder::UpdateSectionAtIndex | ( | int | secIndex | ) |
Update section at given index
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
secIndex | The index of the section to remove |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.