NX Open C++ Reference Guide
|
Represents a NXOpen::GeometricUtilities::Continuity Allows user to specify continuity constraint surface construction. More...
Public Types | |
enum | ContinuityTypes { ContinuityTypesG0, ContinuityTypesG1, ContinuityTypesG2, ContinuityTypesG3, ContinuityTypesFree } |
Continuity type. More... | |
Public Member Functions | |
NXOpen::ScCollector * | ConstraintFaces () |
Returns the constraint face collector. More... | |
NXOpen::GeometricUtilities::Continuity::ContinuityTypes | ContinuityType () |
Returns the continuity type. More... | |
bool | IsFixed () |
Returns the value indicating if a continuity constraint is of fixed type. More... | |
void | SetContinuityType (NXOpen::GeometricUtilities::Continuity::ContinuityTypes continuityType) |
Sets the continuity type. More... | |
void | SetFixed (bool isFixed) |
Sets the value indicating if a continuity constraint is of fixed type. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::GeometricUtilities::Continuity Allows user to specify continuity constraint surface construction.
Created in NX5.0.0.
NXOpen::ScCollector* NXOpen::GeometricUtilities::Continuity::ConstraintFaces | ( | ) |
Returns the constraint face collector.
Created in NX5.0.0.
License requirements : None
NXOpen::GeometricUtilities::Continuity::ContinuityTypes NXOpen::GeometricUtilities::Continuity::ContinuityType | ( | ) |
Returns the continuity type.
If continuity = G0, then constraint face selector is disabled.
Created in NX5.0.0.
License requirements : None
bool NXOpen::GeometricUtilities::Continuity::IsFixed | ( | ) |
Returns the value indicating if a continuity constraint is of fixed type.
This flag is valid for NXOpen::GeometricUtilities::Continuity::ContinuityTypesG1 , NXOpen::GeometricUtilities::Continuity::ContinuityTypesG2 , NXOpen::GeometricUtilities::Continuity::ContinuityTypesG3 types only.
Created in NX7.5.0.
License requirements : None
void NXOpen::GeometricUtilities::Continuity::SetContinuityType | ( | NXOpen::GeometricUtilities::Continuity::ContinuityTypes | continuityType | ) |
Sets the continuity type.
If continuity = G0, then constraint face selector is disabled.
Created in NX5.0.0.
License requirements : None
continuityType | continuitytype |
void NXOpen::GeometricUtilities::Continuity::SetFixed | ( | bool | isFixed | ) |
Sets the value indicating if a continuity constraint is of fixed type.
This flag is valid for NXOpen::GeometricUtilities::Continuity::ContinuityTypesG1 , NXOpen::GeometricUtilities::Continuity::ContinuityTypesG2 , NXOpen::GeometricUtilities::Continuity::ContinuityTypesG3 types only.
Created in NX7.5.0.
License requirements : None
isFixed | isfixed |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.