NX Open C++ Reference Guide
|
Represents a NXOpen::Features::IForm builder. More...
Public Types | |
enum | BSurfaceExtractionOptions { BSurfaceExtractionOptionsOriginal, BSurfaceExtractionOptionsMinimumBounded, BSurfaceExtractionOptionsFittedToBoundary } |
B-surface extraction options. More... | |
enum | GlobalTransitionTypes { GlobalTransitionTypesBlend, GlobalTransitionTypesBell } |
Global transition options of the surface. More... | |
enum | InsertionMethodOptions { InsertionMethodOptionsUniform, InsertionMethodOptionsThroughPoints, InsertionMethodOptionsBetweenPoints } |
Iso-parameter curve insertion option. More... | |
enum | ParameterDirectionOptions { ParameterDirectionOptionsIsoU, ParameterDirectionOptionsIsoV } |
Iso-parameter direction options. More... | |
enum | TransitionTypes { TransitionTypesLocal, TransitionTypesGlobal } |
Transition options of the surface. More... | |
Public Member Functions | |
NXOpen::Features::IFormBuilder::BSurfaceExtractionOptions | BSurfaceExtractionOption () |
Returns the b-surface extraction option Created in NX7.5.0. More... | |
bool | CanApplyToAll () |
Returns the value indicating if continuity is to be applied to all sides of the surface Created in NX7.5.0. More... | |
bool | CanCreateNewBody () |
Returns whether the operation is applied to a copy of the face there by creating new body Created in NX7.5.0. More... | |
bool | CanKeepParameterization () |
Returns the value indicating if input surface parameterization should be preserved during deformation Created in NX7.5.0. More... | |
NXOpen::GeometricUtilities::CurveShapingBuilder * | CurveShaper () |
Returns the iso-parameter curve shaper Created in NX7.5.0. More... | |
void | DeleteCurve (NXOpen::Curve *curve) |
Deletes a iso-parameter curve Created in NX7.5.0. More... | |
double | ExtractTolerance () |
Returns the tolerance used for b-surface extraction from a face Created in NX7.5.0. More... | |
NXOpen::Features::FaceRecognitionBuilder * | FaceToDeform () |
Returns the face to deform. More... | |
NXOpen::Features::IFormBuilder::InsertionMethodOptions | InsertionMethod () |
Returns the iso-parameter curve insertion method Created in NX7.5.0. More... | |
int | Number () |
Returns the number of iso-parameter curves to be inserted Created in NX7.5.0. More... | |
NXOpen::Features::IFormBuilder::ParameterDirectionOptions | ParameterDirection () |
Returns the iso-parameter direction Created in NX7.5.0. More... | |
void | RemoveFeatureParameters (NXOpen::Face *face) |
Removes parameters of a owning feature of a face to be deformed Created in NX7.5.0. More... | |
void | SetBSurfaceExtractionOption (NXOpen::Features::IFormBuilder::BSurfaceExtractionOptions option) |
Sets the b-surface extraction option Created in NX7.5.0. More... | |
void | SetCanApplyToAll (bool applyToAll) |
Sets the value indicating if continuity is to be applied to all sides of the surface Created in NX7.5.0. More... | |
void | SetCanCreateNewBody (bool newBody) |
Sets whether the operation is applied to a copy of the face there by creating new body Created in NX7.5.0. More... | |
void | SetCanKeepParameterization (bool canKeepParameterization) |
Sets the value indicating if input surface parameterization should be preserved during deformation Created in NX7.5.0. More... | |
void | SetExtractTolerance (double extractTolerance) |
Sets the tolerance used for b-surface extraction from a face Created in NX7.5.0. More... | |
void | SetInsertionMethod (NXOpen::Features::IFormBuilder::InsertionMethodOptions insertionMethod) |
Sets the iso-parameter curve insertion method Created in NX7.5.0. More... | |
void | SetNumber (int number) |
Sets the number of iso-parameter curves to be inserted Created in NX7.5.0. More... | |
void | SetParameterDirection (NXOpen::Features::IFormBuilder::ParameterDirectionOptions parameterDirection) |
Sets the iso-parameter direction Created in NX7.5.0. More... | |
void | SetTransitionType (NXOpen::Features::IFormBuilder::TransitionTypes transitionType) |
Sets the transition options for local surface deformation Created in NX7.5.0. More... | |
NXOpen::SelectPointList * | SpecifyPoints () |
Returns the specified points to define iso-parameter curve Created in NX7.5.0. More... | |
NXOpen::Features::IFormBuilder::TransitionTypes | TransitionType () |
Returns the transition options for local surface deformation Created in NX7.5.0. More... | |
NXOpen::GeometricUtilities::Continuity * | UMaxContinuity () |
Returns the continuity at maximum U direction Created in NX7.5.0. More... | |
NXOpen::GeometricUtilities::Continuity * | UMinContinuity () |
Returns the continuity at minimum U direction Created in NX7.5.0. More... | |
NXOpen::GeometricUtilities::Continuity * | VMaxContinuity () |
Returns the continuity at maximum U direction Created in NX7.5.0. More... | |
NXOpen::GeometricUtilities::Continuity * | VMinContinuity () |
Returns the continuity at minimum V direction Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::IForm builder.
This class allows definition of iso-parameter curves on a face. These curves then can be shaped using NXOpen::GeometricUtilities::CurveShapingBuilder to finally shape the face.
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateIformBuilder
Default values.
Property | Value |
---|---|
BSurfaceExtractionOption |
Original |
CanApplyToAll |
0 |
CanKeepParameterization |
0 |
CurveShaper.HasLinearTransition |
false |
CurveShaper.InsertionMethod |
Uniform |
CurveShaper.MovementMethod |
Normal |
CurveShaper.Number |
1 |
CurveShaper.WCSOption |
XY |
FaceToDeform.CoaxialEnabled |
0 |
FaceToDeform.CoplanarAxesEnabled |
0 |
FaceToDeform.CoplanarEnabled |
0 |
FaceToDeform.EqualDiameterEnabled |
0 |
FaceToDeform.OffsetEnabled |
0 |
FaceToDeform.ParallelEnabled |
0 |
FaceToDeform.PerpendicularEnabled |
0 |
FaceToDeform.SymmetricEnabled |
0 |
FaceToDeform.TangentEnabled |
0 |
FaceToDeform.ThicknessChainEnabled |
0 |
FaceToDeform.UseFaceBrowse |
1 |
InsertionMethod |
Uniform |
Number |
3 |
ParameterDirection |
IsoU |
TransitionType |
Global |
UMaxContinuity.ContinuityType |
G0 |
UMinContinuity.ContinuityType |
G0 |
VMaxContinuity.ContinuityType |
G0 |
VMinContinuity.ContinuityType |
G0 |
Created in NX7.5.0.
NXOpen::Features::IFormBuilder::BSurfaceExtractionOptions NXOpen::Features::IFormBuilder::BSurfaceExtractionOption | ( | ) |
Returns the b-surface extraction option
Created in NX7.5.0.
License requirements : None
bool NXOpen::Features::IFormBuilder::CanApplyToAll | ( | ) |
Returns the value indicating if continuity is to be applied to all sides of the surface
Created in NX7.5.0.
License requirements : None
bool NXOpen::Features::IFormBuilder::CanCreateNewBody | ( | ) |
Returns whether the operation is applied to a copy of the face there by creating new body
Created in NX7.5.0.
License requirements : None
bool NXOpen::Features::IFormBuilder::CanKeepParameterization | ( | ) |
Returns the value indicating if input surface parameterization should be preserved during deformation
Created in NX7.5.0.
License requirements : None
NXOpen::GeometricUtilities::CurveShapingBuilder* NXOpen::Features::IFormBuilder::CurveShaper | ( | ) |
Returns the iso-parameter curve shaper
Created in NX7.5.0.
License requirements : None
void NXOpen::Features::IFormBuilder::DeleteCurve | ( | NXOpen::Curve * | curve | ) |
Deletes a iso-parameter curve
Created in NX7.5.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
curve | Curve to be deleted |
double NXOpen::Features::IFormBuilder::ExtractTolerance | ( | ) |
Returns the tolerance used for b-surface extraction from a face
Created in NX7.5.0.
License requirements : None
NXOpen::Features::FaceRecognitionBuilder* NXOpen::Features::IFormBuilder::FaceToDeform | ( | ) |
Returns the face to deform.
Please refer NXOpen::Features::FaceRecognitionBuilder for details.
Created in NX7.5.0.
License requirements : None
NXOpen::Features::IFormBuilder::InsertionMethodOptions NXOpen::Features::IFormBuilder::InsertionMethod | ( | ) |
Returns the iso-parameter curve insertion method
Created in NX7.5.0.
License requirements : None
int NXOpen::Features::IFormBuilder::Number | ( | ) |
Returns the number of iso-parameter curves to be inserted
Created in NX7.5.0.
License requirements : None
NXOpen::Features::IFormBuilder::ParameterDirectionOptions NXOpen::Features::IFormBuilder::ParameterDirection | ( | ) |
Returns the iso-parameter direction
Created in NX7.5.0.
License requirements : None
void NXOpen::Features::IFormBuilder::RemoveFeatureParameters | ( | NXOpen::Face * | face | ) |
Removes parameters of a owning feature of a face to be deformed
Created in NX7.5.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
face | Face to be used for feature parameter removal |
void NXOpen::Features::IFormBuilder::SetBSurfaceExtractionOption | ( | NXOpen::Features::IFormBuilder::BSurfaceExtractionOptions | option | ) |
Sets the b-surface extraction option
Created in NX7.5.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
option | option |
void NXOpen::Features::IFormBuilder::SetCanApplyToAll | ( | bool | applyToAll | ) |
Sets the value indicating if continuity is to be applied to all sides of the surface
Created in NX7.5.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
applyToAll | applytoall |
void NXOpen::Features::IFormBuilder::SetCanCreateNewBody | ( | bool | newBody | ) |
Sets whether the operation is applied to a copy of the face there by creating new body
Created in NX7.5.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
newBody | newbody |
void NXOpen::Features::IFormBuilder::SetCanKeepParameterization | ( | bool | canKeepParameterization | ) |
Sets the value indicating if input surface parameterization should be preserved during deformation
Created in NX7.5.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
canKeepParameterization | cankeepparameterization |
void NXOpen::Features::IFormBuilder::SetExtractTolerance | ( | double | extractTolerance | ) |
Sets the tolerance used for b-surface extraction from a face
Created in NX7.5.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
extractTolerance | extracttolerance |
void NXOpen::Features::IFormBuilder::SetInsertionMethod | ( | NXOpen::Features::IFormBuilder::InsertionMethodOptions | insertionMethod | ) |
Sets the iso-parameter curve insertion method
Created in NX7.5.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
insertionMethod | insertionmethod |
void NXOpen::Features::IFormBuilder::SetNumber | ( | int | number | ) |
Sets the number of iso-parameter curves to be inserted
Created in NX7.5.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
number | number |
void NXOpen::Features::IFormBuilder::SetParameterDirection | ( | NXOpen::Features::IFormBuilder::ParameterDirectionOptions | parameterDirection | ) |
Sets the iso-parameter direction
Created in NX7.5.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
parameterDirection | parameterdirection |
void NXOpen::Features::IFormBuilder::SetTransitionType | ( | NXOpen::Features::IFormBuilder::TransitionTypes | transitionType | ) |
Sets the transition options for local surface deformation
Created in NX7.5.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
transitionType | transitiontype |
NXOpen::SelectPointList* NXOpen::Features::IFormBuilder::SpecifyPoints | ( | ) |
Returns the specified points to define iso-parameter curve
Created in NX7.5.0.
License requirements : None
NXOpen::Features::IFormBuilder::TransitionTypes NXOpen::Features::IFormBuilder::TransitionType | ( | ) |
Returns the transition options for local surface deformation
Created in NX7.5.0.
License requirements : None
NXOpen::GeometricUtilities::Continuity* NXOpen::Features::IFormBuilder::UMaxContinuity | ( | ) |
Returns the continuity at maximum U direction
Created in NX7.5.0.
License requirements : None
NXOpen::GeometricUtilities::Continuity* NXOpen::Features::IFormBuilder::UMinContinuity | ( | ) |
Returns the continuity at minimum U direction
Created in NX7.5.0.
License requirements : None
NXOpen::GeometricUtilities::Continuity* NXOpen::Features::IFormBuilder::VMaxContinuity | ( | ) |
Returns the continuity at maximum U direction
Created in NX7.5.0.
License requirements : None
NXOpen::GeometricUtilities::Continuity* NXOpen::Features::IFormBuilder::VMinContinuity | ( | ) |
Returns the continuity at minimum V direction
Created in NX7.5.0.
License requirements : None