NX Open C++ Reference Guide
|
This class will provide ability to create aesthetically pleasing blend surfaces on sheet and solid bodies. More...
Public Member Functions | |
NXOpen::Features::AestheticFaceBlendBuilder::AlignmentType | AlignmentOption () |
Returns the alignment option Created in NX7.5.0. More... | |
NXOpen::GeometricUtilities::LawBuilder * | BaseRadiusLaw () |
Returns the base radius law variable Created in NX7.5.0. More... | |
NXOpen::Features::AestheticFaceBlendBuilder::BlendFacesType | BlendFacesOption () |
Returns the blend faces option Created in NX7.5.0. More... | |
NXOpen::Features::AestheticFaceBlendBuilder::BlendType | BlendOption () |
Returns the method option Created in NX7.5.0. More... | |
NXOpen::GeometricUtilities::LawBuilder * | CenterChordLaw () |
Returns the center chord law Created in NX8.0.0. More... | |
NXOpen::Features::AestheticFaceBlendBuilder::CenterType | CenterOption () |
Returns the center option Created in NX8.0.0. More... | |
NXOpen::GeometricUtilities::LawBuilder * | CenterRadiusLaw () |
Returns the center radius law Created in NX7.5.0. More... | |
NXOpen::GeometricUtilities::Continuity * | Chain1Continuity () |
Returns the chain 1 continuity Created in NX8.0.0. More... | |
NXOpen::GeometricUtilities::Continuity * | Chain2Continuity () |
Returns the chain 2 continuity Created in NX8.0.0. More... | |
NXOpen::Expression * | ChordLength () |
Returns the chord length More... | |
NXOpen::GeometricUtilities::LawBuilder * | ChordLengthLaw () |
Returns the chord length law variable Created in NX8.0.0. More... | |
NXOpen::Point * | ConstrainedEndPoint1 () |
Returns the end point1 Created in NX8.0.0. More... | |
NXOpen::Point * | ConstrainedEndPoint2 () |
Returns the end point2 Created in NX8.0.0. More... | |
NXOpen::Point * | ConstrainedStartPoint1 () |
Returns the start point1 Created in NX8.0.0. More... | |
NXOpen::Point * | ConstrainedStartPoint2 () |
Returns the start point2 Created in NX8.0.0. More... | |
NXOpen::GeometricUtilities::Continuity * | Continuity () |
Returns the continuity More... | |
double | CurvatureTolerance () |
Returns the curvature tolerance Created in NX7.5.0. More... | |
NXOpen::GeometricUtilities::DegreesAndSegmentsOrPatchesBuilder * | Degrees () |
Returns the degrees Created in NX7.5.0. More... | |
NXOpen::ScCollector * | FaceChain1 () |
Returns the face chain1 Created in NX7.5.0. More... | |
NXOpen::ScCollector * | FaceChain2 () |
Returns the face chain2 Created in NX7.5.0. More... | |
bool | IsAccelerated () |
Returns the method to control the shape Created in NX8.0.0. More... | |
bool | IsBezier () |
Returns the bezier Created in NX8.0.0. More... | |
bool | IsCenterlineCurve () |
Returns the centerline curve Created in NX8.0.0. More... | |
bool | IsMinimumRadius () |
Returns the is min radius Created in NX7.5.0. More... | |
bool | IsMinimumSubtendedAngle () |
Returns the minimum subtended angle flag Created in NX8.0.0. More... | |
bool | IsRationalOutput () |
Returns the rational output Created in NX7.5.0. More... | |
bool | IsSameTransition () |
Returns the blend cross section is using the same transition as blend tangent or not Created in NX7.5.0. More... | |
bool | IsSewAllFaces () |
Returns the is sew faces Created in NX7.5.0. More... | |
bool | IsTrimInputFaces () |
Returns the is trim faces Created in NX7.5.0. More... | |
bool | IsWashout1 () |
Returns the washout1 Created in NX8.0.0. More... | |
bool | IsWashout2 () |
Returns the toggle washout2 Created in NX8.0.0. More... | |
NXOpen::GeometricUtilities::BlendLimitsData * | LimitsList () |
Returns the trim object collector list Created in NX8.0.0. More... | |
double | MinimumEdgeLength () |
Returns the max edge length Created in NX8.0.0. More... | |
NXOpen::Expression * | MinimumRadius () |
Returns the min radius Created in NX7.5.0. More... | |
double | MinimumSubtendedAngle () |
Returns the minimum subtended angle Created in NX8.0.0. More... | |
NXOpen::Section * | ParameterSpine () |
Returns the parameter spine Created in NX7.5.0. More... | |
double | PositionTolerance () |
Returns the position tolerance Created in NX7.5.0. More... | |
double | RelativeEndBlendEndPoint () |
Returns the relative end point on the washout curve of end blend. More... | |
double | RelativeEndBlendStartPoint () |
Returns the relative start point on the washout curve of end blend. More... | |
double | RelativeStartBlendEndPoint () |
Returns the relative end point on the washout curve of start blend. More... | |
double | RelativeStartBlendStartPoint () |
Returns the relative start point on the washout curve of start blend. More... | |
bool | ReverseNormal1 () |
Returns the reverse normal1 Created in NX7.5.0. More... | |
bool | ReverseNormal2 () |
Returns the reverse normal2 Created in NX7.5.0. More... | |
NXOpen::Features::AestheticFaceBlendBuilder::RhoType | RhoOption () |
Returns the rho option Created in NX8.0.0. More... | |
double | RhoValue () |
Returns the rho value Created in NX8.0.0. More... | |
NXOpen::Direction * | SectionAlignmentVector () |
Returns the section alignment vector Created in NX7.5.0. More... | |
NXOpen::Expression * | SectionScaling1 () |
Returns the section scaling Created in NX8.0.0. More... | |
NXOpen::Expression * | SectionScaling2 () |
Returns the section scaling2 Created in NX8.0.0. More... | |
NXOpen::Features::AestheticFaceBlendBuilder::SegmentationType | SegmentationOption () |
Returns the segmentation option Created in NX8.0.0. More... | |
void | SetAccelerated (bool isAccelerated) |
Sets the method to control the shape Created in NX8.0.0. More... | |
void | SetAlignmentOption (NXOpen::Features::AestheticFaceBlendBuilder::AlignmentType alignmentOption) |
Sets the alignment option Created in NX7.5.0. More... | |
void | SetBezier (bool isBezier) |
Sets the bezier Created in NX8.0.0. More... | |
void | SetBlendFacesOption (NXOpen::Features::AestheticFaceBlendBuilder::BlendFacesType blendFacesOption) |
Sets the blend faces option Created in NX7.5.0. More... | |
void | SetBlendOption (NXOpen::Features::AestheticFaceBlendBuilder::BlendType blendOption) |
Sets the method option Created in NX7.5.0. More... | |
void | SetCenterlineCurve (bool isCenterlineCurve) |
Sets the centerline curve Created in NX8.0.0. More... | |
void | SetCenterOption (NXOpen::Features::AestheticFaceBlendBuilder::CenterType centerOption) |
Sets the center option Created in NX8.0.0. More... | |
void | SetConstrainedEndPoint1 (NXOpen::Point *endPoint1) |
Sets the end point1 Created in NX8.0.0. More... | |
void | SetConstrainedEndPoint2 (NXOpen::Point *endPoint2) |
Sets the end point2 Created in NX8.0.0. More... | |
void | SetConstrainedStartPoint1 (NXOpen::Point *startPoint1) |
Sets the start point1 Created in NX8.0.0. More... | |
void | SetConstrainedStartPoint2 (NXOpen::Point *startPoint2) |
Sets the start point2 Created in NX8.0.0. More... | |
void | SetCurvatureTolerance (double curvatureTolerance) |
Sets the curvature tolerance Created in NX7.5.0. More... | |
void | SetMinimumEdgeLength (double minEdgeLength) |
Sets the max edge length Created in NX8.0.0. More... | |
void | SetMinimumRadius (bool isMinimumRadius) |
Sets the is min radius Created in NX7.5.0. More... | |
void | SetMinimumSubtendedAngle (bool isMinimumSubtendedAngle) |
Sets the minimum subtended angle flag Created in NX8.0.0. More... | |
void | SetMinimumSubtendedAngle (double minimumSubtendedAngle) |
Sets the minimum subtended angle Created in NX8.0.0. More... | |
void | SetPositionTolerance (double positionTolerance) |
Sets the position tolerance Created in NX7.5.0. More... | |
void | SetRationalOutput (bool isRationalOutput) |
Sets the rational output Created in NX7.5.0. More... | |
void | SetRelativeEndBlendEndPoint (double endPoint) |
Sets the relative end point on the washout curve of end blend. More... | |
void | SetRelativeEndBlendStartPoint (double startPoint) |
Sets the relative start point on the washout curve of end blend. More... | |
void | SetRelativeStartBlendEndPoint (double endPoint) |
Sets the relative end point on the washout curve of start blend. More... | |
void | SetRelativeStartBlendStartPoint (double startPoint) |
Sets the relative start point on the washout curve of start blend. More... | |
void | SetReverseNormal1 (bool reverseNormal1) |
Sets the reverse normal1 Created in NX7.5.0. More... | |
void | SetReverseNormal2 (bool reverseNormal2) |
Sets the reverse normal2 Created in NX7.5.0. More... | |
void | SetRhoOption (NXOpen::Features::AestheticFaceBlendBuilder::RhoType rhoType) |
Sets the rho option Created in NX8.0.0. More... | |
void | SetRhoValue (double rhoValue) |
Sets the rho value Created in NX8.0.0. More... | |
void | SetSameTransition (bool isSameTransition) |
Sets the blend cross section is using the same transition as blend tangent or not Created in NX7.5.0. More... | |
void | SetSectionAlignmentVector (NXOpen::Direction *sectionAlignmentVector) |
Sets the section alignment vector Created in NX7.5.0. More... | |
void | SetSegmentationOption (NXOpen::Features::AestheticFaceBlendBuilder::SegmentationType segmentationOption) |
Sets the segmentation option Created in NX8.0.0. More... | |
void | SetSewAllFaces (bool isSewFaces) |
Sets the is sew faces Created in NX7.5.0. More... | |
void | SetShapeOption (NXOpen::Features::AestheticFaceBlendBuilder::ShapeType shapeOption) |
Sets the shape option More... | |
void | SetTangentTolerance (double tangentTolerance) |
Sets the tangent tolerance Created in NX7.5.0. More... | |
void | SetTrimInputFaces (bool isTrimFaces) |
Sets the is trim faces Created in NX7.5.0. More... | |
void | SetWashout1 (bool isWashout1) |
Sets the washout1 Created in NX8.0.0. More... | |
void | SetWashout2 (bool isWashout2) |
Sets the toggle washout2 Created in NX8.0.0. More... | |
NXOpen::Features::AestheticFaceBlendBuilder::ShapeType | ShapeOption () |
Returns the shape option More... | |
NXOpen::GeometricUtilities::TangentMagnitudeBuilder * | TangentMagnitude () |
Returns the tangent magnitude Created in NX8.0.0. More... | |
double | TangentTolerance () |
Returns the tangent tolerance Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class will provide ability to create aesthetically pleasing blend surfaces on sheet and solid bodies.
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateAestheticFaceBlendBuilder
Default values.
Property | Value |
---|---|
AlignmentOption |
RollingBall |
BaseRadiusLaw.Function |
ft |
BaseRadiusLaw.LawType |
MultiTransition |
BaseRadiusLaw.Parameter |
t |
BlendFacesOption |
TrimtoAllInputFaces |
BlendOption |
Radius |
CenterChordLaw.LawType |
Constant |
CenterOption |
CenterRadius |
CenterRadiusLaw.LawType |
MultiTransition |
Chain1Continuity.ContinuityType |
G1 |
Chain2Continuity.ContinuityType |
G1 |
ChordLength.Value (deprecated) |
10 (millimeters part), 0.4 (inches part) |
ChordLengthLaw.LawType |
Constant |
Continuity.ContinuityType (deprecated) |
G1 |
CurvatureTolerance |
0.5 |
Degrees.Degree |
3 |
Degrees.SegmentsOrPatches |
1 |
Degrees.UDegree |
5 |
Degrees.UPatches |
1 |
Degrees.VDegree |
5 |
Degrees.VPatches |
1 |
IsAccelerated |
1 |
IsBezier |
0 |
IsCenterlineCurve |
0 |
IsMinimumRadius |
0 |
IsMinimumSubtendedAngle |
0 |
IsRationalOutput |
0 |
IsSameTransition |
1 |
IsSewAllFaces |
0 |
IsTrimInputFaces |
0 |
IsWashout1 |
0 |
IsWashout2 |
0 |
MinimumEdgeLength |
10 |
MinimumRadius.Value |
2.5 (millimeters part), 0.098 (inches part) |
MinimumSubtendedAngle |
5.0 |
RhoOption |
Relative |
RhoValue |
0.6 |
SectionScaling1.Value |
1 |
SectionScaling2.Value |
1 |
SegmentationOption |
AtAllTransitions |
ShapeOption (deprecated) |
Accelerated |
Created in NX7.5.0.
Alignment method provides the ability to align the cross sections of the blend in the user specified direction.
Tangent method will create tangent lines based on the method employed.
Segmentations options.
Shape methods will define the high level shape of the blend cross section.
NXOpen::Features::AestheticFaceBlendBuilder::AlignmentType NXOpen::Features::AestheticFaceBlendBuilder::AlignmentOption | ( | ) |
Returns the alignment option
Created in NX7.5.0.
License requirements : None
NXOpen::GeometricUtilities::LawBuilder* NXOpen::Features::AestheticFaceBlendBuilder::BaseRadiusLaw | ( | ) |
Returns the base radius law variable
Created in NX7.5.0.
License requirements : None
NXOpen::Features::AestheticFaceBlendBuilder::BlendFacesType NXOpen::Features::AestheticFaceBlendBuilder::BlendFacesOption | ( | ) |
Returns the blend faces option
Created in NX7.5.0.
License requirements : None
NXOpen::Features::AestheticFaceBlendBuilder::BlendType NXOpen::Features::AestheticFaceBlendBuilder::BlendOption | ( | ) |
Returns the method option
Created in NX7.5.0.
License requirements : None
NXOpen::GeometricUtilities::LawBuilder* NXOpen::Features::AestheticFaceBlendBuilder::CenterChordLaw | ( | ) |
Returns the center chord law
Created in NX8.0.0.
License requirements : None
NXOpen::Features::AestheticFaceBlendBuilder::CenterType NXOpen::Features::AestheticFaceBlendBuilder::CenterOption | ( | ) |
Returns the center option
Created in NX8.0.0.
License requirements : None
NXOpen::GeometricUtilities::LawBuilder* NXOpen::Features::AestheticFaceBlendBuilder::CenterRadiusLaw | ( | ) |
Returns the center radius law
Created in NX7.5.0.
License requirements : None
NXOpen::GeometricUtilities::Continuity* NXOpen::Features::AestheticFaceBlendBuilder::Chain1Continuity | ( | ) |
Returns the chain 1 continuity
Created in NX8.0.0.
License requirements : None
NXOpen::GeometricUtilities::Continuity* NXOpen::Features::AestheticFaceBlendBuilder::Chain2Continuity | ( | ) |
Returns the chain 2 continuity
Created in NX8.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::AestheticFaceBlendBuilder::ChordLength | ( | ) |
Returns the chord length
Use Features::AestheticFaceBlendBuilder::ChordLengthLaw instead.
Created in NX7.5.0.
License requirements : None
NXOpen::GeometricUtilities::LawBuilder* NXOpen::Features::AestheticFaceBlendBuilder::ChordLengthLaw | ( | ) |
Returns the chord length law variable
Created in NX8.0.0.
License requirements : None
NXOpen::Point* NXOpen::Features::AestheticFaceBlendBuilder::ConstrainedEndPoint1 | ( | ) |
Returns the end point1
Created in NX8.0.0.
License requirements : None
NXOpen::Point* NXOpen::Features::AestheticFaceBlendBuilder::ConstrainedEndPoint2 | ( | ) |
Returns the end point2
Created in NX8.0.0.
License requirements : None
NXOpen::Point* NXOpen::Features::AestheticFaceBlendBuilder::ConstrainedStartPoint1 | ( | ) |
Returns the start point1
Created in NX8.0.0.
License requirements : None
NXOpen::Point* NXOpen::Features::AestheticFaceBlendBuilder::ConstrainedStartPoint2 | ( | ) |
Returns the start point2
Created in NX8.0.0.
License requirements : None
NXOpen::GeometricUtilities::Continuity* NXOpen::Features::AestheticFaceBlendBuilder::Continuity | ( | ) |
Returns the continuity
Use Features::AestheticFaceBlendBuilder::Chain1Continuity and Features::AestheticFaceBlendBuilder::Chain2Continuity instead.
Created in NX7.5.0.
License requirements : None
double NXOpen::Features::AestheticFaceBlendBuilder::CurvatureTolerance | ( | ) |
Returns the curvature tolerance
Created in NX7.5.0.
License requirements : None
NXOpen::GeometricUtilities::DegreesAndSegmentsOrPatchesBuilder* NXOpen::Features::AestheticFaceBlendBuilder::Degrees | ( | ) |
Returns the degrees
Created in NX7.5.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Features::AestheticFaceBlendBuilder::FaceChain1 | ( | ) |
Returns the face chain1
Created in NX7.5.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Features::AestheticFaceBlendBuilder::FaceChain2 | ( | ) |
Returns the face chain2
Created in NX7.5.0.
License requirements : None
bool NXOpen::Features::AestheticFaceBlendBuilder::IsAccelerated | ( | ) |
Returns the method to control the shape
Created in NX8.0.0.
License requirements : None
bool NXOpen::Features::AestheticFaceBlendBuilder::IsBezier | ( | ) |
Returns the bezier
Created in NX8.0.0.
License requirements : None
bool NXOpen::Features::AestheticFaceBlendBuilder::IsCenterlineCurve | ( | ) |
Returns the centerline curve
Created in NX8.0.0.
License requirements : None
bool NXOpen::Features::AestheticFaceBlendBuilder::IsMinimumRadius | ( | ) |
Returns the is min radius
Created in NX7.5.0.
License requirements : None
bool NXOpen::Features::AestheticFaceBlendBuilder::IsMinimumSubtendedAngle | ( | ) |
Returns the minimum subtended angle flag
Created in NX8.0.0.
License requirements : None
bool NXOpen::Features::AestheticFaceBlendBuilder::IsRationalOutput | ( | ) |
Returns the rational output
Created in NX7.5.0.
License requirements : None
bool NXOpen::Features::AestheticFaceBlendBuilder::IsSameTransition | ( | ) |
Returns the blend cross section is using the same transition as blend tangent or not
Created in NX7.5.0.
License requirements : None
bool NXOpen::Features::AestheticFaceBlendBuilder::IsSewAllFaces | ( | ) |
Returns the is sew faces
Created in NX7.5.0.
License requirements : None
bool NXOpen::Features::AestheticFaceBlendBuilder::IsTrimInputFaces | ( | ) |
Returns the is trim faces
Created in NX7.5.0.
License requirements : None
bool NXOpen::Features::AestheticFaceBlendBuilder::IsWashout1 | ( | ) |
Returns the washout1
Created in NX8.0.0.
License requirements : None
bool NXOpen::Features::AestheticFaceBlendBuilder::IsWashout2 | ( | ) |
Returns the toggle washout2
Created in NX8.0.0.
License requirements : None
NXOpen::GeometricUtilities::BlendLimitsData* NXOpen::Features::AestheticFaceBlendBuilder::LimitsList | ( | ) |
Returns the trim object collector list
Created in NX8.0.0.
License requirements : None
double NXOpen::Features::AestheticFaceBlendBuilder::MinimumEdgeLength | ( | ) |
Returns the max edge length
Created in NX8.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::AestheticFaceBlendBuilder::MinimumRadius | ( | ) |
Returns the min radius
Created in NX7.5.0.
License requirements : None
double NXOpen::Features::AestheticFaceBlendBuilder::MinimumSubtendedAngle | ( | ) |
Returns the minimum subtended angle
Created in NX8.0.0.
License requirements : None
NXOpen::Section* NXOpen::Features::AestheticFaceBlendBuilder::ParameterSpine | ( | ) |
Returns the parameter spine
Created in NX7.5.0.
License requirements : None
double NXOpen::Features::AestheticFaceBlendBuilder::PositionTolerance | ( | ) |
Returns the position tolerance
Created in NX7.5.0.
License requirements : None
double NXOpen::Features::AestheticFaceBlendBuilder::RelativeEndBlendEndPoint | ( | ) |
Returns the relative end point on the washout curve of end blend.
Created in NX8.0.0.
License requirements : None
double NXOpen::Features::AestheticFaceBlendBuilder::RelativeEndBlendStartPoint | ( | ) |
Returns the relative start point on the washout curve of end blend.
Created in NX8.0.0.
License requirements : None
double NXOpen::Features::AestheticFaceBlendBuilder::RelativeStartBlendEndPoint | ( | ) |
Returns the relative end point on the washout curve of start blend.
Created in NX8.0.0.
License requirements : None
double NXOpen::Features::AestheticFaceBlendBuilder::RelativeStartBlendStartPoint | ( | ) |
Returns the relative start point on the washout curve of start blend.
Created in NX8.0.0.
License requirements : None
bool NXOpen::Features::AestheticFaceBlendBuilder::ReverseNormal1 | ( | ) |
Returns the reverse normal1
Created in NX7.5.0.
License requirements : None
bool NXOpen::Features::AestheticFaceBlendBuilder::ReverseNormal2 | ( | ) |
Returns the reverse normal2
Created in NX7.5.0.
License requirements : None
NXOpen::Features::AestheticFaceBlendBuilder::RhoType NXOpen::Features::AestheticFaceBlendBuilder::RhoOption | ( | ) |
Returns the rho option
Created in NX8.0.0.
License requirements : None
double NXOpen::Features::AestheticFaceBlendBuilder::RhoValue | ( | ) |
Returns the rho value
Created in NX8.0.0.
License requirements : None
NXOpen::Direction* NXOpen::Features::AestheticFaceBlendBuilder::SectionAlignmentVector | ( | ) |
Returns the section alignment vector
Created in NX7.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::AestheticFaceBlendBuilder::SectionScaling1 | ( | ) |
Returns the section scaling
Created in NX8.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::AestheticFaceBlendBuilder::SectionScaling2 | ( | ) |
Returns the section scaling2
Created in NX8.0.0.
License requirements : None
NXOpen::Features::AestheticFaceBlendBuilder::SegmentationType NXOpen::Features::AestheticFaceBlendBuilder::SegmentationOption | ( | ) |
Returns the segmentation option
Created in NX8.0.0.
License requirements : None
void NXOpen::Features::AestheticFaceBlendBuilder::SetAccelerated | ( | bool | isAccelerated | ) |
Sets the method to control the shape
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
isAccelerated | isaccelerated |
void NXOpen::Features::AestheticFaceBlendBuilder::SetAlignmentOption | ( | NXOpen::Features::AestheticFaceBlendBuilder::AlignmentType | alignmentOption | ) |
Sets the alignment option
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
alignmentOption | alignmentoption |
void NXOpen::Features::AestheticFaceBlendBuilder::SetBezier | ( | bool | isBezier | ) |
Sets the bezier
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
isBezier | isbezier |
void NXOpen::Features::AestheticFaceBlendBuilder::SetBlendFacesOption | ( | NXOpen::Features::AestheticFaceBlendBuilder::BlendFacesType | blendFacesOption | ) |
Sets the blend faces option
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
blendFacesOption | blendfacesoption |
void NXOpen::Features::AestheticFaceBlendBuilder::SetBlendOption | ( | NXOpen::Features::AestheticFaceBlendBuilder::BlendType | blendOption | ) |
Sets the method option
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
blendOption | blendoption |
void NXOpen::Features::AestheticFaceBlendBuilder::SetCenterlineCurve | ( | bool | isCenterlineCurve | ) |
Sets the centerline curve
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
isCenterlineCurve | iscenterlinecurve |
void NXOpen::Features::AestheticFaceBlendBuilder::SetCenterOption | ( | NXOpen::Features::AestheticFaceBlendBuilder::CenterType | centerOption | ) |
Sets the center option
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
centerOption | centeroption |
void NXOpen::Features::AestheticFaceBlendBuilder::SetConstrainedEndPoint1 | ( | NXOpen::Point * | endPoint1 | ) |
Sets the end point1
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
endPoint1 | endpoint1 |
void NXOpen::Features::AestheticFaceBlendBuilder::SetConstrainedEndPoint2 | ( | NXOpen::Point * | endPoint2 | ) |
Sets the end point2
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
endPoint2 | endpoint2 |
void NXOpen::Features::AestheticFaceBlendBuilder::SetConstrainedStartPoint1 | ( | NXOpen::Point * | startPoint1 | ) |
Sets the start point1
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
startPoint1 | startpoint1 |
void NXOpen::Features::AestheticFaceBlendBuilder::SetConstrainedStartPoint2 | ( | NXOpen::Point * | startPoint2 | ) |
Sets the start point2
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
startPoint2 | startpoint2 |
void NXOpen::Features::AestheticFaceBlendBuilder::SetCurvatureTolerance | ( | double | curvatureTolerance | ) |
Sets the curvature tolerance
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
curvatureTolerance | curvaturetolerance |
void NXOpen::Features::AestheticFaceBlendBuilder::SetMinimumEdgeLength | ( | double | minEdgeLength | ) |
Sets the max edge length
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
minEdgeLength | minedgelength |
void NXOpen::Features::AestheticFaceBlendBuilder::SetMinimumRadius | ( | bool | isMinimumRadius | ) |
Sets the is min radius
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
isMinimumRadius | isminimumradius |
void NXOpen::Features::AestheticFaceBlendBuilder::SetMinimumSubtendedAngle | ( | bool | isMinimumSubtendedAngle | ) |
Sets the minimum subtended angle flag
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
isMinimumSubtendedAngle | isminimumsubtendedangle |
void NXOpen::Features::AestheticFaceBlendBuilder::SetMinimumSubtendedAngle | ( | double | minimumSubtendedAngle | ) |
Sets the minimum subtended angle
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
minimumSubtendedAngle | minimumsubtendedangle |
void NXOpen::Features::AestheticFaceBlendBuilder::SetPositionTolerance | ( | double | positionTolerance | ) |
Sets the position tolerance
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
positionTolerance | positiontolerance |
void NXOpen::Features::AestheticFaceBlendBuilder::SetRationalOutput | ( | bool | isRationalOutput | ) |
Sets the rational output
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
isRationalOutput | isrationaloutput |
void NXOpen::Features::AestheticFaceBlendBuilder::SetRelativeEndBlendEndPoint | ( | double | endPoint | ) |
Sets the relative end point on the washout curve of end blend.
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
endPoint | endpoint |
void NXOpen::Features::AestheticFaceBlendBuilder::SetRelativeEndBlendStartPoint | ( | double | startPoint | ) |
Sets the relative start point on the washout curve of end blend.
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
startPoint | startpoint |
void NXOpen::Features::AestheticFaceBlendBuilder::SetRelativeStartBlendEndPoint | ( | double | endPoint | ) |
Sets the relative end point on the washout curve of start blend.
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
endPoint | endpoint |
void NXOpen::Features::AestheticFaceBlendBuilder::SetRelativeStartBlendStartPoint | ( | double | startPoint | ) |
Sets the relative start point on the washout curve of start blend.
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
startPoint | startpoint |
void NXOpen::Features::AestheticFaceBlendBuilder::SetReverseNormal1 | ( | bool | reverseNormal1 | ) |
Sets the reverse normal1
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
reverseNormal1 | reversenormal1 |
void NXOpen::Features::AestheticFaceBlendBuilder::SetReverseNormal2 | ( | bool | reverseNormal2 | ) |
Sets the reverse normal2
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
reverseNormal2 | reversenormal2 |
void NXOpen::Features::AestheticFaceBlendBuilder::SetRhoOption | ( | NXOpen::Features::AestheticFaceBlendBuilder::RhoType | rhoType | ) |
Sets the rho option
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
rhoType | rhotype |
void NXOpen::Features::AestheticFaceBlendBuilder::SetRhoValue | ( | double | rhoValue | ) |
Sets the rho value
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
rhoValue | rhovalue |
void NXOpen::Features::AestheticFaceBlendBuilder::SetSameTransition | ( | bool | isSameTransition | ) |
Sets the blend cross section is using the same transition as blend tangent or not
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
isSameTransition | issametransition |
void NXOpen::Features::AestheticFaceBlendBuilder::SetSectionAlignmentVector | ( | NXOpen::Direction * | sectionAlignmentVector | ) |
Sets the section alignment vector
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
sectionAlignmentVector | sectionalignmentvector |
void NXOpen::Features::AestheticFaceBlendBuilder::SetSegmentationOption | ( | NXOpen::Features::AestheticFaceBlendBuilder::SegmentationType | segmentationOption | ) |
Sets the segmentation option
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
segmentationOption | segmentationoption |
void NXOpen::Features::AestheticFaceBlendBuilder::SetSewAllFaces | ( | bool | isSewFaces | ) |
Sets the is sew faces
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
isSewFaces | issewfaces |
void NXOpen::Features::AestheticFaceBlendBuilder::SetShapeOption | ( | NXOpen::Features::AestheticFaceBlendBuilder::ShapeType | shapeOption | ) |
Sets the shape option
Use Features::AestheticFaceBlendBuilder::SetAccelerated instead.
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
shapeOption | shapeoption |
void NXOpen::Features::AestheticFaceBlendBuilder::SetTangentTolerance | ( | double | tangentTolerance | ) |
Sets the tangent tolerance
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
tangentTolerance | tangenttolerance |
void NXOpen::Features::AestheticFaceBlendBuilder::SetTrimInputFaces | ( | bool | isTrimFaces | ) |
Sets the is trim faces
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
isTrimFaces | istrimfaces |
void NXOpen::Features::AestheticFaceBlendBuilder::SetWashout1 | ( | bool | isWashout1 | ) |
Sets the washout1
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
isWashout1 | iswashout1 |
void NXOpen::Features::AestheticFaceBlendBuilder::SetWashout2 | ( | bool | isWashout2 | ) |
Sets the toggle washout2
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
isWashout2 | iswashout2 |
NXOpen::Features::AestheticFaceBlendBuilder::ShapeType NXOpen::Features::AestheticFaceBlendBuilder::ShapeOption | ( | ) |
Returns the shape option
Use Features::AestheticFaceBlendBuilder::IsAccelerated instead.
Created in NX7.5.0.
License requirements : None
NXOpen::GeometricUtilities::TangentMagnitudeBuilder* NXOpen::Features::AestheticFaceBlendBuilder::TangentMagnitude | ( | ) |
Returns the tangent magnitude
Created in NX8.0.0.
License requirements : None
double NXOpen::Features::AestheticFaceBlendBuilder::TangentTolerance | ( | ) |
Returns the tangent tolerance
Created in NX7.5.0.
License requirements : None