NX Open C++ Reference Guide
|
Represents a LawBuilder
Created in NX5.0.0.
More...
Public Types | |
enum | RetainLawCurveOption { RetainLawCurveOptionKeepOriginal, RetainLawCurveOptionReplace } |
Describes the option on whether to retain the original profile. More... | |
enum | Type { TypeConstant, TypeLinear, TypeCubic, TypeLinearAlongSpine, TypeCubicAlongSpine, TypeByEquation, TypeByLawCurve, TypeMultiTransition, TypeNonInflecting, TypeSShaped } |
The law types. More... | |
Public Member Functions | |
NXOpen::GeometricUtilities::AlongSpineBuilder * | AlongSpineData () |
Returns the linear or cubic along spine law. More... | |
NXOpen::SelectLine * | BaseLine () |
Returns the base line. More... | |
NXOpen::Expression * | EndValue () |
Returns the end value. More... | |
NXString | Function () |
Returns the function. More... | |
bool | IsSimpleCubicAlongSpine () |
Returns a value indicating if NXOpen::GeometricUtilities::LawBuilder::TypeCubicAlongSpine is using simple cubic interpolation. More... | |
NXOpen::Section * | LawCurve () |
Returns the law curve. More... | |
NXOpen::GeometricUtilities::LawBuilder::RetainLawCurveOption | LawCurveOption () |
Returns the option to retain law curve. More... | |
NXOpen::GeometricUtilities::LawBuilder::Type | LawType () |
Returns the law type Created in NX5.0.0. More... | |
NXOpen::GeometricUtilities::MultiTransitionLawBuilder * | MultiTransitionLaw () |
Returns the multi transition law. More... | |
NXOpen::GeometricUtilities::NonInflectingLawBuilder * | NonInflectingLaw () |
Returns the non inflecting law. More... | |
NXString | Parameter () |
Returns the parameter. More... | |
bool | ReverseDirection () |
Returns the reverse direction. More... | |
void | SetFunction (const NXString &function) |
Sets the function. More... | |
void | SetFunction (const char *function) |
Sets the function. More... | |
void | SetLawCurveOption (NXOpen::GeometricUtilities::LawBuilder::RetainLawCurveOption lawCurveOption) |
Sets the option to retain law curve. More... | |
void | SetLawType (NXOpen::GeometricUtilities::LawBuilder::Type lawType) |
Sets the law type Created in NX5.0.0. More... | |
void | SetParameter (const NXString ¶meter) |
Sets the parameter. More... | |
void | SetParameter (const char *parameter) |
Sets the parameter. More... | |
void | SetReverseDirection (bool reverseDirection) |
Sets the reverse direction. More... | |
void | SetSimpleCubicAlongSpine (bool isSimpleCubic) |
Sets a value indicating if NXOpen::GeometricUtilities::LawBuilder::TypeCubicAlongSpine is using simple cubic interpolation. More... | |
void | SetSpineIntoBuilder (NXOpen::Section *spine) |
Sets the spine dynamically into builder Created in NX5.0.0. More... | |
NXOpen::GeometricUtilities::SShapedLawBuilder * | SShapedLaw () |
Returns the s-shaped law. More... | |
NXOpen::Expression * | StartValue () |
Returns the start value. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
NXOpen::Expression * | Value () |
Returns the constant value. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a LawBuilder
Created in NX5.0.0.
The law types.
NXOpen::GeometricUtilities::AlongSpineBuilder* NXOpen::GeometricUtilities::LawBuilder::AlongSpineData | ( | ) |
Returns the linear or cubic along spine law.
This will be used only when the law type is linear along spine/cubic along spine
Created in NX5.0.0.
License requirements : None
NXOpen::SelectLine* NXOpen::GeometricUtilities::LawBuilder::BaseLine | ( | ) |
Returns the base line.
This will be used only when the law type is by law curve
Created in NX5.0.0.
License requirements : None
NXOpen::Expression* NXOpen::GeometricUtilities::LawBuilder::EndValue | ( | ) |
Returns the end value.
This will be used only when the law type is linear/cubic
Created in NX5.0.0.
License requirements : None
NXString NXOpen::GeometricUtilities::LawBuilder::Function | ( | ) |
Returns the function.
This will be used only when the law type is by equation. Make sure that the expression should be created before setting it in to the builder
Created in NX5.0.0.
License requirements : None
bool NXOpen::GeometricUtilities::LawBuilder::IsSimpleCubicAlongSpine | ( | ) |
Returns a value indicating if NXOpen::GeometricUtilities::LawBuilder::TypeCubicAlongSpine is using simple cubic interpolation.
Simple cubic interpolation minimizes enforcement of automatic tangent constraints at the defining points. This option is valid only when NXOpen::GeometricUtilities::LawBuilder::Type is NXOpen::GeometricUtilities::LawBuilder::TypeCubicAlongSpine
Created in NX6.0.0.
License requirements : None
NXOpen::Section* NXOpen::GeometricUtilities::LawBuilder::LawCurve | ( | ) |
Returns the law curve.
This will be used only when the law type is by law curve
Created in NX5.0.0.
License requirements : None
NXOpen::GeometricUtilities::LawBuilder::RetainLawCurveOption NXOpen::GeometricUtilities::LawBuilder::LawCurveOption | ( | ) |
Returns the option to retain law curve.
This will be used only during the edit of Pre NX3 feature Parms
Created in NX5.0.0.
License requirements : None
NXOpen::GeometricUtilities::LawBuilder::Type NXOpen::GeometricUtilities::LawBuilder::LawType | ( | ) |
Returns the law type
Created in NX5.0.0.
License requirements : None
NXOpen::GeometricUtilities::MultiTransitionLawBuilder* NXOpen::GeometricUtilities::LawBuilder::MultiTransitionLaw | ( | ) |
Returns the multi transition law.
This will be used only when the law type is multi transition law
Created in NX6.0.0.
License requirements : None
NXOpen::GeometricUtilities::NonInflectingLawBuilder* NXOpen::GeometricUtilities::LawBuilder::NonInflectingLaw | ( | ) |
Returns the non inflecting law.
This will be used only when the law type is non inflecting law
Created in NX6.0.0.
License requirements : None
NXString NXOpen::GeometricUtilities::LawBuilder::Parameter | ( | ) |
Returns the parameter.
This will be used only when the law type is by equation. Make sure that the expression should be created before setting it in to the builder
Created in NX5.0.0.
License requirements : None
bool NXOpen::GeometricUtilities::LawBuilder::ReverseDirection | ( | ) |
Returns the reverse direction.
This will be used only when the law type is by law curve
Created in NX5.0.0.
License requirements : None
void NXOpen::GeometricUtilities::LawBuilder::SetFunction | ( | const NXString & | function | ) |
Sets the function.
This will be used only when the law type is by equation. Make sure that the expression should be created before setting it in to the builder
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
function | Set the name of function expression |
void NXOpen::GeometricUtilities::LawBuilder::SetFunction | ( | const char * | function | ) |
Sets the function.
This will be used only when the law type is by equation. Make sure that the expression should be created before setting it in to the builder
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
function | Set the name of function expression |
void NXOpen::GeometricUtilities::LawBuilder::SetLawCurveOption | ( | NXOpen::GeometricUtilities::LawBuilder::RetainLawCurveOption | lawCurveOption | ) |
Sets the option to retain law curve.
This will be used only during the edit of Pre NX3 feature Parms
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
lawCurveOption | lawcurveoption |
void NXOpen::GeometricUtilities::LawBuilder::SetLawType | ( | NXOpen::GeometricUtilities::LawBuilder::Type | lawType | ) |
Sets the law type
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
lawType | Set the lawType |
void NXOpen::GeometricUtilities::LawBuilder::SetParameter | ( | const NXString & | parameter | ) |
Sets the parameter.
This will be used only when the law type is by equation. Make sure that the expression should be created before setting it in to the builder
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
parameter | Set the name of parameter expression |
void NXOpen::GeometricUtilities::LawBuilder::SetParameter | ( | const char * | parameter | ) |
Sets the parameter.
This will be used only when the law type is by equation. Make sure that the expression should be created before setting it in to the builder
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
parameter | Set the name of parameter expression |
void NXOpen::GeometricUtilities::LawBuilder::SetReverseDirection | ( | bool | reverseDirection | ) |
Sets the reverse direction.
This will be used only when the law type is by law curve
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
reverseDirection | Set the reverse direction flag |
void NXOpen::GeometricUtilities::LawBuilder::SetSimpleCubicAlongSpine | ( | bool | isSimpleCubic | ) |
Sets a value indicating if NXOpen::GeometricUtilities::LawBuilder::TypeCubicAlongSpine is using simple cubic interpolation.
Simple cubic interpolation minimizes enforcement of automatic tangent constraints at the defining points. This option is valid only when NXOpen::GeometricUtilities::LawBuilder::Type is NXOpen::GeometricUtilities::LawBuilder::TypeCubicAlongSpine
Created in NX6.0.0.
License requirements : None
isSimpleCubic | issimplecubic |
void NXOpen::GeometricUtilities::LawBuilder::SetSpineIntoBuilder | ( | NXOpen::Section * | spine | ) |
Sets the spine dynamically into builder
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
spine | Set the Spine into builder |
NXOpen::GeometricUtilities::SShapedLawBuilder* NXOpen::GeometricUtilities::LawBuilder::SShapedLaw | ( | ) |
Returns the s-shaped law.
This will be used only when the law type is s-shaped law
Created in NX6.0.0.
License requirements : None
NXOpen::Expression* NXOpen::GeometricUtilities::LawBuilder::StartValue | ( | ) |
Returns the start value.
This will be used only when the law type is linear/cubic
Created in NX5.0.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.
NXOpen::Expression* NXOpen::GeometricUtilities::LawBuilder::Value | ( | ) |
Returns the constant value.
This will be used only when the law type is constant
Created in NX5.0.0.
License requirements : None