NX Open C++ Reference Guide
|
Builder for creating swept mesh between faces. More...
Public Types | |
enum | Types { TypesAutomatic, TypesManual } |
creation type More... | |
Public Member Functions | |
NXOpen::CAE::AutomaticSweepBetweenSelection * | AutomaticSweepBetween () |
Returns the automatic sweep between mesh selection More... | |
NXOpen::CAE::ElementTypeBuilder * | ElementType () |
Returns the element type builder. More... | |
NXOpen::CAE::ManualSweepBetweenSelection * | ManualSweepBetween () |
Returns the manual sweep between selection More... | |
int | NumLayers () |
Returns the number of layers More... | |
void | SetNumLayers (int numLayers) |
Sets the number of layers More... | |
void | SetType (NXOpen::CAE::SweepBetweenMeshBuilder::Types type) |
Sets the type of builder More... | |
NXOpen::CAE::SweepBetweenMeshBuilder::Types | Type () |
Returns the type of builder More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Builder for creating swept mesh between faces.
To create a new instance of this class, use NXOpen::CAE::NodeElementManager::CreateSweepBetweenMeshBuilder
Created in NX7.5.2.
NXOpen::CAE::AutomaticSweepBetweenSelection* NXOpen::CAE::SweepBetweenMeshBuilder::AutomaticSweepBetween | ( | ) |
Returns the automatic sweep between mesh selection
Use CAE::Mesh3dHexBuilder .
Created in NX7.5.2.
License requirements : nx_masterfem ("Finite Element Modeling")
NXOpen::CAE::ElementTypeBuilder* NXOpen::CAE::SweepBetweenMeshBuilder::ElementType | ( | ) |
Returns the element type builder.
Created in NX7.5.2.
License requirements : nx_masterfem ("Finite Element Modeling")
NXOpen::CAE::ManualSweepBetweenSelection* NXOpen::CAE::SweepBetweenMeshBuilder::ManualSweepBetween | ( | ) |
Returns the manual sweep between selection
Use CAE::Mesh3dHexBuilder .
Created in NX7.5.2.
License requirements : nx_masterfem ("Finite Element Modeling")
int NXOpen::CAE::SweepBetweenMeshBuilder::NumLayers | ( | ) |
Returns the number of layers
Use CAE::Mesh3dHexBuilder .
Created in NX7.5.2.
License requirements : nx_masterfem ("Finite Element Modeling")
void NXOpen::CAE::SweepBetweenMeshBuilder::SetNumLayers | ( | int | numLayers | ) |
Sets the number of layers
Use CAE::Mesh3dHexBuilder .
Created in NX7.5.2.
License requirements : nx_masterfem ("Finite Element Modeling")
numLayers | num layers |
void NXOpen::CAE::SweepBetweenMeshBuilder::SetType | ( | NXOpen::CAE::SweepBetweenMeshBuilder::Types | type | ) |
Sets the type of builder
Use CAE::Mesh3dHexBuilder .
Created in NX7.5.2.
License requirements : nx_masterfem ("Finite Element Modeling")
type | type |
NXOpen::CAE::SweepBetweenMeshBuilder::Types NXOpen::CAE::SweepBetweenMeshBuilder::Type | ( | ) |
Returns the type of builder
Use CAE::Mesh3dHexBuilder .
Created in NX7.5.2.
License requirements : nx_masterfem ("Finite Element Modeling")